10_ECPEN26-500_Chillers

625 Single V MicroTech 4 EWAT-B-XRB Cooling Only EWAT-B-XRB 300 310 320 360 370 430 470 540 600 660 700 Space cooling A Condition 35°C Pdc kW 284.94 284.65 301.84 328.88 346.48 394.41 439.5 501.51 571.63 621.1 659.28 ηs,c % 185.8 183 173.8 180.6 176.2 181.8 179 183 187.4 185.4 SEER 4.72 4.65 4.42 4.59 4.48 4.62 4.55 4.65 4.76 4.71 Cooling capacity Nom. kW 285 302 329 346 394 440 502 572 621 659 Power input Cooling Nom. kW 105 103 115 121 130 147 163 190 207 224 242 Capacity control Method Step Minimum capacity % 24 14 22 33 19 17 25 14 12 11 17 EER 2.72 2.76 2.63 2.71 2.67 2.69 2.64 2.76 2.77 2.72 IPLV 4.78 4.94 4.62 5.04 4.95 4.88 4.72 4.96 5.04 5.07 5.08 Dimensions Unit Height mm 2,540 Width mm 2,224 Length mm 3,230 3,247 4,147 4,135 5,034 5,888 6,795 Weight Unit kg 2,318 2,262 2,299 2,731 2,801 2,888 3,393 3,633 4,106 4,500 4,642 Operation weight kg 2,338 2,281 2,318 2,751 2,821 2,916 3,421 3,675 4,148 4,550 4,692 Water heat exchanger Type Plate Heat Exchanger Water volume l 20 19 20 28 42 50 Water flow rate Cooling Nom. l/s 13.6 14.4 15.7 16.5 18.8 21 23.9 27.3 29.6 31.5 Water pressure drop Cooling Nom. kPa 55.1 40.6 45.1 71.4 57.9 49.5 60.2 52.5 66.5 62.6 69.7 Air heat exchanger Type Microchannel Compressor Type Scroll compressor Quantity 3 4 3 4 5 6 Fan Type Direct propeller Quantity 7 8 9 10 12 13 14 Air flow rate Nom. l/s 26,346 30,110 33,874 37,637 45,164 48,928 52,692 Speed rpm 700 Sound power level Cooling Nom. dBA 87 86.7 86.9 87.7 87.6 88.3 88.9 89.3 90 90.4 90.7 Sound pressure level Cooling Nom. dBA 67.5 67.2 67.4 67.8 67.7 68.3 68.5 68.9 69.2 69.3 69.6 Refrigerant Type/GWP R-32/675 Charge kg 28 27.5 32 31 36 43.5 49 55 60 66 Circuits Quantity 1 2 1 2 Piping connections Evaporator water inlet/outlet (OD) mm 76.1 88.9 76.1 88.9 114.3 Unit Starting current Max A 554 564 592 602 640 678 727 779 817 855 Running current Cooling Nom. A 177 179 194 204 221 250 276 319 352 381 410 Max A 224 235 262 273 311 348 397 449 487 525 Power supply Phase/Frequency Hz 3~/50 Scroll compressor

RkJQdWJsaXNoZXIy MTE0MTkzMg==