10_ECPEN26-500_Chillers

631 MicroTech 4 EWAD-TZBSD EWAD-TZBSD 830 915 C10 H10 H11 C12 C13 SEER 4.879 4.901 4.855 4.797 4.936 4.942 4.906 Cooling capacity Nom. kW 825.6 916.8 997.9 1,092 1,168 1,238 1,332 Power input Cooling Nom. kW 267.5 298.4 347.8 369.7 387.5 409.9 447 Capacity control Method Stepless Minimum capacity % 11 13 11 10 EER 3.1 2.9 3 IPLV 4.8 4.9 4.8 4.9 4.8 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 6,880 7,960 9,040 10,120 11,200 Weight Unit kg 5,670 6,142 6,816 7,297 7,779 8,260 Operation weight kg 6,065 6,748 6,763 7,523 8,014 8,506 9,002 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 2 Fan Type Direct propeller Quantity 12 14 16 18 20 Air flow rate Cooling Nom. l/s 76,480 89,230 101,980 114,720 127,460 Sound power level Cooling Nom. dBA 100 99 100 101 102 104 Sound pressure level Cooling Nom. dBA 79 78 79 80 81 Operation range Air side Cooling Min.~Max. °CDB 5 ~46 Refrigerant Type/GWP R-134a/1,430 Charge kg 115 125 140 150 160 170 185 Circuits Quantity 2 Piping connections Evaporator water inlet/outlet (OD) 168.3mm 219.1mm Unit Starting current Max A 0 Running current Cooling Nom. A 488.5 536.5 610.2 645.8 674.8 710.6 767.8 Max A 668 751 817 884 930 948 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400 EWAD-TZBSD C14 C15 H16 H17 H18 H19 SEER 4.849 4.858 5.044 4.995 4.997 4.979 Cooling capacity Nom. kW 1,405 1,534 1,665 1,760 1,876 1,954 Power input Cooling Nom. kW 494.1 531.7 546.3 608.6 659.1 730.3 Capacity control Method Stepless Minimum capacity % 10 13 12 11 10 EER 2.8 2.9 3 2.9 2.8 2.7 IPLV 4.7 5.3 5.2 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 11,200 12,280 13,360 Weight Unit kg 8,581 9,920 10,323 10,805 Operation weight kg 9,333 11,146 11,564 11,579 12,076 12,086 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 2 Fan Type Direct propeller Quantity 20 22 24 Air flow rate Cooling Nom. l/s 127,460 140,210 152,960 Sound power level Cooling Nom. dBA 105 106 104 105 106 107 Sound pressure level Cooling Nom. dBA 82 83 81 82 83 84 Operation range Air side Cooling Min.~Max. °CDB 5 ~46 Refrigerant Type/GWP R-134a/1,430 Charge kg 195 215 230 245 260 270 Circuits Quantity 2 Piping connections Evaporator water inlet/outlet (OD) 219.1mm 273mm Unit Starting current Max A 0 Running current Cooling Nom. A 837.3 899.1 919.5 1,011 1,088 1,193 Max A 1,120 1,200 1,227 1,340 1,475 1,608 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400

RkJQdWJsaXNoZXIy MTE0MTkzMg==