10_ECPEN26-500_Chillers

637 MicroTech 4 EWAD-TZXRD EWAD-TZXRD 805 880 950 C10 H10 H11 C12 SEER 6.169 6.363 6.179 6.354 6.217 6.34 6.191 Cooling capacity Nom. kW 792.9 867.7 937.7 982.6 1,049 1,117 1,179 Power input Cooling Nom. kW 231.9 250.8 283.9 292.8 327.6 338 373.2 Capacity control Method Stepless Minimum capacity % 10 14 13 12 11 10 EER 3.4 3.5 3.3 3.4 3.2 3.3 3.2 IPLV 6.4 6.6 6.4 6.6 6.4 6.6 6.4 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 9,040 10,120 11,200 Weight Unit kg 7,024 7,280 7,762 8,436 Operation weight kg 7,615 7,881 7,891 8,378 8,388 9,148 9,158 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 2 Fan Type Direct propeller Quantity 16 18 20 Air flow rate Cooling Nom. l/s 75,540 84,980 94,420 Sound power level Cooling Nom. dBA 94 90 91 92 93 94 Sound pressure level Cooling Nom. dBA 72 68 69 70 72 Operation range Air side Cooling Min.~Max. °CDB -20 ~46 Refrigerant Type/GWP R-134a/1,430 Charge kg 110 120 130 135 145 155 165 Circuits Quantity 2 Piping connections Evaporator water inlet/outlet (OD) 219.1mm Unit Starting current Max A 0 Running current Cooling Nom. A 481.4 509.6 559.3 580.3 632.1 655.3 707.6 Max A 573 626 683 720 782 744 803 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400 EWAD-TZXRD H12 H13 H14 H15 H16 H17 SEER 6.12 6.181 5.883 5.764 5.704 5.537 Cooling capacity Nom. kW 1,268 1,341 1,434 1,543 1,641 1,729 Power input Cooling Nom. kW 408 430.2 424.5 480.3 539.4 603.9 Capacity control Method Stepless Minimum capacity % 10 15 14 13 12 EER 3.2 3.1 3.4 3.2 3 2.9 IPLV 6.4 6.1 5.9 6.2 5.8 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 11,200 12,280 13,360 Weight Unit kg 8,436 9,775 10,925 Operation weight kg 9,173 10,976 12,136 12,151 12,166 12,181 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 2 Fan Type Direct propeller Quantity 20 22 24 Air flow rate Cooling Nom. l/s 94,420 103,870 113,320 Sound power level Cooling Nom. dBA 96 95 93 94 Sound pressure level Cooling Nom. dBA 74 72 69 70 71 Operation range Air side Cooling Min.~Max. °CDB -20 ~46 Refrigerant Type/GWP R-134a/1,430 Charge kg 180 190 200 215 230 245 Circuits Quantity 2 Piping connections Evaporator water inlet/outlet (OD) 219.1mm 273mm Unit Starting current Max A 0 Running current Cooling Nom. A 761.7 802.5 800.7 883.2 970.5 1,066 Max A 851 899 997 1,103 1,217 1,330 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400

RkJQdWJsaXNoZXIy MTE0MTkzMg==