10_ECPEN26-500_Chillers

643 MicroTech 4 EWAH-TZBSD EWAH-TZBSD 635 745 785 845 900 985 C11 SEER 4.612 4.792 4.758 4.774 4.766 4.72 4.71 Cooling capacity Nom. kW 633.2 742.7 786.2 842.9 899 983.8 1,104 Power input Cooling Nom. kW 226.9 238.6 261.4 287.6 302.2 350.9 391.1 Capacity control Method Stepless Minimum capacity % 10 12 11 10 EER 2.791 3.113 3.007 2.931 2.974 2.804 2.823 IPLV 4.452 4.741 4.716 4.722 4.692 4.624 4.623 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 5,800 6,880 7,960 9,040 Weight Unit kg 4,452 5,370 5,614 6,096 6,185 7,352 Operation weight kg 4,537 5,470 5,480 5,729 6,221 6,320 7,507 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 2 Fan Type Direct propeller Quantity 10 12 14 16 Air flow rate Cooling Nom. l/s 63,733 76,480 89,233 101,980 Sound power level Cooling Nom. dBA 104.6 99.7 100.3 100.6 101.5 103.2 105.1 Sound pressure level Cooling Nom. dBA 83.83 78.53 79.14 79.46 79.93 81.67 83.17 Operation range Air side Cooling Min.~Max. °CDB 5 ~46 Refrigerant Type/GWP R-1234(ze)/7 Charge kg 85 100 110 115 125 135 155 Circuits Quantity 2 Piping connections Evaporator water inlet/outlet (OD) 168.3mm 219.1mm 273mm Unit Starting current Max A 0 Running current Cooling Nom. A 425 445 480 519 544 617 682 Max A 536 581 624 667 719 801 889 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400 EWAH-TZBSD H11 C13 H13 H14 C15 H15 SEER 4.65 5.062 5.043 5.041 4.983 4.984 Cooling capacity Nom. kW 1,177 1,315 1,386 1,474 1,535 1,586 Power input Cooling Nom. kW 436 423.5 471 508.7 563.3 580.5 Capacity control Method Stepless Minimum capacity % 10 12 11 10 EER 2.699 3.105 2.943 2.898 2.725 2.732 IPLV 4.543 5.285 5.263 5.232 5.165 5.15 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 9,040 10,120 11,200 12,280 Weight Unit kg 7,352 8,279 8,760 9,242 Operation weight kg 7,517 8,459 8,469 8,965 8,975 9,462 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 2 Fan Type Direct propeller Quantity 16 18 20 22 Air flow rate Cooling Nom. l/s 101,980 114,720 127,467 140,213 Sound power level Cooling Nom. dBA 106.9 104.3 105.2 106.1 107 107.5 Sound pressure level Cooling Nom. dBA 84.97 82.09 82.94 83.56 84.45 84.63 Operation range Air side Cooling Min.~Max. °CDB 5 ~46 Refrigerant Type/GWP R-1234(ze)/7 Charge kg 165 180 190 205 215 220 Circuits Quantity 2 Piping connections Evaporator water inlet/outlet (OD) 273mm Unit Starting current Max A 0 Running current Cooling Nom. A 748 733 804 862 943 971 Max A 927 1,015 1,106 1,383 1,330 1,400 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400

RkJQdWJsaXNoZXIy MTE0MTkzMg==