10_ECPEN26-500_Chillers

645 MicroTech 4 EWAH-TZSSD EWAH-TZSSD 740 795 855 910 980 C10 C11 SEER 5.452 5.539 5.505 5.532 5.53 5.489 Cooling capacity Nom. kW 741.3 795.3 854.3 909.5 983.4 1,043 1,113 Power input Cooling Nom. kW 236.7 254.1 278.9 294 322.6 341.1 365.2 Capacity control Method Stepless Minimum capacity % 11 10 EER 3.132 3.13 3.063 3.094 3.048 3.058 3.046 IPLV 5.523 5.564 5.539 5.56 5.516 5.505 5.452 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 6,880 7,960 9,040 10,120 11,200 Weight Unit kg 5,370 5,852 6,096 6,577 7,059 7,629 8,315 Operation weight kg 5,470 5,962 6,216 6,702 7,194 7,774 8,470 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 2 Fan Type Direct propeller Quantity 12 14 16 18 20 Air flow rate Cooling Nom. l/s 76,480 89,233 101,908 114,714 127,460 Sound power level Cooling Nom. dBA 99.7 100.5 100.8 101.6 103 104.1 104.8 Sound pressure level Cooling Nom. dBA 78.52 78.95 79.25 79.73 80.8 81.53 82.27 Operation range Air side Cooling Min.~Max. °CDB -20 ~46 Refrigerant Type/GWP R-1234(ze)/7 Charge kg 100 110 120 125 135 145 155 Circuits Quantity 2 Piping connections Evaporator water inlet/outlet (OD) 168.3mm 219.1mm 273mm Unit Starting current Max A 0 Running current Cooling Nom. A 456.1 483.2 520.7 547.3 594.5 627.5 665.5 Max A 581 634 677 729 802 852 891 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400 EWAH-TZSSD C12 H12 H13 C14 C15 H15 SEER 5.339 5.735 5.652 5.723 5.774 5.686 Cooling capacity Nom. kW 1,211 1,331 1,406 1,492 1,542 1,606 Power input Cooling Nom. kW 416.6 409.9 455.3 495.6 512.4 566.3 Capacity control Method Stepless Minimum capacity % 10 12 11 10 EER 2.906 3.248 3.088 3.01 3.009 2.836 IPLV 5.254 6.207 5.994 6.078 6.09 5.956 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 11,200 12,280 13,360 Weight Unit kg 8,315 8,760 9,242 9,723 Operation weight kg 8,485 8,945 8,955 9,447 9,938 9,948 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 2 Fan Type Direct propeller Quantity 20 22 24 Air flow rate Cooling Nom. l/s 127,460 140,206 152,952 Sound power level Cooling Nom. dBA 107 104.4 105.2 106.2 107.1 107.5 Sound pressure level Cooling Nom. dBA 84.42 81.86 82.7 83.33 83.98 84.4 Operation range Air side Cooling Min.~Max. °CDB -20 ~46 Refrigerant Type/GWP R-1234(ze)/7 Charge kg 170 185 195 205 215 225 Circuits Quantity 2 Piping connections Evaporator water inlet/outlet (OD) 273mm Unit Starting current Max A 0 Running current Cooling Nom. A 741.8 732.3 799.8 862.2 893.4 973.3 Max A 948 1,025 1,117 1,393 1,351 1,410 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400

RkJQdWJsaXNoZXIy MTE0MTkzMg==