10_ECPEN26-500_Chillers

647 MicroTech 4 EWAH-TZXSD EWAH-TZXSD 620 645 700 750 790 840 SEER 5.558 6.211 6.102 6.362 6.407 6.296 Cooling capacity Nom. kW 617 641.9 697.1 752.7 788.8 841.2 Power input Cooling Nom. kW 191 186 209.1 219 225.9 249.4 Capacity control Method Stepless Minimum capacity % 25 14 13 12 11 EER 3.231 3.452 3.334 3.437 3.491 3.373 IPLV 5.741 6.446 6.347 6.608 6.64 6.479 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 5,800 6,880 7,960 9,040 Weight Unit kg 5,323 5,414 6,151 6,633 Operation weight kg 5,408 5,504 5,509 6,256 6,743 6,748 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 1 2 Fan Type Direct propeller Quantity 10 12 14 16 Air flow rate Cooling Nom. l/s 56,540 67,860 79,170 90,480 Sound power level Cooling Nom. dBA 100.5 98.1 100.1 100.9 101.5 102.8 Sound pressure level Cooling Nom. dBA 79.81 76.91 78.9 79.3 79.61 80.92 Operation range Air side Cooling Min.~Max. °CDB -20 ~46 Refrigerant Type/GWP R-1234(ze)/7 Charge kg 85 90 95 105 110 115 Circuits Quantity 1 2 Piping connections Evaporator water inlet/outlet (OD) 139.7mm 168.3mm 219.1mm Unit Starting current Max A 0 Running current Cooling Nom. A 353.5 388.6 428.2 445.5 457.9 493.4 Max A 491 472 517 527 579 618 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400 EWAH-TZXSD 900 975 H10 H11 H12 H13 SEER 6.195 6.234 6.183 5.865 5.933 5.988 Cooling capacity Nom. kW 897.2 972.1 1,082 1,184 1,275 1,383 Power input Cooling Nom. kW 273.7 299.9 326.1 346.2 380 415.3 Capacity control Method Stepless Minimum capacity % 10 14 13 12 EER 3.278 3.242 3.318 3.42 3.355 3.33 IPLV 6.36 6.383 6.42 6.367 6.514 6.481 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 9,040 10,120 11,200 12,280 13,360 Weight Unit kg 6,722 7,203 8,091 8,760 9,242 9,723 Operation weight kg 6,847 7,338 8,241 8,925 9,417 9,913 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 2 Fan Type Direct propeller Quantity 16 18 20 22 24 Air flow rate Cooling Nom. l/s 90,480 101,772 113,080 124,388 135,696 Sound power level Cooling Nom. dBA 105.1 106.8 104.7 102.7 103.6 104.5 Sound pressure level Cooling Nom. dBA 83.2 84.61 82.17 80.14 80.78 81.43 Operation range Air side Cooling Min.~Max. °CDB -20 ~46 Refrigerant Type/GWP R-1234(ze)/7 Charge kg 125 135 150 165 175 190 Circuits Quantity 2 Piping connections Evaporator water inlet/outlet (OD) 219.1mm 273mm Unit Starting current Max A 0 Running current Cooling Nom. A 530.6 575.7 623.9 651.9 708.1 768.7 Max A 655 702 787 902 992 1,090 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400

RkJQdWJsaXNoZXIy MTE0MTkzMg==