10_ECPEN26-500_Chillers

652 EWAH-TZPRD Inverter screw with PLATINUM efficiency. Reduced sound. J HFO R-1234ze(E) Refrigerant with Ozone Depletion Potential equal to zero and extremely low Global Warming Potential J New generation of air-cooled inverter series with extension of capacity range: Nominal capacity up to 1,600 kW J New single screw compressor geometry allowing performance optimisation J Refrigerant cooled inverter mounted on compressor all across the range EWAH-TZPRD 225 265 295 340 395 420 SEER 6.176 6.335 6.289 7.018 6.627 6.824 Cooling capacity Nom. kW 225.2 264.6 291.2 333.9 389.2 419.1 Power input Cooling Nom. kW 61.76 71.25 81.63 84.16 105.1 113.2 Capacity control Method Stepless Minimum capacity % 22 19 17 28 23 22 EER 3.647 3.713 3.567 3.967 3.705 3.703 IPLV 6.699 6.688 6.583 7.472 7.129 7.273 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 3,760 4,840 5,920 7,000 Weight Unit kg 3,332 3,844 4,689 5,170 Operation weight kg 3,242 3,759 3,764 4,614 4,624 5,110 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 1 Fan Type Direct propeller Quantity 6 8 10 12 Air flow rate Cooling Nom. l/s 28,330 37,770 47,213 56,660 Sound power level Cooling Nom. dBA 87.5 88.3 91.5 87.6 89.1 90.2 Sound pressure level Cooling Nom. dBA 67.73 68.06 71.23 66.88 68.33 69.04 Operation range Air side Cooling Min.~Max. °CDB -20 ~46 Refrigerant Type/GWP R-1234(ze)/7 Charge kg 30 35 40 45 55 60 Circuits Quantity 1 Piping connections Evaporator water inlet/outlet (OD) 88.9mm 139.7mm Unit Starting current Max A 0 Running current Cooling Nom. A 145.5 169.8 188.1 199.8 235.9 252.3 Max A 183 214 235 258 301 330 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400 EWAH-TZPRD 490 500 540 545 615 SEER 6.728 6.458 6.426 6.091 6.484 Cooling capacity Nom. kW 481.2 497.4 533.5 536.5 604.9 Power input Cooling Nom. kW 133.4 132.3 141.6 143.6 156.8 Capacity control Method Stepless Minimum capacity % 19 10 30 15 EER 3.606 3.76 3.768 3.736 3.858 IPLV 7.127 6.826 6.955 6.407 7.285 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 7,000 8,080 7,000 8,080 Weight Unit kg 5,256 5,277 5,759 5,925 6,271 Operation weight kg 5,201 5,227 5,714 5,880 6,236 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 1 2 1 2 Fan Type Direct propeller Quantity 12 14 12 14 Air flow rate Cooling Nom. l/s 56,660 66,098 56,660 66,098 Sound power level Cooling Nom. dBA 93.4 90.5 91 89.6 88.9 Sound pressure level Cooling Nom. dBA 72.28 69.38 69.43 68.42 67.29 Operation range Air side Cooling Min.~Max. °CDB -20 ~46 Refrigerant Type/GWP R-1234(ze)/7 Charge kg 65 70 75 85 Circuits Quantity 1 2 1 2 Piping connections Evaporator water inlet/outlet (OD) 139.7mm 168.3mm 139.7mm 219.1mm Unit Starting current Max A 0 Running current Cooling Nom. A 283.4 305.9 329.8 298.5 355.9 Max A 367 375 406 425 432 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400 J Premium energy efficiency both at full and part load conditions J Best capacity with smallest footprint J Microchannel coils J Unique fully integrated active harmonic filtration solution J Performance monitoring J MicroTech 4 controller: sophisticated adaptive software logic for stable operating conditions

RkJQdWJsaXNoZXIy MTE0MTkzMg==