10_ECPEN26-500_Chillers

704 EWYT-CZI EWYT-CZO EWYT-CZO EWYT-CZI EWYT-CZI Indoor Unit EWYT 021CZI-A1 032CZI-A1 040CZI-A1 064CZI-A2 Casing Colour Ivory white Material Galvanized and painted steel sheet Dimensions Unit HeightxWidthxDepth mm 700x1,120x830 Weight Unit kg 133 144 172 Operation range Heating Ambient Min.~Max. °C -20 ~35 Water side Min.~Max. °C 20 ~60 Cooling Ambient Min.~Max. °CDB -20 ~45 Water side Min.~Max. °C 4 ~20 Sound power level Nom. dBA 63.0 64.5 66.0 Air cooled scroll inverter heat pump, split version J Inverter Heat Pump in Split version J Daikin scroll compressor J High part load efficiency for low running cost J Wide operation range and hot water production up to 60°C J Integrated hydronic module as standard EWYT-CZO Outdoor Unit EWYT 021CZO-A1 032CZO-A1 040CZO-A1 064CZO-A2 Dimensions Unit HeightxWidthxDepth mm 1,878x1,152x802 1,878x1,752x802 1,878x2,906x814 Weight Unit kg 265 357 620 Compressor Quantity 1 2 Type Scroll compressor Refrigerant Type R-32 GWP 675.0 Charge kg 7.3 9.5 9.8 16.6 Charge TCO2Eq 4,928.0 6,422.0 6,635.0 11,255.0 Sound power level Cooling Nom. dBA 76.0 79.0 80.0 83.0 Sound pressure level Cooling Nom. dBA 59.6 62.2 63.2 65.4 Power supply Phase/Frequency/Voltage Hz/V 3N~/50/400 Air cooled scroll inverter heat pump, split version J Inverter Heat Pump in Split version J Daikin scroll compressor J High part load efficiency for low running cost J Wide operation range and hot water production up to 60°C J Integrated hydronic module as standard Inverter technology Inverter technology Scroll compressor Scroll compressor

RkJQdWJsaXNoZXIy MTE0MTkzMg==