10_ECPEN26-500_Chillers

712 EWWT-Q-XR/XS Brazed plate heat exchangers Scroll compressor Modular design Outdoor unit Indoor Water to water modular heat pumps J Plug & play solution for easier facility management J High scalability potential due to its modularity J Single power supply for the array of modules available as option J The manifold kit connects modules on the water side making it a plug & play solution J It has limited environmental impact by using R-32 refrigerant, contributing to Green Building protocols BREEAM and LEED EWWT-Q--XR/XS Heating & Cooling EWWT-Q-XRA/EWWT-Q-XSA 100 125 160 100 125 160 SEER 6.4 6.54 6.49 6.4 6.54 6.49 Cooling capacity Nom. kW 96.36 124.4 166 96.36 124.4 166 Heating capacity Nom. kW 110.17 142.78 186.71 110.17 142.78 186.71 Power input Cooling Nom. kW 20.99 27.95 34.44 20.99 27.95 34.44 Heating Nom. kW 26.11 34.49 42.53 26.11 34.49 42.53 Capacity control Method Step Minimum capacity % 50 EER 4.59 4.45 4.82 4.59 4.45 4.82 COP 4.22 4.14 4.39 4.22 4.14 4.39 IPLV 7.15 7.12 7.41 7.15 7.12 7.41 Dimensions Unit Height mm 1,000 Width mm 1,200 Depth mm 1,300 Weight Unit kg 470 520 582 419 469 531 Operation weight kg 490 542 612 439 491 561 Water heat exchanger Type Brazed plate Water volume l 9.45 11.07 14.85 9.45 11.07 14.85 Water flow rate Cooling Nom. l/s 4.6 5.93 7.92 4.6 5.93 7.92 Heating Nom. l/s 5.27 6.82 8.92 5.27 6.82 8.92 Water pressure drop Cooling Nom. kPa 19.35 20 22.1 19.35 20 22.1 Heating Nom. kPa 24.9 25.1 29.7 24.9 25.1 29.7 Compressor Type Scroll Quantity 2 Sound power level Cooling Nom. dBA 74.99 78.19 79.99 80.99 84.19 85.99 Sound pressure level Cooling Nom. dBA 59.36 62.56 64.36 65.4 68.6 70.4 Refrigerant Type/GWP R-32/675 Charge kg 6 7.1 9.1 6 7.1 9.1 Circuits Quantity 1 Piping connections Evaporator water inlet/outlet (OD) mm 3" Unit Starting current Max A 221 345 363 221 345 363 Running current Cooling Nom. A 36.6 44.2 52.6 36.6 44.2 52.6 Max A 62 80 97 62 80 97 Power supply Phase/Frequency/Voltage Hz/V 3/50/400

RkJQdWJsaXNoZXIy MTE0MTkzMg==