713 EWHT-Q-XR/XS Brazed plate heat exchangers Scroll compressor Modular design Outdoor unit Indoor Water to water modular heat pumps J Plug & play solution for easier facility management J High scalability potential due to its modularity J Single power supply for the array of modules available as option J The manifold kit connects modules on the water side making it a plug & play solution J It has limited environmental impact by using R-32 refrigerant, contributing to Green Building protocols BREEAM and LEED EWHT-Q-XS/XR Heating & Cooling EWHT/EWHT 100Q-XRA 100Q-XSA SEER 5.98 Cooling capacity Nom. kW 91.68 Heating capacity Nom. kW 105.97 Power input Cooling Nom. kW 21.22 Heating Nom. kW 26.29 Capacity control Method Step Minimum capacity % 50 EER 4.32 COP 4.03 IPLV 6.66 Dimensions Unit Height mm 1,000 Width mm 1,200 Depth mm 1,300 Weight Unit kg 482 431 Operation weight kg 502 451 Water heat exchanger Type Brazed plate Water volume l 9.45 Water flow rate Cooling Nom. l/s 4.37 Heating Nom. l/s 5.07 Water pressure drop Cooling Nom. kPa 17.7 Heating Nom. kPa 23.2 Compressor Type Scroll Quantity 2 Sound power level Cooling Nom. dBA 74.99 80.99 Sound pressure level Cooling Nom. dBA 59.36 65.4 Refrigerant Type/GWP R-32/675 Charge kg 7 Circuits Quantity 1 Piping connections Evaporator water inlet/outlet (OD) 3" Unit Starting current Max A 221 Running current Cooling Nom. A 36.9 Max A 62 Power supply Phase/Frequency/Voltage Hz/V 3/50/400
RkJQdWJsaXNoZXIy MTE0MTkzMg==