10_ECPEN26-500_Chillers

714 EWLT-Q-XR/XS Water to water modular heat pumps J Plug & play solution for easier facility management J High scalability potential due to its modularity J Single power supply for the array of modules available as option J The manifold kit connects modules on the water side making it a plug & play solution J It has limited environmental impact by using R-32 refrigerant, contributing to Green Building protocols BREEAM and LEED Brazed plate heat exchangers Scroll compressor Modular design Outdoor unit Indoor EWLT-Q-XR/XS Heating & Cooling EWLT/EWLT 100Q-XRA 125Q-XRA 160Q-XRA 100Q-XSA 125Q-XSA 160Q-XSA Cooling capacity Nom. kW 90.2 116.9 155 90.2 116.9 155 Power input Cooling Nom. kW 23.67 31.1 38.55 23.67 31.1 38.55 Capacity control Method Step Minimum capacity % 50 EER 3.81 3.76 4.02 3.81 3.76 4.02 Dimensions Unit Height mm 1,000 Width mm 1,200 Depth mm 1,300 Weight Unit kg 423 468 518 372 417 467 Operation weight kg 433 479 533 382 428 482 Water heat exchanger Type Brazed plate Water volume l 9.45 11.07 14.85 9.45 11.07 14.85 Water flow rate Cooling Nom. l/s 4.3 5.58 7.39 4.3 5.58 7.39 Water pressure drop Cooling Nom. kPa 17.16 17.93 19.55 17.16 17.93 19.55 Compressor Type Scroll Quantity 2 Sound power level Cooling Nom. dBA 74.99 78.19 79.99 80.99 84.19 85.99 Sound pressure level Cooling Nom. dBA 59.36 62.56 64.36 65.4 68.6 70.4 Refrigerant Type/GWP R-32/675 Charge kg 0 Circuits Quantity 1 Piping connections Evaporator water inlet/outlet (OD) 3" Unit Starting current Max A 221 345 363 221 345 363 Running current Cooling Nom. A 42.1 50 60.7 42.1 50 60.7 Max A 62 80 97 62 80 97 Power supply Phase/Frequency/Voltage Hz/V 3/50/400

RkJQdWJsaXNoZXIy MTE0MTkzMg==