715 EWWQ-KC EWWQ-KC Cooling & Heating only EWWQ-KC 014 025 033 049 064 SEER 4.02 4.23 3.63 4.48 3.88 Space heating Average climate water outlet 55°C General SCOP 3.64 3.63 3.71 3.58 3.87 Seasonal space heating eff. class A++ Average climate water outlet 35°C General SCOP 4.76 4.73 4.52 4.87 4.91 Seasonal space heating eff. class A+++ A++ A+++ Cooling capacity Nom. kW 12.09/13.25 19.87/23.89 28.90/30.47 39.35/47.15 57.84/61.00 Heating capacity Nom. kW 14.98 27.30 34.74 54.13 69.51 Power input Cooling Nom. kW 3.20/3.74 5.70/6.11 7.30/8.43 11.4/12.03 14.6/16.41 Heating Nom. kW 3.90 7.10 8.70 14.4 17.5 Capacity control Method Fixed Minimum capacity % 100 50 EER 3.237/4.20 3.254/4.18 3.429/4.16 3.27/4.13 3.524/4.18 COP 3.84 3.83 3.98 3.77 3.98 IPLV 4.68 4.85 4.28 4.97 4.44 Dimensions Unit Height mm 600 Width mm 600 Depth mm 600 1,200 Weight Unit kg 68.0 132 141 257 265 Operation weight kg 70/74 129/136 135/145 247/266 258/282 Water heat exchanger - evaporator Type Brazed plate Water volume l 1.47 1.96 2.74 4.47 5.88 Water flow rate Cooling Nom. l/s 0.63 1.14 1.45 2.25 2.91 Heating Nom. l/s 0.88 1.6 2.07 3.2 4.13 Water pressure drop Cooling Nom. kPa 9.71/11.7 16.4/28.7 21.3/21.6 20.5/27.6 34.8/44.8 Heating Nom. kPa 23.70 60.20 59.60 56.70 94.60 Compressor Type Scroll compressor Quantity 1 2 Sound power level Cooling Nom. dBA 69 76 72 79 Sound pressure level Cooling Nom. dBA 55.2 62.1 57.6 64.6 Operation range Evaporator Cooling Min.~Max. °CDB -10 ~20 Condenser Heating Min.~Max. °CDB 20 ~55 Refrigerant Type/GWP R-410A/2,088.0 Charge kg 0.0/1.30 0.0/1.90 0.0/2.70 0.0/4.60 0.0/6.80 Circuits Quantity 1 2 Piping connections Evaporator water inlet/outlet (OD) G1" G1" 1/2 Space heating Average climate water outlet 55°C General SCOP 3.64 3.63 3.71 3.58 3.87 Space heating Average climate water outlet 55°C General Seasonal space heating eff. class A++ A Condition (-7°CDB/- 8°CWB) Cdh (Degradation heating) 0.9 Average climate water outlet 35°C General Seasonal space heating eff. class A+++ A++ A+++ Unit Starting current Max A 57.4 109.3 124.3 124.8 143.6 Running current Cooling Nom. A 6.0/6.57 9.0/10.5 13.0/14.1 19.0/20.9 26.0/28.1 Max A 9.16 15.5/15.53 19.3/19.33 31.0/31.05 38.65/38.7 Power supply Phase/Frequency/Voltage Hz/V 3N~/50/400 Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | According to EN14825 | Depends on operation mode, refer to installation manual. | For more details, see operation range drawing Water cooled scroll heat pump J One of the most compact units on the market: 600mm x 600mm x 600mm J Low energy consumption J Low operating sound level J Low refrigerant volume J Stainless steel plate heat exchanger J Extension possible to 183kW J Easy installation and maintenance J Remote cooling or heating selection J Water/water heat pump, with water reversibility J Standard integrated: water filter, flow switch, air purge, pressure ports J Advanced µC²SE controller for direct connection to a Modbus based BMS or to a remote user interface Scroll compressor EWWQ-KC
RkJQdWJsaXNoZXIy MTE0MTkzMg==