748 DWSC-C Microtech 4 Water cooled centrifugal chiller, high efficiency, standard sound J Single Compressor chiller J High part load efficiency with Daikin VFD Unit Mounted - Refrigerant Cooled J Low Harmonics VFD option J Excellent Full Load performance J Unloading down to 10% without Hot Gas By Pass J Refrigerant flexibility with R-134a, R-1234ze and R-513A J Reduced refrigerant quantity J Touch screen operator panel J Unit mounted control panel J Rapid restart for fast start-up after power loss J Heat pump mode Heat pump mode With reversibility on water side whenever a heating load is demanded thus improving suitability for applications with changing load during the year. Reduced refrigerant quantity Thanks to the new high efficiency tubes and more compact heat exchanger design. Rapid restart for fast start-up after power loss The UPS keeps the controller switched on enabling the unit to quickly reach the full load. Focused on data centre and all applications where the cooling capacity supply is crucial. DWSC-C Cooling Only DWSC C DWSC C DWSC C Cooling capacity Min./Max. kW 1,050 (1)/4,500 (1) 700 (1)/3,300 (1) Compressor Type Single stage centrifugal compressor Single stage centrifugal compressor Refrigerant Type R-134a/R-513A R-1234(ze) Power supply Frequency Hz 50/60 50/60 (1) AHRI conditions Daikin Centrifugal Compressor No compromises in application flexibility J Proven compressor technology (Daikin centrifugal compressor design) Centrifugal compressor
RkJQdWJsaXNoZXIy MTE0MTkzMg==