749 DWDC-C Unit mounted control panel The touch screen operator panel is visually intuitive and easy to use, improving operator productivity. Key status updates and control information are accessible instantly at a glance. Touch screen operator panel DWDC-C Cooling Only DWDC C DWDC C DWDC C Cooling capacity Min./Max. kW 2,100 (1)/9,000 (1) 1,400 (1)/6,700 (1) Compressor Type Single stage centrifugal compressor Single stage centrifugal compressor Refrigerant Type R-134a/R-513A R-1234(ze) Power supply Frequency Hz 50/60 50/60 (1)AHRI conditions Water cooled centrifugal chiller, high efficiency, standard sound J Lower equipment, installation and annual operating costs than two single compressor chillers J Main components can be removed or repaired without shutting down the unit as the chiller has two of everything (compressors, lubrication systems, control systems and starters) J Compact design for small footprint and minimised installation space J Unloading to 5% of full load provides improved stability of the chilled water temperature and less harmful cycling of compressors J High efficiency flooded type shell and tube evaporator/condensers Free cooling operation Allows to reduce the power consumption generated by traditional mechanical cooling. Centrifugal compressor
RkJQdWJsaXNoZXIy MTE0MTkzMg==