750 Accessories - Chillers Air-cooled chillers Panels EWAA~BVP EWYA~BVP EWAA~DA EWYA~DA EWYD~BZ EWYD~4Z EWYT~B- EWAH~TZB & C EWAD~TZB & C EWAD~T- C EKDICMPAB (a) (b) (c) iCM Primary Basic • EKDICMPAL (a) (b) (c) iCM Primary for evaporator peripherals Light • • • EKDICMPAF (a) (b) (c) iCM Primary for evaporator peripherals Full • • • EKDICMPWL (a) (b) (c) iCM primary Evaporator/Condenser Light EKDICMPWF (a) (b) (c) iCM primary Evaporator/Condenser Full EKDICMCTL (a) (b) iCM Cooling towers Light EKDICMCTF (a) (b) iCM Cooling towers Full EKDICMPABIO (a) (b) iCM Primary Basic with IO third party chiller • • • EKDICMPALIO (a) (b) iCM Primary Evaporator Light with IO third party chiller • • • EKTSMS Temperature sensor for master/slave configuration • EKRUMCL1 User Interface • Air-cooled chillers Serial Cards & Communication Modules EWAA~BVP EWYA~BVP EWAA~DA EWYA~DA EWYD~BZ EWYD~4Z EWYT~B- EWAH~TZB & C EWAD~TZB & C EWAD~T- C EKAC200J Serial Card RS485/Modbus • EKACBAC Ethernet Card BACnet • EKACLONP Serial Card LON FTT 10 • EKACRS232 Serial Card RS232 Modem Interface (single unit only) • EKACWEB Web Server Card • EKACBACMSTP Serial Card BACnet MSTP • EKACBACCERT Serial Card BACnet pre-loaded IP/Ethernet (centrifugal chillers) EKACMSTPCERT Serial Card BACnet pre-loaded MSTP (centrifugal chillers) EKCM200J ModBus RTU communication module • EKCMLON LON communication module • • • • • EKCMBACMSTP BACnet/MSTP communication module • EKCMBACIP BACnet/IP communication module • • • • • EKDOSMWO Daikin on Site Modem without M2M card • • • • • • Air-cooled chillers Other Systems & Accessories EWAA~BVP EWYA~BVP EWAA~DA EWYA~DA EWYD~BZ EWYD~4Z EWYT~B- EWAH~TZB & C EWAD~TZB & C EWAD~T- C EKCON Converter RS485 to RS232 • EKCONUSB Converter RS485 to USB • EKMODEM Fixed modem • EKGSMOD GSM modem • EKRUPCJ Remote display kit • EKRUPCS Local/remote display HMI • • • • • EKPWPROEXT PlantWatchPro I/O extension module for hardwiring and retrofit • EKGWWEB Gateway web (Ethernet LAN SNMP) • EKGWMODEM Gateway for modem • EKAC10C Address card for connection to BMS or Remote user interface EKRUMCA Remote installed user interface EKLS2 (d) Low noise kit 22/28/35/45/55/65 Hp-units ECB2MUCW (e) Controller kit ECB3MUCW (e) Controller kit EKRP1AHT (g) Digital input/output PCB EKRUAHTB (g) Remote user interface DTA104A62 (f) External control adapter BHGP26A1 (f) Digital pressure gauge kit EKQDP2M016 (g) Differential Pressure Sensor 4-20 mA 0-160 kPa • • • • EKQDP2M020 (g) Differential Pressure Sensor 4-20 mA 0-250 kPa • • • • EKQDP2M040 (g) Differential Pressure Sensor 4-20 mA 0-400 kPa • • • • EKQDP2M060 (g) Differential Pressure Sensor 4-20 mA 0-600 kPa • • • • EKDAPCONT Containerization of one unit • • • • • • EKDAPSTF Containerization of additional units in the same container • • • • • • Notes: (a) Price does not include commissioning of panel; if commissioning is required please refer to RN17-041 (b) iCM panels work in cooling mode only; heat pump versions, total heat recovery and Free cooling options on A/C and W/C chillers are not compatible (c) In case you are ordering iCM panels please add corresponding modbus RTU communication module (EKCM200J or EKAC200J) for each chiller unit controller (d) For 45/55/65 Hp-units 2 pieces are needed (e) Only available for modular units (EWWP~KAW1M) (f) Price available in SAP system (g) Differential pressure sensor are specific for iCM panels in variable primary flow management
RkJQdWJsaXNoZXIy MTE0MTkzMg==