755 www.youtube.com/ DaikinEurope New generation web-based fan coil selection software Select your FCU via our new web-based selection software: J Selection logic is based on the performance conditions requested and filtered by the user J The unit is completely configurable by the user with all the options/ accessories available J A modular report with certified technical specifications and project summary can be printed BIM objects Our Fan Coils units are available as BIM objects in Revit format, which means they can be used in Autodesk REVIT MEP and in AutoCAD 2D files. Visit our BIM Application Suite BLDC fan motors Video Learn more on the advantages of BLDC fan motors in Fan coil units: J Higher efficiency than AC motor J High comfort level J Low sound levels J High flexibility level Expanded FCU Controller Lineup FWEC2T/4T/10 Simplified electronic controller Wired on-wall controller available in 3 models: J 2 pipe J 4 pipe J BLDC (with automatic speed function) J 230 V ON-OFF valve control (cooling/heating) J Dedicated temperature probe and on-board mounting kit Why choose Daikin fan coil units?
RkJQdWJsaXNoZXIy MTE0MTkzMg==