763 FWC-D FWC-DF / FWC-DT FWEDA SHINKA TOUCH/ SHINKA ZONE FWEC10 FWEC3A FWC-DF FWC-DT Indoor Unit FWC/FWC 06DF 07DF 08DF 09DF 06DT 07DT 08DT 09DT Cooling capacity (standard conditions) Total capacity 2-pipe High kW - 6.34 7.53 8.7 9.66 Medium kW - 4.98 5.74 6.44 6.89 Low kW - 4.06 4.51 4.81 4.88 Total capacity 4-pipe High kW 6.01 7.15 8.41 9.58 - Medium kW 4.76 5.45 6.16 6.69 - Low kW 3.96 4.35 4.68 4.85 - Sensible capacity 2-pipe High kW - 4.9 5.87 6.87 7.84 Medium kW - 3.8 4.42 5.02 5.41 Low kW - 3.04 3.38 3.63 3.69 Sensible capacity 4-pipe High kW 4.58 5.58 6.66 7.79 - Medium kW 3.59 4.17 4.75 5.28 - Low kW 2.93 3.26 3.52 3.64 - Latent capacity 2-pipe High kW - 1.44 1.66 1.83 1.82 Latent capacity 4-pipe High kW 1.43 1.57 1.75 1.79 - Heating capacity (standard conditions) Capacity 2-pipe High kW - 6.79 8.14 9.51 10.7 Medium kW - 5.2 6.05 6.83 7.36 Low kW - 4.15 4.62 4.94 5.02 Capacity 4-pipe High kW 7.47 8.82 10.21 11.47 - Medium kW 5.9 6.74 7.52 8.08 - Low kW 4.87 5.34 5.65 5.77 - Power input kW 0.043 0.069 0.102 0.165 0.045 0.071 0.104 0.167 kW 0.02 0.03 0.02 0.03 FCEER 182 174 160 137 174 170 156 133 FCCOP 225 216 196 167 179 177 164 141 FCEER CLASS B FCCOP CLASS B C Dimensions Unit HeightxWidthxDepth mm 287x837x921 Weight Unit kg 27 25 Fan Air flow rate High m³/h 1,051 1,296 1,563 1,816 1,080 1,336 1,615 1,881 Medium m³/h 782 920 1,053 1,143 798 943 1,081 1,176 Low m³/h 614 686 734 743 621 697 747 757 Total sound power level High dBA 46 52 57 62 46 52 56 61 Medium dBA 39 43 46 50 38 42 46 49 Low dBA 35 36 37 40 35 36 39 Sound pressure level High dBA 33 39 44 49 33 39 43 48 Medium dBA 26 30 33 37 25 29 33 36 Sound pressure level Low dBA 22 23 24 27 22 23 26 Water flow Cooling High l/h 1,090 1,295 1,496 1,647 1,090 1,295 1,496 1,661 Medium l/h 856 987 1,107 1,150 856 987 1,107 1,184 Low l/h 698 776 827 833 698 776 827 839 Heating High l/h 642 759 877 986 1,167 1,400 1,635 1,841 Medium l/h 508 580 646 695 894 1,040 1,175 1,266 Low l/h 419 459 486 496 713 794 850 863 Piping connections Drain OD mm VP25 (External dia.32; internal dia. 25) Power supply Phase/Frequency/Voltage Hz/V 1~/50 /230 Cooling: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C | Heating: 2 pipe: air 20°CDB, 15°CWB; entering water 45°C; leaving water 40°C | Heating: 4 pipe: air 20°CDB, 15°CWB; entering water 65°C; leaving water 55°C | Do not let water of less than 5°C or more than 90°C enter the unit, this may damage the unit | Airflow: 20°C DB, 15°C WB; 230V 50Hz 0Pa Open protocol 3x3 Cassette J BLDC fan motor for a precise control of operation J 4-way air discharge J Reduced energy consumption thanks to specially developed heat exchanger, DC fan motor and drain pump J Optional fresh air intake J Open protocol unit allows controller integration J Standard drain pump with 835mm lift increases flexibility and installation speed J Unit fits into standard 900x900 architectural modules J Widest choice ever in decoration panels: designer panels in white (RAL9010) and black (RAL9005) and standard panels in white (RAL9010). J Availability of 2-way or 3-way valves with ON-OFF actuator factory mounted
RkJQdWJsaXNoZXIy MTE0MTkzMg==