11_ECPEN26-500_Fan_Coil_Units

772 FWE-DT/DF FWE-DT/DF FWEC1,2,3A FWEC2T/4T FWEDA SHINKA TOUCH/ SHINKA ZONE FWE-DT FWE-DF Indoor unit FWE-DT/FWE-DF 03 04 05 06 07 08 10 11 03 04 05 06 07 08 10 11 2-pipe 4-pipe Cooling capacity (standard conditions) Total capacity High kW 1.94 2.06 2.58 3.12 3.43 3.92 5.22 5.6 1.94 2.06 2.58 3.12 3.42 3.92 5.22 5.6 Medium kW 1.6 1.64 2 2.4 2.79 3.66 4.19 4.41 1.6 1.64 2 2.4 2.79 3.66 4.19 4.41 Low kW 1.22 1.4 1.64 2.01 2.41 2.77 3.1 3.39 1.22 1.4 1.64 2.01 2.42 2.77 3.1 3.39 Fan speed 1 kW 1.22 1.21 1.33 1.24 2.07 2.38 2.57 2.81 1.22 1.21 1.33 1.24 2.07 3.22 2.57 2.81 Sensible capacity High kW 1.59 1.69 2.11 2.56 2.81 3.22 4.28 4.59 1.59 1.69 2.11 2.56 2.81 3.22 4.28 4.59 Medium kW 1.31 1.34 1.64 1.97 2.28 3 3.44 3.61 1.31 1.34 1.64 1.97 2.28 3 3.44 3.61 Low kW 1 1.15 1.35 1.64 1.98 2.27 2.54 2.78 1 1.15 1.35 1.64 1.98 2.27 2.54 2.78 Fan speed 1 kW 1 0.99 1.09 1.02 1.7 1.95 2.11 2.3 1 0.99 1.09 1.02 1.7 1.95 2.11 2.3 Latent capacity High kW 0.35 0.37 0.46 0.56 0.62 0.71 0.94 1.01 0.35 0.37 0.46 0.56 0.62 0.71 0.94 1.01 Medium kW 0.32 0.34 0.43 0.49 0.58 0.66 0.86 0.92 0.32 0.34 0.43 0.49 0.58 0.66 0.86 0.92 Heating capacity (standard conditions) Capacity High kW 2 2.38 2.89 4 4.37 4.64 5.98 6.35 2.11 2.61 2.94 3.84 4.57 5.83 6.18 Medium kW 1.69 1.99 2.32 3.36 3.6 4.39 4.96 5.17 1.81 2.37 2.58 3.09 3.93 4.34 4.87 5.07 Low kW 1.34 1.78 1.98 2.94 3.15 3.56 3.89 4.17 1.47 2.23 2.36 2.69 3.57 3.87 4.14 Fan speed 1 kW 1.34 1.6 1.68 2.13 2.74 3.2 3.37 3.6 1.47 2.11 2.16 1.91 3.22 3.39 3.6 Power input High kW 0.03 0.03 0.04 0.06 0.07 0.10 0.11 0.03 0.03 0.04 0.06 0.07 0.10 0.11 Medium kW 0.03 0.05 0.06 0.03 0.05 0.06 Low kW 0.03 0.04 0.03 0.04 Fan speed 1 kW 0.03 0.04 0.03 0.03 0.04 0.03 Dimensions Unit Height mm 200 Width mm 795 995 1,200 795 995 1,200 Depth mm 610 Packed unit Height mm 205 Width mm 925 1,125 1,325 925 1,125 1,325 Depth mm 745 Weight Unit kg 17.5 18.5 22 25.5 18 19 22.5 26 Packed unit kg 20 21 25 29 21 22 26 30 Casing Colour Metal Material Galvanised sheet metal Air filter Type Plastic Frame / PP Filter Net (G1) Fan Type Sirocco fan Quantity 2 3 4 2 3 4 Air flow rate High m³/h 407 385 488 677 725 1,032 1,116 407 385 488 677 725 1,032 1,116 Medium m³/h 326 306 374 527 570 669 798 846 326 306 374 527 570 669 798 846 Low m³/h 235 263 304 446 481 555 619 235 263 304 446 481 555 619 Fan speed 1 m³/h 235 227 243 290 397 436 489 235 227 243 290 397 436 489 Total sound power level High dBA 45 44 50 57 59 45 44 50 57 59 Medium dBA 39 38 41 44 42 46 51 52 39 38 41 44 42 46 51 52 Low dBA 33 34 37 39 34 43 44 33 34 37 39 34 43 44 Fan speed 1 dBA 33 30 31 38 40 33 30 31 38 40 Water flow Cooling High l/h 334 354 443 536 589 674 897 962 334 354 443 536 589 674 897 962 Medium l/h 275 282 343 412 479 630 720 757 275 282 343 412 479 630 720 757 Low l/h 210 241 282 345 415 477 534 583 210 241 282 345 415 477 534 583 Fan speed 1 l/h 210 209 228 213 354 409 442 483 210 209 228 213 354 409 442 483 Heating High l/h 344 409 496 689 751 797 1,029 1,092 182 225 253 330 393 502 531 Medium l/h 290 343 400 577 618 755 852 888 156 203 222 266 338 374 419 436 Low l/h 230 306 341 505 542 613 669 717 126 192 203 231 307 333 356 Fan speed 1 l/h 126 182 186 164 277 291 310 230 275 289 366 471 550 579 620 Piping connections Drain OD mm 17.3 Power supply Phase/Frequency/Voltage Hz/V 1~/50/230 Current input High A 0.01 0.02 0.03 0.02 0.04 0.05 0.01 0.02 0.03 0.02 0.04 0.05 Medium A 0.01 0.02 0.04 0.01 0.02 0.04 Low A 0.01 0.02 0.01 0.03 0.01 0.02 0.01 0.03 Control systems Wired remote control FWEC3A/FWEDA/SHINKA/FWEC2T/4T Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB Concealed flexi type unit with low ESP J AC fan motor unit for horizontal or vertical concealed mounting J Low unit casing height of 200mm J Sirocco Fan leading to low noise operation J Open control J Factory mounted valve combinations J Increased flexibility of capacity setting in the field J The air filter can easily be removed for cleaning

RkJQdWJsaXNoZXIy MTE0MTkzMg==