777 FWM-DAT/DAF FWM-DAT/DAF FWEC1,2,3A FWEC2T/4T FWEDA SHINKA TOUCH/ SHINKA ZONE FWM-DAT FWM-DAF Indoor unit FWM-DAT/DAF 01 15 02 25 03 35 04 06 08 10 01 15 02 25 03 35 04 06 08 10 2-pipe 4-pipe Cooling capacity (standard conditions) Total capacity High kW 1.50 1.69 1.91 2.36 2.87 3.45 4.23 4.41 6.53 7.78 1.42 1.64 1.74 2.32 2.81 3.36 4.16 4.57 6.46 7.64 Medium kW 1.21 1.48 1.66 1.99 2.34 2.58 3.21 3.59 5.14 6.07 1.11 1.44 1.52 1.96 2.29 2.54 3.17 3.74 5.10 5.99 Low kW 1.02 1.24 1.34 1.57 1.73 1.94 2.47 2.95 3.88 4.00 0.97 1.22 1.24 1.55 1.70 1.92 2.44 3.06 3.84 3.96 Sensible capacity High kW 1.16 1.25 1.37 1.82 2.05 2.69 3.05 3.55 4.73 5.72 1.10 1.22 1.41 1.79 2.01 2.61 2.99 3.47 4.67 5.61 Medium kW 0.94 1.10 1.20 1.53 1.66 1.99 2.39 2.85 3.70 4.46 0.87 1.07 1.18 1.50 1.62 1.96 2.36 2.80 3.67 4.40 Low kW 0.77 0.93 0.98 1.15 1.23 1.41 1.76 2.27 2.75 2.94 0.73 0.91 0.96 1.14 1.21 1.40 1.74 2.23 2.73 2.91 Heating capacity (standard conditions) High kW 1.82 1.84 2.15 2.70 2.94 4.05 4.24 4.98 6.49 8.37 1.66 1.76 2.53 2.68 4.20 3.82 4.64 6.97 7.35 Medium kW 1.48 1.72 1.81 2.26 2.37 3.13 3.24 4.08 5.17 6.53 1.49 1.56 2.18 2.31 3.47 3.22 4.07 6.02 6.29 Low kW 1.21 1.45 1.50 1.74 1.76 2.39 2.47 3.31 3.97 4.39 1.31 1.36 1.78 1.88 2.82 2.73 3.55 5.02 4.85 Power input High kW 0.037 0.053 0.057 0.056 0.065 0.098 0.182 0.244 0.037 0.053 0.057 0.056 0.065 0.098 0.182 0.244 Medium kW 0.03 0.04 0.05 0.06 0.07 0.13 0.17 0.03 0.04 0.05 0.06 0.07 0.13 0.17 Low kW 0.02 0.03 0.02 0.03 0.04 0.05 0.09 0.11 0.02 0.03 0.02 0.03 0.04 0.05 0.09 0.11 Dimensions Unit HeightxWidthxLength mm 535x584x224 535x794x224 535x1,000x224 535x1,210x249 535x584x224 535x794x224 535x1,000x224 535x1,210x249 Weight Unit kg 16.5 16.9 21.4 22.1 26.3 26.4 26.6 35.4 16.5 16.9 21.4 22.1 26.3 26.4 26.6 35.4 Air filter Type Polypropylene net Fan Type Centrifugal Quantity 1 2 1 2 Air flow rate High m³/h 319 344 442 640 706 785 1,011 1,393 307 330 327 432 431 628 690 763 998 1,362 Medium m³/h 233 271 341 450 497 605 771 1,022 225 261 334 332 444 490 593 765 1,007 Low m³/h 178 211 241 320 361 470 570 642 174 205 238 237 316 356 460 565 636 Total sound power level High dBA 47.0 49.0 50.0 48.0 52.0 53.0 56.0 61.0 67.0 45.0 49.0 50.0 48.0 47.0 53.0 56.0 58.0 60.0 66.0 Medium dBA 42.0 44.0 43.0 42.0 43.0 49.0 54.0 60.0 39.0 44.0 43.0 41.0 45.0 46.0 53.0 54.0 58.0 Low dBA 37.0 38.0 40.0 35.0 36.0 35.0 43.0 47.0 49.0 33.0 40.0 38.0 34.0 33.0 36.0 39.0 48.0 46.0 48.0 Sound pressure level High dBA 42.0 44.0 45.0 43.0 47.0 48.0 51.0 56.0 62.0 40.0 44.0 45.0 43.0 42.0 46.0 51.0 54.0 55.0 61.0 Medium dBA 37.0 39.0 38.0 37.0 38.0 44.0 49.0 55.0 34.0 39.0 38.0 36.0 38.0 41.0 48.0 49.0 53.0 Low dBA 32.0 33.0 35.0 30.0 31.0 30.0 38.0 42.0 44.0 28.0 33.0 29.0 28.0 29.0 32.0 43.0 41.0 43.0 Electric heater Power input (Optional) kW 1.0 1.5 1.6 2.0 3.0 1.0 1.5 1.6 2.0 3.0 Piping connections Drain OD mm 16 Power supply Phase/Frequency/Voltage Hz/V 1~/50/230 Control systems Wired remote control FWEC3A/FWEDA/SHINKA/FWEC2T/4T For standard conditions refer to the Measuring Conditions table, at the end of this catalogue Concealed flexi type unit J AC fan motor unit for horizontal or vertical concealed mounting J Quick fixing system for wall or ceiling mounted installation J Pre-assembled 3-way/4-port on/off valves are available J Valve packages are insulated, no extra drain pan required J Valve packages contain balancing valves and sensor pocket J Fast-on connections for electrical options: no tools needed J The air filter can easily be removed for cleaning J Electric heater: no relay up to 2kW capacity J Electric heater: equipped with two overheat cut-out thermostats J Available static pressure up to 50Pa at maximum speed
RkJQdWJsaXNoZXIy MTE0MTkzMg==