11_ECPEN26-500_Fan_Coil_Units

781 FWE-FT/FF FWEC2T/4T FWEC1,2,3A FWEDA SHINKA TOUCH/ SHINKA ZONE FWE-FT FWE-FF Indoor Unit FWE-FT 04FT 05FT 06FT 08FT 10FT 12FT 14FT 16FT 20FT 24FT Cooling capacity (standard conditions) Total capacity 2-pipe High kW 2.10 (1) 2.50 (1) 3.45 (1) 4.40 (1) 4.81 (1) 5.60 (1) 7.06 (1) 8.05 (1) 10.30 (1) 11.50 (1) Medium kW 1.75 (1) 2.10 (1) 3.13 (1) 3.60 (1) 4.30 (1) 5.06 (1) 6.69 (1) 7.38 (1) 8.84 (1) 10.48 (1) Low kW 1.40 (1) 1.70 (1) 2.39 (1) 2.40 (1) 3.40 (1) 3.50 (1) 5.90 (1) 5.98 (1) 7.08 (1) 7.90 (1) Fan speed 1 kW 0.90 (1) 1.10 (1) 1.81 (1) 1.35 (1) 2.31 (1) 2.32 (1) 4.98 (1) 5.01 (1) 5.72 (1) 6.30 (1) Sensible capacity 2-pipe High kW 1.68 (1) 2.06 (1) 2.84 (1) 3.38 (1) 3.89 (1) 4.53 (1) 5.81 (1) 6.82 (1) 8.72 (1) 9.86 (1) Medium kW 1.36 (1) 1.69 (1) 2.53 (1) 2.77 (1) 3.42 (1) 4.09 (1) 5.37 (1) 6.14 (1) 7.31 (1) 8.97 (1) Low kW 1.08 (1) 1.31 (1) 1.92 (1) 1.82 (1) 2.68 (1) 2.76 (1) 4.56 (1) 4.68 (1) 5.64 (1) 6.37 (1) Fan speed 1 kW 0.69 (1) 0.83 (1) 1.44 (1) 1.01 (1) 1.77 (1) 1.78 (1) 3.75 (1) 3.82 (1) 4.44 (1) 4.95 (1) Latent capacity 2-pipe High kW 0.42 (1) 0.44 (1) 0.61 (1) 1.02 (1) 0.92 (1) 1.07 (1) 1.25 (1) 1.22 (1) 1.58 (1) 1.64 (1) Heating capacity (standard conditions) Capacity 2-pipe High kW 2.93 (2) 3.00 (2) 3.99 (2) 5.34 (2) 5.78 (2) 7.17 (2) 7.43 (2) 8.26 (2) 10.41 (2) 12.05 (2) Medium kW 2.47 (2) 2.53 (2) 3.58 (2) 4.38 (2) 4.93 (2) 6.08 (2) 6.81 (2) 7.43 (2) 8.75 (2) 10.99 (2) Low kW 2.05 (2) 2.10 (2) 2.73 (2) 3.18 (2) 3.70 (2) 3.89 (2) 5.51 (2) 6.64 (2) 7.82 (2) Fan speed 1 kW 1.49 (2) 1.53 (2) 2.13 (2) 2.23 (2) 2.52 (2) 2.65 (2) 4.07 (2) 4.94 (2) 5.55 (2) Power input High kW 0.058 (3) 0.082 (3) 0.096 (3) 0.103 (3) 0.115 (3) 0.222 (3) 0.244 (3) 0.191 (3) 0.298 (3) Medium kW 0.05 (3) 0.06 (3) 0.08 (3) 0.17 (3) 0.12 (3) 0.21 (3) Low kW 0.04 (3) 0.05 (3) 0.06 (3) 0.14 (3) 0.10 (3) 0.17 (3) Dimensions Unit HeightxWidthxDepth mm 253x728x570 253x1,090x570 253x1,360x570 253x1,680x570 Casing Colour Metal Fan Type Centrifugal (Blade: Forward - curve) Air flow rate High m³/h 492 (3) 683 (3) 949 (3) 989 (3) 1,155 (3) 1,534 (3) 1,776 (3) 1,812 (3) 2,090 (3) Medium m³/h 398 (3) 592 (3) 734 (3) 850 (3) 989 (3) 1,368 (3) 1,534 (3) 1,455 (3) 1,831 (3) Low m³/h 319 (3) 421 (3) 503 (3) 646 (3) 1,052 (3) 1,036 (3) 1,220 (3) Fan speed 1 m³/h 218 (3) 312 (3) 338 (3) 444 (3) 738 (3) 720 (3) 864 (3) Total sound power level High dBA 49.0 (4) 50.0 (4) 58.0 (4) 54.0 (4) 57.0 (4) 61.0 (4) 60.0 (4) 64.0 (4) 58.0 (4) 64.0 (4) Medium dBA 44.0 (4) 56.0 (4) 48.0 (4) 54.0 (4) 57.0 (4) 58.0 (4) 60.0 (4) 53.0 (4) 60.0 (4) Low dBA 39.0 (4) 47.0 (4) 40.0 (4) 48.0 (4) 51.0 (4) 47.0 (4) 50.0 (4) Fan speed 1 dBA 31.0 (4) 40.0 (4) 34.0 (4) 42.0 (4) 44.0 (4) 42.0 (4) 43.0 (4) Sound pressure level High dBA 38.0 (5) 39.0 (5) 47.0 (5) 43.0 (5) 46.0 (5) 50.0 (5) 49.0 (5) 53.0 (5) 47.0 (5) 53.0 (5) Medium dBA 33.0 (5) 34.0 (5) 45.0 (5) 37.0 (5) 43.0 (5) 46.0 (5) 47.0 (5) 49.0 (5) 42.0 (5) 49.0 (5) Low dBA 28.0 (5) 36.0 (5) 29.0 (5) 37.0 (5) 40.0 (5) 36.0 (5) 39.0 (5) Fan speed 1 dBA 20.0 (5) 29.0 (5) 23.0 (5) 31.0 (5) 33.0 (5) 31.0 (5) 32.0 (5) Water flow Cooling High l/h 361 (1) 430 (1) 592 (1) 757 (1) 827 (1) 964 (1) 1,213 (1) 1,384 (1) 1,771 (1) 1,978 (1) Medium l/h 301 (1) 361 (1) 538 (1) 618 (1) 740 (1) 870 (1) 1,151 (1) 1,270 (1) 1,519 (1) 1,802 (1) Low l/h 241 (1) 292 (1) 410 (1) 413 (1) 584 (1) 602 (1) 1,014 (1) 1,029 (1) 1,217 (1) 1,359 (1) Fan speed 1 l/h 155 (1) 189 (1) 311 (1) 232 (1) 396 (1) 399 (1) 857 (1) 861 (1) 983 (1) 1,083 (1) Heating High l/h 504 (2) 517 (2) 686 (2) 919 (2) 995 (2) 1,233 (2) 1,277 (2) 1,420 (2) 1,790 (2) 2,073 (2) Water flow Heating Medium l/h 424 (2) 435 (2) 615 (2) 753 (2) 847 (2) 1,045 (2) 1,171 (2) 1,277 (2) 1,504 (2) 1,890 (2) Low l/h 353 (2) 361 (2) 469 (2) 547 (2) 637 (2) 669 (2) 948 (2) 1,142 (2) 1,344 (2) Fan speed 1 l/h 256 (2) 262 (2) 365 (2) 384 (2) 434 (2) 456 (2) 700 (2) 849 (2) 954 (2) (1)Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB | (2)Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (3)Airflow value measurements are performed at 20°C(DB)/15°C(WB) condition. | (4)Sound power level according to ISO3741 | (5)The sound pressure level is measured via a microphone at 1m distance of the unit.

RkJQdWJsaXNoZXIy MTE0MTkzMg==