11_ECPEN26-500_Fan_Coil_Units

783 FWB-CT/CF FWB-CT/CF FWEC1,2,3A FWEC2T/4T FWEDA SHINKA TOUCH/ SHINKA ZONE FWB-CT FWB-CF Indoor unit FWB-CT/CF 04 05 06 08 10 11 15 17 2-pipe Speed min med max min med max min med max min med max min med max min med max min med max min med max Declared speed 2,5,7 1,5,7 1,6,7 1,4,7 1,6,7 1,6,7 5,6,7 5,6,7 Rated air flow (E) m³/h 109 246 276 171 275 341 195 360 402 305 532 652 333 687 760 333 687 760 1,050 1,163 1,289 1,050 1,163 1,289 Available static pressure (E) Pa 10 50 63 19 50 77 19 50 63 17 50 75 12 50 61 12 50 61 40 50 60 40 50 60 Power input (E) W 24 57 82 34 69 106 34 85 106 76 143 192 76 167 192 76 167 192 235 280 332 235 280 332 Maximum current absorption A 0.40 0.56 0.56 1.10 1.10 1.10 2.10 2.10 Total cooling capacity (1)(E) kW 0.92 1.72 1.90 1.27 1.90 2.27 1.57 2.69 2.96 1.92 3.17 3.68 2.22 4.22 4.63 2.44 4.79 5.23 6.15 6.66 7.21 6.91 7.49 8.12 Sensible cooling capacity (1)(E) kW 0.61 1.21 1.34 0.89 1.34 1.59 1.07 1.86 2.03 1.42 2.39 2.81 1.60 3.09 3.39 1.70 3.33 3.64 4.51 4.88 5.29 4.83 5.23 5.67 FCEER class (E) D E D Water flow (1) l/h 160 306 340 222 339 408 274 476 527 343 568 664 394 753 828 432 850 930 1,095 1,191 1,295 1,225 1,333 1,448 Water pressure drop (2)(E) kPa2563683793811 2 7 8 3 10 12 13 1618202326 Heating capacity (3)(E) kW 0.88 1.81 1.99 1.33 1.98 2.35 1.59 2.80 3.10 2.35 3.71 4.31 2.54 4.76 5.17 2.63 5.03 5.49 6.68 7.22 7.80 7.18 7.80 8.46 FCCOP class (E) D Water flow (3) l/h 153 315 346 231 345 408 276 488 538 408 644 749 442 827 898 457 875 955 1,162 1,256 1,357 1,248 1,356 1,472 Water pressure drop (3)(E) kPa 1 452572684911 2 7 8 3 9 11 121416172023 Standard coil - number of rows 3 3 4 3 3 4 3 4 Total sound power level (4) dB(A) 28 49 52 39 50 54 39 50 54 38 52 58 38 55 58 38 55 58 61 63 69 61 63 69 Inlet + radiated sound power level (4)(E) dB(A) 26 47 50 37 48 52 37 48 52 37 50 58 36 53 56 36 53 56 59 61 67 59 61 67 Outlet sound power level (4)(E) dB(A) 25 46 49 36 47 51 36 47 51 35 47 56 35 52 55 35 52 55 58 60 66 58 60 66 Water content - standard coil dm³ 1.20 1.20 1.60 1.60 2.50 3.30 2.50 3.30 Power supply cable type N07V-K Cross-section area of power cables (5) mm² 1.00 1.00 1.00 1.50 1.50 1.50 1.50 1.50 Safety fuse F A 1 1 1 2 2 2 2 2 Fuses type gG Power supply Phase/Frequency Hz 1~/50 Control systems Wired remote control FWEC3A/FWEDA/SHINKA/FWEC2T/4T 4-pipe Speed min med max min med max min med max min med max min med max min med max min med max min med max Declared speed 2,5,7 1,5,7 1,6,7 1,4,7 1,6,7 1,6,7 5,6,7 5,6,7 Rated air flow (E) m³/h 109 243 270 170 272 336 195 357 398 302 524 642 333 683 755 333 683 755 1,050 1,163 1,289 1,050 1,163 1,289 Available static pressure (E) Pa 10 50 63 19 50 77 19 50 63 17 50 75 12 50 61 12 50 61 40 50 60 40 50 60 Power input (E) W 24 57 82 34 69 106 34 85 106 76 143 192 76 167 192 76 167 192 235 280 332 235 280 332 Maximum current absorption A 0.40 0.56 0.56 1.10 1.10 1.10 2.10 2.10 Total cooling capacity (1)(E) kW 0.92 1.70 1.86 1.26 1.88 2.24 1.57 2.67 2.93 1.89 3.13 3.64 2.22 4.20 4.60 2.44 4.76 5.20 6.15 6.66 7.21 6.91 7.49 8.12 Sensible cooling capacity (1)(E) kW 0.61 1.20 1.31 0.88 1.33 1.57 1.07 1.84 2.01 1.41 2.35 2.78 1.60 3.07 3.36 1.70 3.31 3.62 4.51 4.88 5.29 4.83 5.23 5.67 FCEER class (E) D E D Water flow (1) l/h 160 302 333 221 335 404 274 473 522 339 562 656 394 749 822 432 846 925 1,095 1,191 1,295 1,225 1,333 1,448 Water pressure drop (2)(E) kPa2563683793811 2 7 8 3 10 12 13 1618202326 Heating capacity (3)(E) kW 1.14 1.93 2.06 1.55 2.07 2.32 2.09 3.09 3.29 2.80 3.82 4.24 3.40 5.17 5.45 3.40 5.17 5.45 6.42 6.73 7.06 6.42 6.73 7.06 FCCOP class (E) C D C D D Water flow (3) l/h 100 169 180 136 181 204 183 271 288 245 334 371 297 452 477 297 452 477 562 590 618 562 590 618 Water pressure drop (3)(E) kPa 1 2 3 2 3 3 2 3 4 3 5 6 6 1314 6 1314192122192122 Total sound power level 28 49 52 39 50 54 39 50 54 38 52 58 38 55 58 38 55 58 61 63 69 61 63 69 Additional coil - number of rows (4) dB(A) 1 Inlet + radiated sound power level (4)(E) dB(A) 26 47 50 37 48 52 37 48 52 36 50 56 36 53 56 36 53 56 59 61 67 59 61 67 Outlet sound power level (4)(E) dB(A) 25 46 49 36 47 51 37 48 51 35 49 55 35 52 55 35 52 55 58 60 66 58 60 66 Water content - standard coil dm³ 0.47 0.59 0.97 (1) Water temperature 7°C / 12°C, air temperature dry bulb 27°C, wet bulb 19°C (47% relative humidity) according to EN1397:2015 | (2) Water temperature 7°C / 12°C, air temperature dry bulb 27°C, wet bulb 19°C (47% relative humidity) | (3) Water temperature 65°C / 55°C, air temperature 20°C | (4) Sound power measured according to standards ISO 3741 and ISO 3742 | (5) Sound pressure measured at a distance of 4 m in a free field with a directivity factor of 1 | (E) EUROVENT certified data Concealed ceiling unit with medium ESP J AC fan motor unit for horizontal concealed mounting J Compact dimensions, can easily be mounted in a narrow ceiling void J Heat exchanger up to 4 rows J Drain pan to collect the condensate from: heat exchanger and regulating valves -reversible water connections J The air filter can easily be removed for cleaning J Available static pressure up to 80Pa at maximum speed

RkJQdWJsaXNoZXIy MTE0MTkzMg==