784 Type Model Product name Fan motor type Capacity Ducted units Ducted unit with low ESP J For horizontal concealed mounting J Available static pressure up to 80 Pa J Easy installation and maintenance J 4-speed fan-motor J Improved sound quality FWE-FT/FF AC Cooling: 0.9 - 11.5 kW Heating: 1.49 - 12.05 kW Ducted unit with medium ESP J For horizontal concealed mounting J Instant adjustment to temperature and relative humidity changes J Available static pressure up to 70 Pa J Low sound levels FWP- CT/ CF BLDC Cooling: 1.97 - 8.28 kW Heating: 1.99 - 8.46 kW Ducted unit with medium ESP J For horizontal concealed mounting J Available static pressure up to 60 Pa J 7-speed electrical motors (thermal protection on windings) J Easy maintenance FWB-CT/CF AC Cooling: 1.90 - 8.12 kW Heating: 1.99 - 8.46 kW Ducted unit with high ESP J For horizontal or vertical concealed mounting J Available static pressure up to 70 Pa J Easy maintenance FWN-AT/AF BLDC Cooling: 2.83 - 8.75 kW Heating: 3.63 - 18.10 kW Ducted unit with high ESP J For horizontal or vertical concealed mounting J Available static pressure from 60 up to 145 Pa J Easy maintenance FWD-AT/AF AC Cooling: 3.90 - 18.30 kW Heating: 4.05 - 21.92 kW Wall mounted unit Wall mounted unit J High aesthetic cabinet design J Optimum air distribution J Easy installation J 3-speed fan motor FWT-GT AC Cooling: 2.43 - 5.28 kW Heating: 3.22 - 7.33 kW Ducted unit with low ESP J Easy installation and maintenance J BLDC fan-motor with improved energy efficiency J Double filtration stage J Embedded Flash Streamer technology J Internal 3-way ON-OFF valve FWT-HT BLDC Cooling: 2.43 - 5.28 kW Heating: 2.73 - 6.24 kW Products overview Products overview
RkJQdWJsaXNoZXIy MTE0MTkzMg==