786 FWC-BT FWC-BF Indoor unit FWC-BT/BF 06 07 08 09 06 07 08 09 2-pipe 4-pipe Cooling capacity (standard conditions) Total capacity High kW 5.5 6.1 7.2 8.1 5.9 6.3 7.2 8.3 Medium kW 4.7 5.3 5.9 6.8 5.1 5.6 6.2 6.9 Low kW 3.9 4.5 4.8 5.4 4.3 4.6 4.8 5.7 Sensible capacity High kW 4.2 4.7 5.7 6.5 4.2 4.6 5.4 6.4 Medium kW 3.5 4.0 4.5 5.3 3.6 4.0 4.5 5.2 Low kW 2.8 3.3 3.5 4.1 3.1 3.3 3.5 4.0 Heating capacity (standard conditions) High kW 6.8 7.7 9.2 10.6 6.9 7.8 9.2 10.4 Medium kW 5.8 6.6 7.6 8.8 6.1 6.7 7.6 8.7 Low kW 4.8 5.5 5.8 7.0 5.2 5.5 5.8 6.8 Power input High kW 0.045 0.054 0.077 0.107 0.046 0.055 0.077 0.107 Medium kW 0.040 0.046 0.058 0.076 0.041 0.047 0.059 0.077 Low kW 0.034 0.037 0.039 0.045 0.035 0.038 0.040 0.046 FCEER 116 119 113 104 124 120 112 106 FCCOP 143 147 141 137 149 144 138 131 Dimensions Unit HeightxWidthxLength mm 288x840x840 Weight Unit kg 26 29 Fan Type Turbo fan Quantity 1 Air flow rate High m³/h 1,068 1,236 1,518 1,776 1,032 1,200 1,476 1,746 Medium m³/h 894 1,038 1,200 1,410 864 1,002 1,164 1,374 Low m³/h 720 834 888 1,044 708 804 852 1,014 Total sound power level High dBA 43.0 47.0 53.0 57.0 43.0 47.0 53.0 57.0 Medium dBA 36.0 39.0 44.0 49.0 36.0 39.0 44.0 49.0 Low dBA 31.0 33.0 36.0 40.0 33.0 36.0 40.0 Sound pressure level High dBA 29.0 33.0 39.0 43.0 29.0 33.0 39.0 43.0 Medium dBA 24.0 28.0 32.0 37.0 24.0 28.0 32.0 37.0 Low dBA 21.0 22.0 24.0 28.0 21.0 22.0 24.0 28.0 Piping connections Drain OD mm VP25 (External dia.32 / internal dia. 25) Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Control systems Infrared remote control BRC7E532F / BRC7E533F Wired remote control BRC1HF For standard conditions refer to Measuring Conditions table, at the end of this catalogue Round flow cassette J BLDC fan motor unit for ceiling mounting. 360° air discharge J 360° air discharge ensures uniform air flow and temperature distribution J Modern style decoration panel in white (RAL9010) J Optional fresh air intake J Comfortable horizontal air discharge ensures draughtfree operation and prevents ceiling soiling J Possibility to shut 1 or 2 flaps for easy installation in corners J Standard drain pump with 850mm lift increases flexibility and installation speed FWC-BT/BF BRC1HF BRC7F532F FWC-BT/BF
RkJQdWJsaXNoZXIy MTE0MTkzMg==