11_ECPEN26-500_Fan_Coil_Units

787 FWT-HT BRC51D67 FWT-HT ARC485B2 Indoor unit FWT-HT 02 03 04 05 06 2-pipe Cooling capacity (standard conditions) Latent capacity High kW 0.66 (1) 0.63 (1) 0.88 (1) 0.98 (1) 1.09 (1) Total capacity High kW 2.43 (1) 2.70 (1) 3.49 (1) 4.54 (1) 5.28 (1) Medium kW 2.32 (1) 2.55 (1) 3.19 (1) 4.07 (1) 4.54 (1) Low kW 2.11 (1) 2.23 (1) 2.58 (1) 3.37 (1) 4.07 (1) Sensible capacity High kW 1.77 (1) 2.07 (1) 2.61 (1) 3.56 (1) 4.19 (1) Medium kW 1.70 (1) 1.85 (1) 2.37 (1) 3.17 (1) 3.58 (1) Low kW 1.52 (1) 1.61 (1) 1.88 (1) 2.64 (1) 3.19 (1) Heating capacity (standard conditions) High kW 2.73 (2) 2.96 (2) 3.72 (2) 4.89 (2) 6.24 (2) Medium kW 2.37 (2) 2.40 (2) 3.19 (2) 4.54 (2) 4.89 (2) Low kW 1.96 (2) 2.02 (2) 2.64 (2) 4.04 (2) 4.54 (2) Power input High kW 0.010 0.012 0.020 0.025 0.043 Medium kW 0.008 0.009 0.016 0.020 0.027 Low kW 0.007 0.007 0.010 0.015 0.020 FCEER A (1) A (1) A (1) A (1) B (1) FCCOP A (2) A (2) B (2) B (2) B (2) Dimensions Unit HeightxWidthxLength mm 288x870x234 317x1,089x275 Packed unit HeightxWidthxLength mm 314x930x357 366x1,173x395 Weight Unit kg 10.0 14.6 Packed unit kg 11.8 17.1 Casing Colour White Material High impact polystyrene Air direction control Automatic louver (up & down) Air filter Type Gin-Ion filter + PM2.5 filter Quantity 2 Air flow rate High m³/h 442 (3) 476 (3) 629 (3) 866 (3) 1,053 (3) Medium m³/h 391 (3) 416 (3) 544 (3) 765 (3) 883 (3) Low m³/h 340 (3) 357 (3) 425 (3) 663 (3) 782 (3) Total sound power level High dBA 46 (4) 49 (4) 55 (4) 59 (4) Medium dBA 43 (4) 44 (4) 52 (4) 51 (4) 54 (4) Low dBA 39 (4) 39 (4) 45 (4) 48 (4) 51 (4) Sound pressure level High dBA 34 (5) 35 (5) 42 (5) 46 (5) Medium dBA 29 (5) 30 (5) 39 (5) 38 (5) 42 (5) Low dBA 25 (5) 26 (5) 32 (5) 34 (5) 39 (5) Piping connections Water Inlet 3/4'' Outlet 3/4'' Drain OD mm 16.5 Power supply Phase/Frequency/Voltage Hz/V 1~/ 50 / 220-240 Fan motor Power input High 0.007 0.007 0.010 0.015 0.020 Medium 0.008 0.009 0.016 0.020 0.027 Low 0.010 0.012 0.020 0.025 0.043 Running current High 0.07 0.07 0.09 0.11 0.16 Medium 0.08 0.08 0.12 0.16 0.22 Low 0.10 0.10 0.16 0.22 0.32 Control systems Infrared remote control ARC485B2 Wired remote control BRC51D67 (1) Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (2) Heating: 2 pipe: air 20°CDB; entering water 45°C, water temperature drop 5K. | (3) Air flow at 0Pa ESP | (4) Sound power level according to ISO3741 | (5) Sound pressure measured at 1m in front of the unit and 0.8m below the vertical centre line of the unit (JIS C 9612). For standard conditions refer to the Measuring Conditions table, at the end of this catalogue Wall mounted unit J BLDC fan motor unit for wall mounting J Modern white panel design J 5 different sizes from 2.4 kW to 5.3 kW J FWT-HTVD model with 230V ON-OFF built-in 3-way valve factory mounted J 2-way valve available as supplied loose accessory (for FWT-HT model) J Double filtration stage (Gin-Ion filter + PM2.5 filter) J Daikin Flash Streamer technology integrated J FCBAG Modbus gateway available as accessory for BMS integration J Dry contact for remote ON/OFF Flash Streamer

RkJQdWJsaXNoZXIy MTE0MTkzMg==