788 FWF-D Indoor Unit FWF 02DF 02DT 03DT 03DF 04DF 04DT 05DT 05DF Cooling capacity (standard conditions) Total capacity 2-pipe High kW - 2.00 3.00 - 4.07 5.10 - Medium kW - 1.67 2.78 - 3.41 4.16 - Low kW - 1.30 2.37 - 2.65 2.93 - Total capacity 4-pipe High kW 2.00 - 3.00 4.00 - 5.02 Medium kW 1.71 - 2.77 3.33 - 4.00 Low kW 1.44 - 2.30 2.58 - 2.64 Sensible capacity 2-pipe High kW - 1.76 2.31 - 3.01 3.88 - Medium kW - 1.43 2.08 - 2.49 3.08 - Low kW - 1.09 1.75 - 1.91 2.11 - Sensible capacity 4-pipe High kW 1.76 - 2.19 2.88 - 3.67 Medium kW 1.46 - 1.99 2.33 - 2.88 Low kW 1.20 - 1.61 1.78 - 1.85 Latent capacity 2-pipe High kW - 0.24 0.69 - 1.06 1.22 - Latent capacity 4-pipe High kW 0.24 - 0.81 1.12 - 1.35 Heating capacity (standard conditions) Capacity 2-pipe High kW - 2.54 3.30 - 4.26 5.74 - Medium kW - 2.05 2.96 - 3.48 4.34 - Low kW - 1.56 2.44 - 2.69 2.95 - Capacity 4-pipe High kW 3.31 - 4.15 4.59 - 5.64 Medium kW 2.77 - 3.61 3.75 - 4.32 Low kW 2.23 - 2.78 2.90 - 2.99 Power input kW 0.017 0.018 0.019 0.024 0.045 0.047 kW 0.01 0.02 0.01 0.02 FCEER 129 121 188 156 174 180 120 130 FCCOP 220 156 197 193 198 194 128 174 FCEER CLASS B A B FCCOP CLASS B C B C B Dimensions Unit HeightxWidthxDepth mm 260x642x575 Weight Unit kg 16.0 14.5 15.5 17.0 15.5 17.0 Fan Type Turbo fan Quantity 1 Air flow rate High m³/h 477 498 516 534 612 623 860 847 Medium m³/h 389 388 455 463 487 496 634 607 Low m³/h 301 278 363 356 361 369 408 367 Total sound power level High dBA 41.0 42.0 44.0 48.0 47.0 54.0 56.0 Medium dBA 37.0 39.0 40.0 43.0 41.0 46.0 48.0 Low dBA 34.0 33.0 36.0 38.0 36.0 39.0 40.0 Sound pressure level High dBA 27.0 28.0 30.0 34.0 33.0 40.0 42.0 Medium dBA 23.0 25.0 26.0 29.0 27.0 32.0 34.0 Low dBA 20.0 19.0 22.0 24.0 22.0 25.0 26.0 Water flow Cooling High l/h 345 344 515 516 687 699 878 864 Medium l/h 294 286 477 476 573 586 716 687 Low l/h 248 224 407 396 444 455 504 455 Heating High l/h 285 437 568 357 395 733 987 485 Medium l/h 238 353 508 310 322 599 747 371 Low l/h 192 269 419 239 249 463 507 257 Piping connections Drain OD mm VP20 (External dia.26 / Internal dia. 20) Power supply Phase/Frequency/Voltage Hz/V 1~/50/230 Cooling: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C | Heating: 2 pipe: air 20°CDB, 15°CWB; entering water 45°C; leaving water 40°C | Heating: 4 pipe: air 20°CDB, 15°CWB; entering water 65°C; leaving water 55°C | The unit is not pre-charged. A minimal rest charge is present related to factory quality inspection | Airflow value measurements are performed at 20°C(DB)/15°C(WB) condition. FWF-DT/DF Open protocol 2x2 Cassette J BLDC fan motor unit for ceiling mounting J 4-way air discharge J Compact casing (570mm in width and length) enables unit to fit flush into ceilings and match standard architectural modules, without cutting ceiling tiles J Modern ABS or fully-flat design air intake grille J Reliability and sturdiness in a compact design J Condensate drainage pump up to 835mm lift J Wide range of controllers with the open protocol J Availability of 2-way or 3-way valves with ON-OFF actuator factory mounted FWF-DT/DF FWEDA SHINKA TOUCH/SHINKA SENSE/SHINKA ZONE FWEC10 FWEC3A
RkJQdWJsaXNoZXIy MTE0MTkzMg==