796 FWS-AT/AF FWEC3A FWEC10 FWEDA SHINKA TOUCH/SHINKA SENSE/SHINKA ZONE FWS-AT FWS-AF Indoor unit FWS-AT/AF 02 03 06 08 02 03 06 08 2-pipe 4-pipe Cooling capacity (standard conditions) Total capacity High kW 1.94 2.91 4.48 7.93 1.77 2.86 4.64 7.79 Medium kW 1.69 2.37 3.64 6.2 1.55 2.32 3.79 6.12 Low kW 1.35 1.75 2.99 4.1 1.25 1.72 3.10 4.06 Sensible capacity High kW 1.49 2.09 3.62 5.87 1.44 2.06 3.54 5.76 Medium kW 1.30 1.69 2.90 4.59 1.21 1.65 2.85 4.54 Low kW 1.04 1.25 2.31 3.04 0.97 1.23 2.27 3.01 Heating capacity (standard conditions) High kW 2.15 2.94 4.88 8.37 1.76 2.68 4.64 7.35 Medium kW 1.81 2.37 4.11 6.53 1.56 2.31 4.07 6.29 Low kW 1.50 1.76 3.36 4.39 1.36 1.88 3.55 4.85 Power input High kW 0.019 0.016 0.033 0.087 0.019 0.016 0.033 0.087 Medium kW 0.01 0.02 0.038 0.01 0.02 0.038 Low kW 0.01 0.013 0.01 0.013 FCEER B A B A B FCCOP B A B A B Dimensions Unit HeightxWidthxLength mm 535x584x224 535x794x224 535x1,000x224 535x1,214x249 535x584x224 535x794x224 535x1,000x224 535x1,214x249 Weight Unit kg 16.9 22.1 26.6 35.4 16.9 22.1 26.6 35.4 Air filter Type Polypropylene net Fan Type Centrifugal Quantity 1 2 1 2 Air flow rate High m³/h 344 442 785 1,393 327 431 763 1,362 Medium m³/h 271 341 605 1,022 261 332 593 1,007 Low m³/h 211 241 470 642 205 237 460 636 Total sound power level High dBA 50.0 48.0 56.0 67.0 50.0 47.0 58.0 66.0 Medium dBA 44.0 42.0 49.0 60.0 44.0 41.0 53.0 58.0 Low dBA 40.0 36.0 43.0 49.0 38.0 33.0 48.0 Sound pressure level High dBA 45.0 43.0 51.0 62.0 45.0 42.0 54.0 61.0 Medium dBA 39.0 37.0 44.0 55.0 39.0 36.0 48.0 53.0 Low dBA 35.0 31.0 38.0 44.0 33.0 28.0 43.0 Electric heater Power input (Optional) kW 1.5 1.6 2.0 - 1.5 1.6 2.0 - Piping connections Drain OD mm 16 Power supply Phase/Frequency/Voltage Hz/V 1~/50/230 Control systems Wired remote control FWEC3A/FWEDA/SHINKA/FWEC10 For standard conditions refer to the Measuring Conditions table, at the end of this catalogue Concealed flexi type unit J BLDC fan motor unit for horizontal or vertical concealed mounting. Continuous air flow regulation and fan speed modulation J Blends unobtrusively with any interior décor: only the suction and discharge grilles are visible J Up to 70% energy savings with brushless DC motor technology compared to traditional technology J Instant adjustment to temperature and relative humidity changes J Low operating sound level J Highly flexible solutions: multiple sizes, piping topologies and connection valves J Available static pressure up to 50Pa at maximum speed FWS-AT/AF
RkJQdWJsaXNoZXIy MTE0MTkzMg==