11_ECPEN25-500_Fan_Coil_Units

800 Indoor Unit FWE-FF 04FF 05FF 06FF 08FF 10FF 12FF 14FF 16FF 20FF 24FF Cooling capacity (standard conditions) Total capacity 4-pipe High kW 2.01 (1) 2.40 (1) 3.40 (1) 4.20 (1) 4.69 (1) 5.39 (1) 6.97 (1) 7.98 (1) 10.00 (1) 11.30 (1) Medium kW 1.69 (1) 1.99 (1) 3.04 (1) 3.31 (1) 4.18 (1) 4.84 (1) 6.60 (1) 7.19 (1) 8.51 (1) 10.13 (1) Low kW 1.37 (1) 1.61 (1) 2.29 (1) 2.19 (1) 3.28 (1) 3.35 (1) 5.77 (1) 5.81 (1) 6.79 (1) 7.51 (1) Fan speed 1 kW 0.90 (1) 1.10 (1) 1.76 (1) 1.30 (1) 2.21 (1) 2.25 (1) 4.79 (1) 5.03 (1) 5.50 (1) 6.09 (1) Sensible capacity 4-pipe High kW 1.56 (1) 1.93 (1) 2.74 (1) 3.28 (1) 3.71 (1) 4.27 (1) 5.63 (1) 6.63 (1) 8.28 (1) 9.47 (1) Medium kW 1.29 (1) 1.57 (1) 2.43 (1) 2.48 (1) 3.24 (1) 3.79 (1) 5.10 (1) 5.85 (1) 6.88 (1) 8.47 (1) Low kW 1.02 (1) 1.21 (1) 1.83 (1) 1.62 (1) 2.54 (1) 2.58 (1) 4.24 (1) 4.35 (1) 5.28 (1) 5.91 (1) Fan speed 1 kW 0.67 (1) 0.81 (1) 1.37 (1) 0.95 (1) 1.65 (1) 1.69 (1) 3.51 (1) 3.72 (1) 4.17 (1) 4.67 (1) Latent capacity 4-pipe High kW 0.45 (1) 0.47 (1) 0.66 (1) 0.92 (1) 0.99 (1) 1.12 (1) 1.34 (1) 1.35 (1) 1.72 (1) 1.82 (1) Heating capacity (standard conditions) Capacity 4-pipe High kW 2.38 (2) 2.45 (2) 3.23 (2) 4.80 (2) 5.20 (2) 6.45 (2) 6.75 (2) 7.60 (2) 9.60 (2) 11.10 (2) Medium kW 2.00 (2) 2.06 (2) 2.90 (2) 3.79 (2) 4.43 (2) 5.47 (2) 6.15 (2) 6.75 (2) 7.94 (2) 10.00 (2) Low kW 1.66 (2) 1.72 (2) 2.21 (2) 2.65 (2) 3.33 (2) 3.50 (2) 4.93 (2) 5.84 (2) 6.98 (2) Fan speed 1 kW 1.21 (2) 1.25 (2) 1.72 (2) 1.82 (2) 2.27 (2) 2.38 (2) 3.65 (2) 4.14 (2) 4.97 (2) Power input High kW 0.054 (3) 0.076 (3) 0.094 (3) 0.109 (3) 0.122 (3) 0.170 (3) 0.189 (3) 0.176 (3) 0.224 (3) Medium kW 0.04 (3) 0.06 (3) 0.07 (3) 0.08 (3) 0.14 (3) 0.13 (3) 0.15 (3) Low kW 0.04 (3) 0.05 (3) 0.06 (3) 0.07 (3) 0.12 (3) 0.11 (3) 0.13 (3) Casing Colour Metal Decoration panel Dimensions Unit HeightxWidthxDepth mm 253x728x570 253x1,087x570 253x1,362x570 253x1,677x570 Fan Type Centrifugal (Blade: Forward - curve) Air flow rate High m³/h 465 (3) 638 (3) 854 (3) 931 (3) 1,082 (3) 1,467 (3) 1,692 (3) 1,707 (3) 1,990 (3) Medium m³/h 379 (3) 555 (3) 668 (3) 805 (3) 931 (3) 1,314 (3) 1,467 (3) 1,382 (3) 1,751 (3) Low m³/h 307 (3) 400 (3) 467 (3) 620 (3) 1,021 (3) 1,001 (3) 1,184 (3) Fan speed 1 m³/h 216 (3) 301 (3) 325 (3) 436 (3) 730 (3) 714 (3) 855 (3) Total sound power level High dBA 49.0 (4) 50.0 (4) 59.0 (4) 55.0 (4) 57.0 (4) 61.0 (4) 64.0 (4) 59.0 (4) 64.0 (4) Medium dBA 45.0 (4) 56.0 (4) 49.0 (4) 54.0 (4) 58.0 (4) 61.0 (4) 54.0 (4) 61.0 (4) Low dBA 40.0 (4) 48.0 (4) 41.0 (4) 49.0 (4) 52.0 (4) 48.0 (4) 51.0 (4) Fan speed 1 dBA 32.0 (4) 33.0 (4) 41.0 (4) 35.0 (4) 43.0 (4) 45.0 (4) 43.0 (4) 44.0 (4) Sound pressure level High dBA 38.0 (5) 39.0 (5) 48.0 (5) 44.0 (5) 46.0 (5) 50.0 (5) 53.0 (5) 48.0 (5) 53.0 (5) Medium dBA 34.0 (5) 45.0 (5) 38.0 (5) 43.0 (5) 47.0 (5) 50.0 (5) 43.0 (5) 50.0 (5) Low dBA 29.0 (5) 37.0 (5) 30.0 (5) 38.0 (5) 41.0 (5) 37.0 (5) 40.0 (5) Fan speed 1 dBA 21.0 (5) 22.0 (5) 30.0 (5) 24.0 (5) 32.0 (5) 34.0 (5) 32.0 (5) 33.0 (5) Water flow Cooling High l/h 346 (1) 413 (1) 585 (1) 722 (1) 807 (1) 927 (1) 1,198 (1) 1,372 (1) 1,719 (1) 1,943 (1) Medium l/h 291 (1) 342 (1) 522 (1) 569 (1) 718 (1) 832 (1) 1,135 (1) 1,237 (1) 1,464 (1) 1,742 (1) Low l/h 236 (1) 277 (1) 394 (1) 377 (1) 563 (1) 576 (1) 992 (1) 998 (1) 1,168 (1) 1,292 (1) Fan speed 1 l/h 155 (1) 189 (1) 303 (1) 224 (1) 380 (1) 388 (1) 823 (1) 865 (1) 947 (1) 1,047 (1) Heating High l/h 504 (2) 517 (2) 686 (2) 919 (2) 995 (2) 1,233 (2) 1,277 (2) 1,420 (2) 1,790 (2) 2,073 (2) Water flow Heating Medium l/h 424 (2) 435 (2) 615 (2) 753 (2) 847 (2) 1,045 (2) 1,171 (2) 1,277 (2) 1,504 (2) 1,890 (2) Low l/h 353 (2) 361 (2) 469 (2) 547 (2) 637 (2) 669 (2) 948 (2) 1,142 (2) 1,344 (2) Fan speed 1 l/h 256 (2) 262 (2) 365 (2) 384 (2) 434 (2) 456 (2) 700 (2) 849 (2) 954 (2) (1)Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB | (2)Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (3)Airflow value measurements are performed at 20°C(DB)/15°C(WB) condition. | (4)Sound power level according to ISO3741 | (5)The sound pressure level is measured via a microphone at 1m distance of the unit. FWE-FT/FF Concealed ceiling unit with low ESP J AC fan motor unit for horizontal concealed mounting J Easy installation and maintenance J 4-speed fan motor J Wired electronic controllers range J Available static pressure up to 80Pa J Wide operating range J Standard left and right side water connection J Additional drain pan as standard J G2 plastic frame filter (optional) J Open protocol control J Factory mounted valve available as option J Reduced sound noise thanks to the thinner heat exchanger

RkJQdWJsaXNoZXIy MTE0MTkzMg==