804 FWN-AT/AF FWEC3A FWEC10 FWEDA SHINKA TOUCH/SHINKA SENSE/SHINKA ZONE FWN-AT FWN-AF Indoor unit FWN-AT/AF 04 05 06 07 08 10 12 16 18 04 05 06 07 08 10 12 16 18 2-pipe 4-pipe Cooling capacity (standard conditions) Total capacity High kW 3.80 4.65 6.01 6.65 7.57 8.49 12.2 16.8 18.6 3.76 4.61 5.91 6.55 7.46 8.35 12.1 16.6 18.6 Medium kW 3.47 4.20 5.65 6.25 6.84 7.62 10.4 14.6 16.2 3.44 4.17 5.58 6.17 6.75 7.52 10.3 14.5 16.0 Low kW 2.83 3.38 5.22 5.78 6.20 6.84 8.64 12.3 13.6 2.82 3.36 5.17 5.71 6.14 6.77 8.56 12.2 13.6 Sensible capacity High kW 2.98 3.56 4.47 5.04 6.29 6.83 9.66 13.0 14.3 2.98 3.56 4.47 5.04 6.29 6.83 9.50 13.0 14.3 Medium kW 2.70 3.19 4.20 4.73 5.60 6.07 8.07 11.2 12.2 2.70 3.19 4.20 4.73 5.60 6.07 7.98 11.1 12.0 Low kW 2.19 2.54 3.90 4.35 5.01 5.40 6.58 9.29 10.1 2.19 2.54 3.90 4.35 5.01 5.40 6.51 9.23 9.99 Latent capacity High kW 0.82 1.09 1.54 1.61 1.28 1.66 2.54 3.80 4.30 0.78 1.05 1.44 1.51 1.17 1.52 2.60 3.60 4.30 Heating capacity (standard conditions) High kW 4.05 4.83 6.42 7.26 7.88 8.93 12.7 17.3 19.1 3.91 3.89 5.72 5.65 7.99 7.94 14.4 19.3 19.2 Medium kW 3.69 4.36 6.03 6.80 7.11 8.04 10.8 15.0 16.4 3.68 3.66 5.51 5.45 7.47 7.44 12.6 17.2 17.0 Low kW 3.04 3.55 5.59 6.29 6.47 7.28 9.06 12.7 13.7 3.23 3.23 5.25 5.21 7.02 6.99 10.9 14.9 14.8 Power input High kW 0.112 0.152 0.248 0.305 0.445 0.112 0.152 0.248 0.305 0.445 Medium kW 0.07 0.125 0.17 0.22 0.3 0.073 0.125 0.17 0.22 0.345 Low kW 0.04 0.102 0.124 0.14 0.19 0.04 0.102 0.124 0.144 0.223 FCEER C B C B C C B C B C FCCOP B A B C B C B C B A B C B C B C Dimensions Unit HeightxWidthxLength mm 559x754 x280 559x964 x280 559x1,174 x280 718 x1,174 x353 718x1,384 x353 559x754 x280 559x964 x280 559x1,174 x280 718 x1,174 x353 718x1,384 x353 Weight Unit kg 32.5 33.3 40.6 41.7 47.3 48.7 65.3 77 79.5 34.7 35.5 43.2 44.4 50.3 51.7 71 83 86 Heat exchanger Water volume l 1.29 1.64 1.65 2.13 2.16 2.75 2.99 4.51 5.52 1.29 1.64 1.65 2.13 2.16 2.75 2.99 4.51 5.52 Additional heat exchanger Water volume l - 0.93 1.05 1.17 1.78 2.39 Air filter Type Acrylic - Filtering class EU2 Fan Type Centrifugal Quantity 1 2 1 2 Air flow rate High m³/h 802 791 1,238 1,203 1,606 1,581 2,376 3,207 3,174 793 783 1,211 1,182 1,576 1,550 2,332 3,187 3,154 Medium m³/h 700 692 1,134 1,107 1,384 1,371 1,898 2,641 2,604 694 686 1,115 1,088 1,362 1,349 1,871 2,626 2,590 Low m³/h 534 532 1,019 1,000 1,207 1,198 1,483 2,092 2,074 531 529 1,005 985 1,192 1,184 1,468 2,083 2,065 Total sound power level High dBA 66 69 72 74 78 66 69 72 74 78 Medium dBA 61 63 67 73 61 63 67 73 Low dBA 54 59 61 62 60 69 54 59 61 62 60 69 Sound pressure level High dBA 59 58 64 67 69 59 58 64 67 69 Medium dBA 51 55 58 60 66 65 51 55 58 60 66 65 Low dBA 46 53 55 53 61 46 53 55 53 61 Water flow Cooling High l/h 672 828 1,065 1,202 1,346 1,530 2,158 2,936 3,270 666 810 1,040 1,148 1,343 1,524 2,160 2,936 3,270 Medium l/h 551 666 989 1,112 1,206 1,350 1,835 2,584 2,831 602 727 978 1,079 1,203 1,350 1,805 2,542 2,786 Low l/h 495 581 936 1,040 1,089 1,276 1,516 2,150 2,365 491 584 904 998 1,085 1,207 1,475 2,150 2,389 Heating High l/h 706 850 1,122 1,296 1,373 1,579 2,206 2,988 3,315 342 340 501 496 708 1,278 1,688 Medium l/h 587 694 1,047 1,203 1,239 1,411 1,892 2,640 2,861 322 320 483 477 660 1,104 1,500 1,480 Low l/h 531 611 994 1,126 1,128 1,264 1,581 2,211 2,388 283 460 456 619 940 1,309 Electric heater Power input (Optional) kW 2.0 6.0 9.0 12 Piping connections Drain OD mm 17 Water content Primary coil dm³ 1.29 1.64 1.65 2.13 2.16 2.75 2.99 4.51 5.52 1.29 1.64 1.65 2.13 2.16 2.75 2.99 4.51 5.52 Power supply Phase/Frequency/Voltage Hz/V 1~/50/230 Control systems Wired remote control FWEC3A / FWECSA / FWTOUCH / FWEC10 For standard conditions refer to the Measuring Conditions table, at the end of this catalogue Concealed ceiling unit with high ESP J BLDC fan motor unit for horizontal or vertical mounting. Continuous air flow regulation and fan speed modulation J Up to 70% energy savings with brushless DC motor technology compared to traditional technology J Instant adjustment to temperature and relative humidity changes J Low operating sound level J Highly flexible solutions: multiple sizes, piping topologies and connection valves J The air filter can easily be removed for cleaning J Straight duct connector mounted to discharge side J Available static pressure up to 120Pa at maximum speed FWN-AT/AF
RkJQdWJsaXNoZXIy MTE0MTkzMg==