805 FWD-AT/AF FWEC1,2,3A FWEC2T/4T FWEDA SHINKA TOUCH/SHINKA SENSE/SHINKA ZONE FWD-AT FWD-AF Indoor unit FWD-AT/AF 04 06 08 10 12 16 18 04 06 08 10 12 16 18 2-pipe 4-pipe Cooling capacity (standard conditions) Total capacity High kW 3.65 5.71 7.33 8.25 11.86 15.92 17.74 3.62 5.60 7.20 8.10 11.66 15.84 17.66 Medium kW 3.36 5.39 6.63 7.41 10.12 13.83 15.36 3.33 5.32 6.54 7.31 10.00 13.77 15.29 Low kW 2.74 4.99 6.03 6.68 8.42 11.63 12.92 2.73 4.92 5.97 6.61 8.33 11.59 12.87 Sensible capacity High kW 2.83 4.16 6.04 6.58 9.22 12.21 13.49 2.80 4.08 5.94 6.46 9.06 12.14 13.41 Medium kW 2.59 3.94 5.39 5.86 7.75 10.43 11.40 2.57 3.89 5.31 5.77 7.66 10.38 11.34 Low kW 2.10 3.66 4.84 5.23 6.35 8.61 9.37 2.09 3.60 4.79 5.17 6.29 8.58 9.34 Heating capacity (standard conditions) High kW 4.05 6.42 7.88 8.93 12.72 17.29 19.05 3.91 5.72 7.99 7.94 14.43 19.30 19.20 Medium kW 3.69 6.03 7.11 8.04 10.84 15.05 16.40 3.68 5.51 7.47 7.44 12.63 17.17 17.03 Low kW 3.04 5.59 6.47 7.28 9.06 12.68 13.73 3.23 5.25 7.02 6.99 10.86 14.88 14.79 Power input High kW 0.265 0.460 0.505 0.750 1.300 0.265 0.460 0.505 0.750 1.300 Medium kW 0.19 0.39 0.38 0.54 1.09 0.19 0.39 0.38 0.54 1.09 Low kW 0.14 0.35 0.29 0.37 0.87 0.14 0.35 0.29 0.37 0.87 Dimensions Unit HeightxWidthxLength mm 559x754x280 559x964x280 559x1,170x280 718x1,170x353 718x1,380x353 559x754x280 559x964x280 559x1,170x280 718x1,170x353 718x1,380x353 Weight Unit kg 32.5 40.6 47.3 48.7 65.3 77.0 79.5 34.7 43.2 50.3 51.7 70.9 83.4 85.9 Air filter Type Acrylic fiber - Filtering class G2 (G4 on request) Fan Type Centrifugal Quantity 1 2 1 2 Air flow rate High m³/h 802 1,241 1,609 1,584 2,380 3,206 3,175 794 1,212 1,573 1,550 2,328 3,186 3,155 Medium m³/h 700 1,134 1,384 1,371 1,898 2,641 2,604 694 1,115 1,362 1,349 1,871 2,626 2,590 Low m³/h 534 1,021 1,208 1,200 1,485 2,092 2,073 532 1,004 1,194 1,186 1,466 2,084 2,065 Total sound power level High dBA 66.0 69.0 72.0 74.0 78.0 66.0 69.0 72.0 74.0 78.0 Medium dBA 61.0 63.0 67.0 73.0 61.0 64.0 67.0 73.0 Low dBA 54.0 59.0 62.0 60.0 69.0 54.0 61.0 62.0 60.0 69.0 Sound pressure level High dBA 61.0 64.0 67.0 69.0 73.0 61.0 64.0 67.0 69.0 73.0 Medium dBA 56.0 58.0 62.0 68.0 56.0 59.0 62.0 68.0 Low dBA 49.0 54.0 57.0 55.0 64.0 49.0 56.0 57.0 55.0 64.0 Electric heater Power input (Optional) kW 2.0 6.0 9.0 12.0 2.0 6.0 9.0 12.0 Piping connections Drain OD mm 17 Power supply Phase/Frequency/Voltage Hz/V 1~/50/230 Control systems Wired remote control FWEC3A/FWEDA/SHINKA/FWEC2T/4T For standard conditions refer to the Measuring Conditions table, at the end of this catalogue Concealed ceiling unit with high ESP J AC fan motor unit for horizontal or vertical concealed mounting J Quick fixing system for wall or ceiling mounted installation J Straight duct connector mounted to discharge side J The air filter can easily be removed for cleaning J Available static pressure up to 180Pa at maximum speed FWD-AT/AF
RkJQdWJsaXNoZXIy MTE0MTkzMg==