2026 NEW Fan Coil Units
752 Fan Coil Units are a highly efficient means of turning a water chiller, heat pump or hot water boiler into an efficient, quiet air conditioning system. These units are an effective solution to provide a comfortable environment for both commercial and residential applications. Daikin offers a wide range of Fan Coil Units for both concealed and exposed applications. Three models are available in flexible application. The only moving part in the units is the fan, making them ideal for use in offices, hotels and at home. The goal is to obtain the right solution, both technically and aesthetically.
753 Why choose Daikin fan coil units? 754 Products overview 762 Closed protocol cassette 766 J FWC-BT/BF 766 J FWF-BT/BF 767 Open protocol cassette 768 J FWF-DT/DF 768 J FWC-DT/DF 769 J FWH-AT/AF 771 J FWI-AT/AF 770 Floor standing unit 772 J FWZ-AT/AF 772 J FWV-DAT/DAF 773 Flexi type unit 774 J FWR-AT/AF 774 J FWL-DAT/DAF 775 J FWS-AT/AF 776 J FWM-DAT/DAF 777 J FWE-DT/DF 778 Fan coil units Ducted units 780 J FWE-FT/FF with low ESP 780 J FWP-CT/CF with medium ESP 782 J FWB-CT/CF with medium ESP 783 J FWN-AT/AF with high ESP 784 J FWD-AT/AF with high ESP 785 J FWQ-A with medium ESP 786 Wall mounted unit 787 J FWT-HT 787 Options & accessories - Fan coil units: Panels and Controls 788
754 Benefits for the installer J Reduced amount of sizes: less stock space needed J Modular designs for multiple configurations J Easy integration in BMS system via modbus protocol Benefits for the consultant J Best solution in the market in order to have top efficiency, best comfort and lowest sound levels J Product flexibility: wide range of options, accessories and controls Benefits for the end user J High comfort level J Up to 70% savings on running costs with a BLDC fan motor J Controller with timer programmed operating mode J Shinka controller can satisfy all customer requirements in terms of FCU management Why choose Daikin fan coil units? As more buildings undergo renovation, the need to be able to deliver high indoor air quality in a specific space in an efficient and cost-effective way without having to do a radical re-fit of the entire HVAC system has made fan coil technology an obvious solution. Daikin has a full capacity range of aesthetically pleasing fan coil units with advanced controls that reliably deliver excellent comfort levels. And by using a refined range of advanced DC fan motors, we are able to offer flexibility while maintaining very low noise levels. Why choose Daikin fan coil units? J The new brushless DC ranges reflect Daikin’s commitment to developing highly efficient fan coil units that help to reduce energy consumption, without compromising on reliability and performance. J High level quality is written large for us and we are pleased to offer high technology solutions to the market.
755 www.youtube.com/ DaikinEurope New generation web-based fan coil selection software Select your FCU via our new web-based selection software: J Selection logic is based on the performance conditions requested and filtered by the user J The unit is completely configurable by the user with all the options/ accessories available J A modular report with certified technical specifications and project summary can be printed BIM objects Our Fan Coils units are available as BIM objects in Revit format, which means they can be used in Autodesk REVIT MEP and in AutoCAD 2D files. Visit our BIM Application Suite BLDC fan motors Video Learn more on the advantages of BLDC fan motors in Fan coil units: J Higher efficiency than AC motor J High comfort level J Low sound levels J High flexibility level Expanded FCU Controller Lineup FWEC2T/4T/10 Simplified electronic controller Wired on-wall controller available in 3 models: J 2 pipe J 4 pipe J BLDC (with automatic speed function) J 230 V ON-OFF valve control (cooling/heating) J Dedicated temperature probe and on-board mounting kit Why choose Daikin fan coil units?
756 Performance & Features J DIP Switch that allows the selection of the optimum fan speed according to the ESP without airflow dropping. J Integrated DC drain pump as standard. J Sub-drain pan provided as a standard. J The side of the water connection can be changed on site. J For air filters, G2 filters are standard, with G3 and G4 filters as options J Factory Mounted valves and optional valves are supplied with special thermal insulations. FWQ-A New MSP duct unit BLDC fan motor for ducted applications
757 Wireless remote controller ARC485B2 Wired remote controller BRC51D67 Performance & Features J 5 different sizes from 2.4 kW to 5.3 kW J Model with 230V ON-OFF internal 3-way valve factory mounted J Integrated dry contact for hotel applications J Double filtration stage (Gin-Ion filter + PM2.5 filter) J Daikin Flash Streamer technology FWT-HT/HTVD New wall mounted unit BLDC fan motor unit for wall mounting
758 Shinka FCU wired remote controller The perfect balance of comfort, control and efficiency Whether you’re looking to maintain perfect comfort in your home, office, or commercial building, Shinka controller ensures optimal performance for every fan coil units system. J Shinka Touch: single-zone control J Shinka Zone: multi-zone control Shinka Touch (SHINKATOUCHWA/BA) Shinka Zone (SHINKAZONEWA/BA) FCU Control PCB (FWEDA)
759 Benefits Single-zone controller This model represents an advanced, efficient, and complete single-zone control system, perfect for maintaining optimal comfort in individual spaces. J Color Full-Touch display 4.3” J Embedded Bluetooth connectivity J FCU complete control with programmable settings (economy/ antifreeze functions, weekly custom schedules, notifications for anomalies or maintenance) J Multi-sensor integration (light, proximity) available with Shinka Sense model J Can be integrated within a multi-zone or BMS system through Modbus protocol. Multi-zone controller This model represents a versatile, scalable, and highly customizable system, ideal for optimizing comfort and energy efficiency in complex spaces or large buildings. J Independent temperature control in different areas (zones) of a building J Ability to set customized temperatures and schedules for each zone J Access to real-time data for each zone Daikin Shinka Manager Commissioning Mobile App Available for iOS and Android Building Management System Building Management System Zone 1 Zone 2 Zone 3 4x Digital Output + 4x Digital Input for external devices
760 Green Building Certification: Supporting BREEAM & LEED Standards with Daikin Fan Coil units Daikin is committed to reducing the environmental impact of air conditioning through innovative, energyefficient technologies. Our fan coil units combine flexibility, performance, and sustainability, offering ceiling, floor, or wall-mounted solutions adaptable to any building design. Engineered for precise temperature control and optimal energy use, Daikin FCUs ensure superior indoor comfort while supporting BREEAM and LEED Green Building standards. BREEAM LEED Category Management Health & Welbeing Energy Waste Pollution Energy & Atmosphere Indoor Environmental Quality Credits Up to 4 Up to 4 Up to 9 Up to 2 Up to 1 Up to 4 Up to 1
761
762 Type Model Product name Fan motor type Capacity Cassette Round flow cassette J 900 x 900 cassette J 360° air discharge ensures uniform air flow J Integrated fresh air intake J Easy installation in corners J Standard drain pump with 850 mm lift FWC-BT/BF BLDC Cooling: 4.0 - 8.7 kW Heating: 4.8 - 10.6 kW 4-way blow ceiling mounted cassette J 600 x 600 cassette J Integrated fresh air intake J Horizontal auto swing J Easy installation in corners J Standard drain pump with 750 mm lift FWF-BT/BF AC Cooling: 1.4 - 4.9 kW Heating: 2.3 - 5.6 kW Open Protocol Cassette J 600 x 600 and 900 x 900 cassette J BLDC motor with low energy consumption up to 75% J 4-way air discharge J Open protocol for control J Condensate drainage pump up to 900 mm lift FWI-AT/AF BLDC Cooling: 1.33 - 10.5 kW Heating: 1.49 - 12.2 kW Open Protocol Cassette J 600 x 600 and 900 x 900 cassette J ON/OFF 3-speed motor J 4-way air discharge J Open protocol for control J Condensate drainage pump up to 900 mm lift FWH-AT/AF AC Cooling: 1.70 - 9.73 kW Heating: 1.97 - 11.1 kW Open Protocol Cassette J 600 x 600 cassette J BLDC fan-motor with improved energy efficiency J Possibility to choose the fully-flat design panel J Standard DC drain pump with 835 mm lift J Open protocol for control FWF-DT/DF BLDC Cooling: 1.3 - 5.1 kW Heating: 1.56 - 5.74 kW Open Protocol Cassette J 900 x 900 cassette J BLDC fan-motor with improved energy efficiency J Possibility to choose the round flow black design panel J Standard DC drain pump with 835 mm lift J Open protocol for control FWC-DT/DF BLDC Cooling: 6.3 - 9.6 kW Heating: 6.8 - 10.7 kW Floor standing units Floor standing unit J For vertical mounting J Continuous air flow regulation and fan speed modulation J Up to 70% energy savings J Low sound levels FWZ-AT/AF BLDC Cooling: 2.64 - 10.08 kW Heating: 2.46 - 11.18 kW Floor standing unit J For horizontal or vertical concealed mounting J Insulated valve packages, no extra drain pan required J Fast-on connections for electrical options: no tools needed J Easy maintenance FWV-DAT/DAF AC Cooling: 1.46 -8.02 kW Heating: 1.90 - 10.03 kW Flexi type units Flexi type unit J For horizontal or vertical mouting J Continuous air flow regulation and fan speed modulation J Up to 70% energy savings J Low sound levels FWR-AT/AF BLDC Cooling: 2.64 - 10.08 kW Heating: 2.46- 11.18 kW Flexi type unit J For horizontal or vertical concealed mounting J Insulated valve packages, no extra drain pan required J Fast-on connections for electrical options: no tools needed J Easy maintenance FWL-DAT/DAF AC Cooling: 1.46 - 8.02 kW Heating: 1.90 - 10.03 kW Concealed flexi type unit J For horizontal or vertical concealed mounting J Continuous air flow regulation and fan speed modulation J Up to 70% energy savings J Low sound levels FWS-AT/AF BLDC Cooling: 2.64 - 10.08 kW Heating: 2.46 - 11.18 kW Concealed flexi type unit J For horizontal or vertical concealed mounting J Insulated valve packages, no extra drain pan required J Fast-on connections for electrical options: no tools needed J Easy maintenance FWM-DAT/DAF AC Cooling: 1.46 -8.02 kW Heating: 1.90 - 10.03 kW Concealed flexi type unit J For horizontal or vertical concealed mounting J Available static pressure up to 30 Pa J Easy installation and maintenance J 5/6 speed fan motor J High power air flow FWE-DT/DF AC Cooling: 1.2 - 5.6 kW Heating: 1.3 - 6.3 kW Products overview Products overview
763 1 15 2 25 3 35 4 5 6 7 8 9 10 11 12 14 15 16 17 18 20 24 • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • Size Products overview
764 Type Model Product name Fan motor type Capacity Ducted units Ducted unit with medium ESP J Horizontal concealed mounting J Available static pressure up to 130 Pa J Variable dip switch on the BLDC fan motor for ESP adjustment FWQ-AT/AF BLDC Cooling: 2.1 - 11.5 kW Heating: 2.63 – 11.8 kW Ducted unit with low ESP J For horizontal concealed mounting J Available static pressure up to 80 Pa J Easy installation and maintenance J 4-speed fan-motor J Improved sound quality FWE-FT/FF AC Cooling: 0.9 - 11.5 kW Heating: 1.49 - 12.05 kW Ducted unit with medium ESP J For horizontal concealed mounting J Instant adjustment to temperature and relative humidity changes J Available static pressure up to 70 Pa J Low sound levels FWP- CT/ CF BLDC Cooling: 1.97 - 8.28 kW Heating: 1.99 - 8.46 kW Ducted unit with medium ESP J For horizontal concealed mounting J Available static pressure up to 60 Pa J 7-speed electrical motors (thermal protection on windings) J Easy maintenance FWB-CT/CF AC Cooling: 1.90 - 8.12 kW Heating: 1.99 - 8.46 kW Ducted unit with high ESP J For horizontal or vertical concealed mounting J Available static pressure up to 70 Pa J Easy maintenance FWN-AT/AF BLDC Cooling: 2.83 - 8.75 kW Heating: 3.63 - 18.10 kW Ducted unit with high ESP J For horizontal or vertical concealed mounting J Available static pressure from 60 up to 145 Pa J Easy maintenance FWD-AT/AF AC Cooling: 3.90 - 18.30 kW Heating: 4.05 - 21.92 kW Wall mounted unit Ducted unit with low ESP J Easy installation and maintenance J BLDC fan-motor with improved energy efficiency J Double filtration stage J Embedded Flash Streamer technology J Internal 3-way ON-OFF valve FWT-HT BLDC Cooling: 2.43 - 5.28 kW Heating: 2.73 - 6.24 kW Products overview Products overview
765 1 15 2 25 3 35 4 5 6 7 8 9 10 11 12 14 15 16 17 18 20 24 25 • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • Size Products overview
766 FWC-BT/BF BRC1HF7 BRC7F532F FWC-BT/BF FWC-BT FWC-BF Indoor unit FWC-BT/BF 06 07 08 09 06 07 08 09 2-pipe 4-pipe Cooling capacity (standard conditions) Total capacity High kW 5.5 6.1 7.2 8.1 5.9 6.3 7.2 8.3 Medium kW 4.7 5.3 5.9 6.8 5.1 5.6 6.2 6.9 Low kW 3.9 4.5 4.8 5.4 4.3 4.6 4.8 5.7 Sensible capacity High kW 4.2 4.7 5.7 6.5 4.2 4.6 5.4 6.4 Medium kW 3.5 4.0 4.5 5.3 3.6 4.0 4.5 5.2 Low kW 2.8 3.3 3.5 4.1 3.1 3.3 3.5 4.0 Heating capacity (standard conditions) High kW 6.8 7.7 9.2 10.6 6.9 7.8 9.2 10.4 Medium kW 5.8 6.6 7.6 8.8 6.1 6.7 7.6 8.7 Low kW 4.8 5.5 5.8 7.0 5.2 5.5 5.8 6.8 Power input High kW 0.045 0.054 0.077 0.107 0.046 0.055 0.077 0.107 Medium kW 0.040 0.046 0.058 0.076 0.041 0.047 0.059 0.077 Low kW 0.034 0.037 0.039 0.045 0.035 0.038 0.040 0.046 FCEER 116 119 113 104 124 120 112 106 FCCOP 143 147 141 137 149 144 138 131 Dimensions Unit HeightxWidthxLength mm 288x840x840 Weight Unit kg 26 29 Fan Type Turbo fan Quantity 1 Air flow rate High m³/h 1,068 1,236 1,518 1,776 1,032 1,200 1,476 1,746 Medium m³/h 894 1,038 1,200 1,410 864 1,002 1,164 1,374 Low m³/h 720 834 888 1,044 708 804 852 1,014 Total sound power level High dBA 43.0 47.0 53.0 57.0 43.0 47.0 53.0 57.0 Medium dBA 36.0 39.0 44.0 49.0 36.0 39.0 44.0 49.0 Low dBA 31.0 33.0 36.0 40.0 33.0 36.0 40.0 Sound pressure level High dBA 29.0 33.0 39.0 43.0 29.0 33.0 39.0 43.0 Medium dBA 24.0 28.0 32.0 37.0 24.0 28.0 32.0 37.0 Low dBA 21.0 22.0 24.0 28.0 21.0 22.0 24.0 28.0 Piping connections Drain OD mm VP25 (External dia.32 / internal dia. 25) Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Control systems Infrared remote control BRC7E532F / BRC7E533F Wired remote control BRC1HF7 For standard conditions refer to the Measuring Conditions table, at the end of this catalogue Round flow cassette J BLDC fan motor unit for ceiling mounting. 360° air discharge J 360° air discharge ensures uniform air flow and temperature distribution J Modern style decoration panel in white (RAL9010) J Optional fresh air intake J Comfortable horizontal air discharge ensures draughtfree operation and prevents ceiling soiling J Possibility to shut 1 or 2 flaps for easy installation in corners J Standard drain pump with 850mm lift increases flexibility and installation speed
767 FWF-BT/BF BRC1HF7 BRC7E530 FWF-BT/BF FWF-BT FWF-BF Indoor unit FWF-BT/BF 02 03 04 05 02 03 04 05 2-pipe 4-pipe Cooling capacity (standard conditions) Total capacity High kW 1.7 3.0 4.0 4.9 1.8 2.9 3.8 4.6 Medium kW 1.5 2.7 3.1 4.0 1.5 2.4 3.1 3.8 Low kW 1.3 2.4 2.8 1.3 1.6 2.6 Sensible capacity High kW 1.4 2.0 2.7 3.5 1.5 1.8 2.5 3.2 Medium kW 1.2 1.7 2.0 2.7 1.2 1.5 1.9 2.5 Low kW 1.0 1.4 1.8 1.0 1.6 Heating capacity (standard conditions) High kW 2.4 3.3 4.5 5.6 3.3 3.6 4.7 5.7 Medium kW 2.1 2.9 3.5 4.4 2.9 3.1 3.7 4.7 Low kW 1.9 2.7 3.0 2.4 2.6 3.2 Power input High kW 0.074 0.090 0.118 0.074 0.094 0.121 Medium kW 0.067 0.070 0.089 0.067 0.062 0.074 0.093 Low kW 0.060 0.055 0.062 0.060 0.055 0.066 FCEER 22 40 44 45 22 33 34 40 FCCOP 32 45 49 41 48 49 Dimensions Unit HeightxWidthxLength mm 285x575x575 Weight Unit kg 19 20 Fan Type Turbo fan Quantity 1 Air flow rate High m³/h 456 468 660 876 468 438 618 822 Medium m³/h 384 390 486 648 390 366 456 612 Low m³/h 300 318 420 318 300 390 Total sound power level High dBA 44.0 50.0 55.0 44.0 46.0 52.0 57.0 Medium dBA 40.0 44.0 49.0 40.0 42.0 46.0 51.0 Low dBA 36.0 38.0 42.0 36.0 38.0 41.0 44.0 Sound pressure level High dBA 31.0 40.0 45.0 31.0 33.0 42.0 47.0 Medium dBA 27.0 33.0 39.0 27.0 29.0 35.0 41.0 Low dBA 26.0 30.0 26.0 27.0 32.0 Piping connections Drain OD mm VP20 (External dia.26 / Internal dia. 20) Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-440 Control systems Infrared remote control BRC7E530 / BRC7E531 Wired remote control BRC1HF7 For standard conditions refer to the Measuring Conditions table, at the end of this catalogue 4-way blow ceiling mounted cassette J AC fan motor unit for ceiling mounting. Possibility to shut 1 or 2 flaps J Modern style decoration panel in white (RAL9010) J Compact casing (570mm in width and length) enables unit to fit flush into ceilings and match standard architectural modules, without cutting ceiling tiles J Comfortable horizontal auto swing ensures draughtfree operation and prevents ceiling soiling J Optional fresh air intake J Possibility to shut 1 or 2 flaps for easy installation in corners J Standard drain pump with 750mm lift increases flexibility and installation speed
768 FWF-DT/DF FWF-DT/DF FWEDA SHINKA TOUCH/ SHINKA ZONE FWEC10 FWEC3A FWF-D Indoor Unit FWF 02DF 02DT 03DT 03DF 04DF 04DT 05DT 05DF Cooling capacity (standard conditions) Total capacity 2-pipe High kW - 2.00 3.00 - 4.07 5.10 - Medium kW - 1.67 2.78 - 3.41 4.16 - Low kW - 1.30 2.37 - 2.65 2.93 - Total capacity 4-pipe High kW 2.00 - 3.00 4.00 - 5.02 Medium kW 1.71 - 2.77 3.33 - 4.00 Low kW 1.44 - 2.30 2.58 - 2.64 Sensible capacity 2-pipe High kW - 1.76 2.31 - 3.01 3.88 - Medium kW - 1.43 2.08 - 2.49 3.08 - Low kW - 1.09 1.75 - 1.91 2.11 - Sensible capacity 4-pipe High kW 1.76 - 2.19 2.88 - 3.67 Medium kW 1.46 - 1.99 2.33 - 2.88 Low kW 1.20 - 1.61 1.78 - 1.85 Latent capacity 2-pipe High kW - 0.24 0.69 - 1.06 1.22 - Latent capacity 4-pipe High kW 0.24 - 0.81 1.12 - 1.35 Heating capacity (standard conditions) Capacity 2-pipe High kW - 2.54 3.30 - 4.26 5.74 - Medium kW - 2.05 2.96 - 3.48 4.34 - Low kW - 1.56 2.44 - 2.69 2.95 - Capacity 4-pipe High kW 3.31 - 4.15 4.59 - 5.64 Medium kW 2.77 - 3.61 3.75 - 4.32 Low kW 2.23 - 2.78 2.90 - 2.99 Power input kW 0.017 0.018 0.019 0.024 0.045 0.047 kW 0.01 0.02 0.01 0.02 FCEER 129 121 188 156 174 180 120 130 FCCOP 220 156 197 193 198 194 128 174 FCEER CLASS B A B FCCOP CLASS B C B C B Dimensions Unit HeightxWidthxDepth mm 260x642x575 Weight Unit kg 16.0 14.5 15.5 17.0 15.5 17.0 Fan Type Turbo fan Quantity 1 Air flow rate High m³/h 477 498 516 534 612 623 860 847 Medium m³/h 389 388 455 463 487 496 634 607 Low m³/h 301 278 363 356 361 369 408 367 Total sound power level High dBA 41.0 42.0 44.0 48.0 47.0 54.0 56.0 Medium dBA 37.0 39.0 40.0 43.0 41.0 46.0 48.0 Low dBA 34.0 33.0 36.0 38.0 36.0 39.0 40.0 Sound pressure level High dBA 27.0 28.0 30.0 34.0 33.0 40.0 42.0 Medium dBA 23.0 25.0 26.0 29.0 27.0 32.0 34.0 Low dBA 20.0 19.0 22.0 24.0 22.0 25.0 26.0 Water flow Cooling High l/h 345 344 515 516 687 699 878 864 Medium l/h 294 286 477 476 573 586 716 687 Low l/h 248 224 407 396 444 455 504 455 Heating High l/h 285 437 568 357 395 733 987 485 Medium l/h 238 353 508 310 322 599 747 371 Low l/h 192 269 419 239 249 463 507 257 Piping connections Drain OD mm VP20 (External dia.26 / Internal dia. 20) Power supply Phase/Frequency/Voltage Hz/V 1~/50/230 Cooling: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C | Heating: 2 pipe: air 20°CDB, 15°CWB; entering water 45°C; leaving water 40°C | Heating: 4 pipe: air 20°CDB, 15°CWB; entering water 65°C; leaving water 55°C | The unit is not pre-charged. A minimal rest charge is present related to factory quality inspection | Airflow value measurements are performed at 20°C(DB)/15°C(WB) condition. Open protocol 2x2 Cassette J BLDC fan motor unit for ceiling mounting J 4-way air discharge J Compact casing (570mm in width and length) enables unit to fit flush into ceilings and match standard architectural modules, without cutting ceiling tiles J Modern ABS or fully-flat design air intake grille J Reliability and sturdiness in a compact design J Condensate drainage pump up to 835mm lift J Wide range of controllers with the open protocol J Availability of 2-way or 3-way valves with ON-OFF actuator factory mounted
769 FWC-D FWC-DF / FWC-DT FWEDA SHINKA TOUCH/ SHINKA ZONE FWEC10 FWEC3A FWC-DF FWC-DT Indoor Unit FWC/FWC 06DF 07DF 08DF 09DF 06DT 07DT 08DT 09DT Cooling capacity (standard conditions) Total capacity 2-pipe High kW - 6.34 7.53 8.7 9.66 Medium kW - 4.98 5.74 6.44 6.89 Low kW - 4.06 4.51 4.81 4.88 Total capacity 4-pipe High kW 6.01 7.15 8.41 9.58 - Medium kW 4.76 5.45 6.16 6.69 - Low kW 3.96 4.35 4.68 4.85 - Sensible capacity 2-pipe High kW - 4.9 5.87 6.87 7.84 Medium kW - 3.8 4.42 5.02 5.41 Low kW - 3.04 3.38 3.63 3.69 Sensible capacity 4-pipe High kW 4.58 5.58 6.66 7.79 - Medium kW 3.59 4.17 4.75 5.28 - Low kW 2.93 3.26 3.52 3.64 - Latent capacity 2-pipe High kW - 1.44 1.66 1.83 1.82 Latent capacity 4-pipe High kW 1.43 1.57 1.75 1.79 - Heating capacity (standard conditions) Capacity 2-pipe High kW - 6.79 8.14 9.51 10.7 Medium kW - 5.2 6.05 6.83 7.36 Low kW - 4.15 4.62 4.94 5.02 Capacity 4-pipe High kW 7.47 8.82 10.21 11.47 - Medium kW 5.9 6.74 7.52 8.08 - Low kW 4.87 5.34 5.65 5.77 - Power input kW 0.043 0.069 0.102 0.165 0.045 0.071 0.104 0.167 kW 0.02 0.03 0.02 0.03 FCEER 182 174 160 137 174 170 156 133 FCCOP 225 216 196 167 179 177 164 141 FCEER CLASS B FCCOP CLASS B C Dimensions Unit HeightxWidthxDepth mm 287x837x921 Weight Unit kg 27 25 Fan Air flow rate High m³/h 1,051 1,296 1,563 1,816 1,080 1,336 1,615 1,881 Medium m³/h 782 920 1,053 1,143 798 943 1,081 1,176 Low m³/h 614 686 734 743 621 697 747 757 Total sound power level High dBA 46 52 57 62 46 52 56 61 Medium dBA 39 43 46 50 38 42 46 49 Low dBA 35 36 37 40 35 36 39 Sound pressure level High dBA 33 39 44 49 33 39 43 48 Medium dBA 26 30 33 37 25 29 33 36 Sound pressure level Low dBA 22 23 24 27 22 23 26 Water flow Cooling High l/h 1,090 1,295 1,496 1,647 1,090 1,295 1,496 1,661 Medium l/h 856 987 1,107 1,150 856 987 1,107 1,184 Low l/h 698 776 827 833 698 776 827 839 Heating High l/h 642 759 877 986 1,167 1,400 1,635 1,841 Medium l/h 508 580 646 695 894 1,040 1,175 1,266 Low l/h 419 459 486 496 713 794 850 863 Piping connections Drain OD mm VP25 (External dia.32; internal dia. 25) Power supply Phase/Frequency/Voltage Hz/V 1~/50 /230 Cooling: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C | Heating: 2 pipe: air 20°CDB, 15°CWB; entering water 45°C; leaving water 40°C | Heating: 4 pipe: air 20°CDB, 15°CWB; entering water 65°C; leaving water 55°C | Do not let water of less than 5°C or more than 90°C enter the unit, this may damage the unit | Airflow: 20°C DB, 15°C WB; 230V 50Hz 0Pa Open protocol 3x3 Cassette J BLDC fan motor for a precise control of operation J 4-way air discharge J Reduced energy consumption thanks to specially developed heat exchanger, DC fan motor and drain pump J Optional fresh air intake J Open protocol unit allows controller integration J Standard drain pump with 835mm lift increases flexibility and installation speed J Unit fits into standard 900x900 architectural modules J Widest choice ever in decoration panels: designer panels in white (RAL9010) and black (RAL9005) and standard panels in white (RAL9010). J Availability of 2-way or 3-way valves with ON-OFF actuator factory mounted
770 FWI-AT/AF FWEC10 FWEC3A FWI-AT/AF FWEDA SHINKA TOUCH/ SHINKA ZONE Open protocol Cassette J BLDC fan motor for a precise control of operation J 4-way air discharge J Two dimensional frames (600x600mm and 900x900mm) J Modern style ABS air intake diffusion grille J Low operating sound level J Up to 70% energy savings with brushless DC motor technology compared to traditional technology J Condensate drainage pump up to 900mm lift J Available with mounted control board or in naked version to be combinable with any controller J Reduced installation and commissioning time with the availability of 2-way or 3-way valves, with ON-OFF or modulating actuator, and also pressure-independent control valves FWI-AT FWI-AF Indoor unit FWI-AT/FWI-AF 02 03 04 06 07 08 02 04 06 08 2-pipe 4-pipe Cooling capacity (standard conditions) Total capacity High kW 2.63 4.39 5.23 6.39 9.04 10.5 2.6 3.61 6.61 9.5 Medium kW 2.24 3.4 3.95 5.36 7.26 8.37 2.18 2.8 5.34 7.62 Low kW 1.93 2.68 2.76 4.8 5.92 6.7 1.85 2.05 4.61 6.09 Sensible capacity High kW 2.2 3.41 4.11 4.75 6.78 7.97 2.23 3.31 5.03 7.56 Medium kW 1.81 2.54 2.96 3.92 5.31 6.15 1.79 2.38 3.94 5.82 Low kW 1.51 1.94 1.98 3.8 4.24 4.8 1.46 1.62 3.34 4.5 Heating capacity (standard conditions) High kW 3.25 4.58 5.55 7.30 10.20 12.20 3.86 4.98 9.53 12.90 Medium kW 2.70 3.48 4.09 6.00 7.99 9.35 3.34 4.06 7.96 10.80 Low kW 2.27 2.69 2.77 5.50 6.33 7.23 2.90 3.14 7.01 8.96 Power input High kW 0.018 0.037 0.067 0.036 0.067 0.15 0.018 0.067 0.036 0.15 Medium kW 0.01 0.015 0.022 0.018 0.036 0.06 0.01 0.022 0.018 0.06 Low kW 0.007 0.009 0.009 0.013 0.018 0.025 0.007 0.009 0.014 0.025 Dimensions Unit Height mm 298 350 298 350 Width mm 577 793 577 793 Depth mm 577 793 577 793 Weight Unit kg 23 43 23 43 Casing Material Galvanised steel Decoration panel Dimensions Height mm 41 75 41 75 Width mm 730 860 730 860 Depth mm 730 860 730 860 Weight kg 2.5 5 2.5 5 Air Filter Type Honeycomb polypropylene Fan Type Backward Centrifugal Quantity 1 Air flow rate High m³/h 583 796 980 1,276 1,554 1,831 610 982 1,137 1,823 Medium m³/h 454 551 650 978 1,143 1,321 460 643 841 1,314 Low m³/h 397 397 397 843 864 976 356 395 687 956 Total sound power level High dBA 46 54 61 45 53 58 46 61 45 58 Medium dBA 40 44 49 39 45 50 40 49 39 50 Low dBA 35 37 38 35 39 43 35 38 35 43 Sound pressure level High dBA 38 46 61 37 45 50 46 61 45 58 Medium dBA 33 36 49 31 37 42 40 49 39 50 Low dBA 27 29 38 27 31 35 38 35 43 Water flow Cooling High l/h 452 754 898 1,097 1,545 1,805 447 620 1,135 1,631 Medium l/h 385 584 687 921 1,245 1,436 374 480 917 1,307 Low l/h 331 460 473 833 1,015 1,150 317 352 792 1,045 Heating High l/h 565 797 965 1,269 1,779 2,116 338 435 834 1,133 Medium l/h 470 605 711 1,043 1,390 1,625 292 356 697 947 Low l/h 395 468 481 953 1,100 1,257 254 275 613 785 Allowed water temperature Cooling Min °C 5 Heating Max °C 70 Piping connections Water Inlet 1/2" 3/4" 1/2" 3/4" Outlet 1/2" 3/4" 1/2" 3/4" Drain OD mm 10 Power supply Phase/Frequency/Voltage Hz/V 1~/50/230 Maximum absorbed current A 0.64 1.20 0.64 1.20 Control systems Wired remote control FWEC3A/FWEDA/SHINKA/FWEC10 For standard conditions refer to the Measuring Conditions table, at the end of this catalogue
771 FWH-AT/AF FWEC1,2,3A FWH-AT/AF FWEC2T/4T FWEDA SHINKA TOUCH/ SHINKA ZONE FWH-AT FWH-AF Indoor unit FWH-AT/FWH-AF 02 03 04 06 07 08 02 03 04 06 08 2-pipe 4-pipe Cooling capacity (standard conditions) Total capacity High kW 2.53 4.31 5 7.01 8.24 9.73 2.35 3.38 3.62 7.45 9 Medium kW 1.97 3.55 4.61 5.36 6.11 8.61 1.85 2.83 3.38 6.6 8.48 Low kW 1.7 2.39 3.4 4.64 5.16 6.34 1.56 2.01 2.58 4.73 5.83 Sensible capacity High kW 2.14 3.18 3.79 5.29 6.1 7.35 1.94 3.38 3.02 5.81 6.98 Medium kW 1.6 2.53 3.44 3.99 4.37 6.4 1.49 2.22 2.77 5.04 6.56 Low kW 1.33 1.66 2.43 3.42 3.68 4.59 1.24 1.49 2 3.47 4.29 Heating capacity (standard conditions) High kW 3.1 4.3 5.35 8.17 9.18 11.1 3.55 4.22 4.81 10.6 12.4 Medium kW 2.33 3.44 4.92 6.06 6.53 9.53 2.88 3.62 4.54 9.6 11.7 Low kW 1.97 2.29 3.49 5.16 5.22 6.71 2.53 2.75 3.67 7.20 8.64 Power input High kW 0.04 0.05 0.09 0.11 0.15 0.04 0.05 0.09 0.11 0.15 Medium kW 0.02 0.04 0.07 0.06 0.11 0.02 0.04 0.07 0.06 0.11 Low kW 0.02 0.03 0.06 0.05 0.06 0.02 0.03 0.06 0.05 0.06 Dimensions Unit Height mm 298 350 298 350 Width mm 577 793 577 793 Depth mm 577 793 577 793 Weight Unit kg 23 43 23 43 Casing Material Galvanised steel Decoration panel Dimensions Height mm 41 75 41 75 Width mm 730 860 730 860 Depth mm 730 860 730 860 Weight kg 2.5 5 2.5 5 Air Filter Type Honeycomb polypropylene Fan Type Backward Centrifugal Quantity 1 Air flow rate High m³/h 557 640 805 1,494 1,380 1,651 533 640 805 1,380 1,651 Medium m³/h 379 487 717 997 902 1,380 366 487 717 1,147 1,544 Low m³/h 297 306 479 801 718 902 289 306 479 718 902 Total sound power level High dBA 45 50 58 51 56 45 50 58 51 56 Medium dBA 37 44 55 40 51 37 44 55 40 51 Low dBA 33 40 47 35 40 33 40 47 35 40 Sound pressure level High dBA 37 42 50 43 48 37 42 50 43 48 Medium dBA 29 36 47 32 43 29 36 47 32 43 Low dBA 25 32 39 27 32 25 32 39 27 32 Water flow Cooling High l/h 441 749 873 1,223 1,434 1,696 410 589 637 1,299 1,571 Medium l/h 342 616 803 930 1,060 1,498 321 493 593 1,148 1,477 Low l/h 295 416 593 805 893 1,097 271 351 453 822 1,010 Heating High l/h 539 747 930 1,420 1,596 1,930 311 369 421 929 1,083 Medium l/h 404 597 855 1,053 1,136 1,656 258 317 398 840 1,026 Low l/h 342 399 607 897 908 1,167 222 241 322 634 757 Allowed water temperature Cooling Min °C 5 Heating Max °C 70 Piping connections Water Inlet 1/2" 3/4" 1/2" 3/4" Outlet 1/2" 3/4" 1/2" 3/4" Drain OD mm 10 Power supply Phase/Frequency/Voltage Hz/V 1~/50/230 Maximum absorbed current A 0.2 0.4 0.7 0.2 0.4 0.7 Control systems Wired remote control FWEC3A/FWEDA/SHINKA/FWEC2T/4T For standard conditions refer to the Measuring Conditions table, at the end of this catalogue Open protocol Cassette J AC fan motor unit for ceiling mounting J 4-way air discharge J Two dimensional frames (600x600mm and 900x900mm) J Modern style ABS air intake diffusion grille J Reliability and sturdiness in a compact design J Condensate drainage pump up to 900mm lift J Available with mounted control board or in naked version to be combinable with any controller J Reduced installation and commissioning time with the availability of 2-way or 3-way valves with ON-OFF or modulating actuator
772 FWZ-AT/AF FWEC3A FWZ-AT/AF FWEC10 FWEDA SHINKA TOUCH/ SHINKA ZONE FWZ-AT FWZ-AF Indoor unit FWZ-AT/AF 02 03 06 08 02 03 06 08 2-pipe 4-pipe Cooling capacity (standard conditions) Total capacity High kW 1.94 2.91 4.48 7.93 1.77 2.86 4.64 7.79 Medium kW 1.69 2.37 3.64 6.2 1.55 2.32 3.79 6.12 Low kW 1.35 1.75 2.99 4.1 1.25 1.72 3.10 4.06 Sensible capacity High kW 1.49 2.09 3.62 5.87 1.44 2.06 3.54 5.76 Medium kW 1.30 1.69 2.90 4.59 1.21 1.65 2.85 4.54 Low kW 1.04 1.25 2.31 3.04 0.97 1.23 2.27 3.01 Heating capacity (standard conditions) High kW 2.15 2.94 4.88 8.37 1.76 2.68 4.64 7.35 Medium kW 1.81 2.37 4.11 6.53 1.56 2.31 4.07 6.29 Low kW 1.50 1.76 3.36 4.39 1.36 1.88 3.55 4.85 Power input High kW 0.019 0.016 0.033 0.087 0.019 0.016 0.033 0.087 Medium kW 0.01 0.02 0.038 0.01 0.02 0.038 Low kW 0.01 0.013 0.01 0.013 FCEER B A B A B FCCOP B A B A B Dimensions Unit HeightxWidthxLength mm 564x774x226 564x984x226 564x1,190x226 564x1,404x251 564x774x226 564x984x226 564x1,190x226 564x1,404x251 Weight Unit kg 20.6 26.7 32.3 41.6 20.6 26.7 32.3 41.6 Casing Colour White - RAL9010 Air filter Type Polypropylene net Fan Type Centrifugal Quantity 1 2 1 2 Air flow rate High m³/h 344 442 785 1,393 327 431 763 1,362 Medium m³/h 271 341 605 1,022 261 332 593 1,007 Low m³/h 211 241 470 642 205 237 460 636 Total sound power level High dBA 50.0 48.0 56.0 67.0 50.0 47.0 58.0 66.0 Medium dBA 44.0 42.0 49.0 60.0 44.0 41.0 53.0 58.0 Low dBA 40.0 36.0 43.0 49.0 38.0 33.0 48.0 Sound pressure level High dBA 45.0 43.0 51.0 62.0 45.0 42.0 54.0 61.0 Medium dBA 39.0 37.0 44.0 55.0 39.0 36.0 48.0 53.0 Low dBA 35.0 31.0 38.0 44.0 33.0 28.0 43.0 Electric heater Power input (Optional) kW 1.5 1.6 2.0 - 1.5 1.6 2.0 - Piping connections Drain OD mm 16 Power supply Phase/Frequency/Voltage Hz/V 1~/50/230 Control systems Wired remote control FWEC3A/FWEDA/SHINKA/FWEC10 For standard conditions refer to the Measuring Conditions table, at the end of this catalogue Floor standing unit J BLDC fan motor unit for vertical mounting. Continuous air flow regulation and fan speed modulation J Up to 70% energy savings with brushless DC motor technology compared to traditional technology J Instant adjustment to temperature and relative humidity changes J Low operating sound level J Highly flexible solutions: multiple sizes, piping topologies and connection valves J Requires very little installation space
773 FWV-DAT/DAF FWEC1,2,3A FWV-DAT/DAF ECFWMB6 FWEC2T/4T FWEDA SHINKA TOUCH/ SHINKA ZONE FWV-DAT FWV-DAF Indoor unit FWV-DAT/DAF 01 15 02 25 03 35 04 06 08 10 01 15 02 25 03 35 04 06 08 10 2-pipe 4-pipe Cooling capacity (standard conditions) Total capacity High kW 1.50 1.69 1.91 2.36 2.87 3.45 4.23 4.41 6.53 7.78 1.42 1.64 1.74 2.32 2.81 3.36 4.16 4.57 6.46 7.64 Medium kW 1.21 1.48 1.66 1.99 2.34 2.58 3.21 3.59 5.14 6.07 1.11 1.44 1.52 1.96 2.29 2.54 3.17 3.74 5.10 5.99 Low kW 1.02 1.24 1.34 1.57 1.73 1.94 2.47 2.95 3.88 4.00 0.97 1.22 1.24 1.55 1.70 1.92 2.44 3.06 3.84 3.96 Sensible capacity High kW 1.16 1.25 1.37 1.82 2.05 2.69 3.05 3.55 4.73 5.72 1.10 1.22 1.41 1.79 2.01 2.61 2.99 3.47 4.67 5.61 Medium kW 0.94 1.10 1.20 1.53 1.66 1.99 2.39 2.85 3.70 4.46 0.87 1.07 1.18 1.50 1.62 1.96 2.36 2.80 3.67 4.40 Low kW 0.77 0.93 0.98 1.15 1.23 1.41 1.76 2.27 2.75 2.94 0.73 0.91 0.96 1.14 1.21 1.40 1.74 2.23 2.73 2.91 Heating capacity (standard conditions) High kW 1.82 1.84 2.15 2.70 2.94 4.05 4.24 4.98 6.49 8.37 1.66 1.76 2.53 2.68 4.20 3.82 4.64 6.97 7.35 Medium kW 1.48 1.72 1.81 2.26 2.37 3.13 3.24 4.08 5.17 6.53 1.49 1.56 2.18 2.31 3.47 3.22 4.07 6.02 6.29 Low kW 1.21 1.45 1.50 1.74 1.76 2.39 2.47 3.31 3.97 4.39 1.31 1.36 1.78 1.88 2.82 2.73 3.55 5.02 4.85 Power input High kW 0.037 0.053 0.057 0.056 0.065 0.098 0.182 0.244 0.037 0.053 0.057 0.056 0.065 0.098 0.182 0.244 Medium kW 0.03 0.04 0.05 0.06 0.07 0.13 0.17 0.03 0.04 0.05 0.06 0.07 0.13 0.17 Low kW 0.02 0.03 0.02 0.03 0.04 0.05 0.09 0.11 0.02 0.03 0.02 0.03 0.04 0.05 0.09 0.11 Dimensions Unit HeightxWidthxLength mm 564x774x226 564x984x226 564x1,190x226 564x1,400x251 564x774x226 564x984x226 564x1,190x226 564x1,400x251 Weight Unit kg 19.7 20.6 25.5 26.7 31.0 30.4 32.3 41.4 41.6 19.7 20.6 25.5 26.7 31.0 30.4 32.3 41.4 41.6 Casing Colour White - RAL9010 Air filter Type Polypropylene net Fan Type Centrifugal Quantity 1 2 1 2 Air flow rate High m³/h 319 344 442 640 706 785 1,011 1,393 307 330 327 432 431 628 690 763 998 1,362 Medium m³/h 233 271 341 450 497 605 771 1,022 225 261 334 332 444 490 593 765 1,007 Low m³/h 178 211 241 320 361 470 570 642 174 205 238 237 316 356 460 565 636 Total sound power level High dBA 47.0 49.0 50.0 48.0 52.0 53.0 56.0 61.0 67.0 45.0 49.0 50.0 48.0 47.0 53.0 56.0 58.0 60.0 66.0 Medium dBA 42.0 44.0 43.0 42.0 43.0 49.0 54.0 60.0 39.0 44.0 43.0 41.0 45.0 46.0 53.0 54.0 58.0 Low dBA 37.0 38.0 40.0 35.0 36.0 35.0 43.0 47.0 49.0 33.0 40.0 38.0 34.0 33.0 36.0 39.0 48.0 46.0 48.0 Sound pressure level High dBA 42.0 44.0 45.0 43.0 47.0 48.0 51.0 56.0 62.0 40.0 44.0 45.0 43.0 42.0 46.0 51.0 54.0 55.0 61.0 Medium dBA 37.0 39.0 38.0 37.0 38.0 44.0 49.0 55.0 34.0 39.0 38.0 36.0 38.0 41.0 48.0 49.0 53.0 Low dBA 32.0 33.0 35.0 30.0 31.0 30.0 38.0 42.0 44.0 28.0 33.0 29.0 28.0 29.0 32.0 43.0 41.0 43.0 Electric heater Power input (Optional) kW 1.0 1.5 1.6 2.0 3.0 1.0 1.5 1.6 2.0 3.0 Piping connections Drain OD mm 16 Power supply Phase/Frequency/Voltage Hz/V 1~/50/230 Control systems Wired remote control FWEC3A/FWEDA/SHINKA/FWEC2T/4T For standard conditions refer to the Measuring Conditions table, at the end of this catalogue Floor standing unit J AC fan motor unit for vertical mounting J Quick fixing system for wall mounted installation J Pre-assembled 3-way/4-port on/off valves are available J Valve packages are insulated, no extra drain pan required J Valve packages contain balancing valves and sensor pocket J Fast-on connections for electrical options: no tools needed J The air filter can easily be removed for cleaning J Electric heater: no relay up to 2kW capacity J Electric heater: equipped with two overheat cut-out thermostats
774 FWR-AT/AF FWR-AT/AF FWEC10 FWEC3A FWEDA SHINKA TOUCH/ SHINKA ZONE FWR-AT FWR-AF Indoor unit FWR-AT/AF 02 03 06 08 02 03 06 08 2-pipe 4-pipe Cooling capacity (standard conditions) Total capacity High kW 1.94 2.91 4.48 7.93 1.77 2.86 4.64 7.79 Medium kW 1.69 2.37 3.64 6.20 1.55 2.32 3.79 6.12 Low kW 1.35 1.75 2.99 4.10 1.25 1.72 3.10 4.06 Sensible capacity High kW 1.49 2.09 3.62 5.87 1.44 2.06 3.54 5.76 Medium kW 1.30 1.69 2.90 4.59 1.21 1.65 2.85 4.54 Low kW 1.04 1.25 2.31 3.04 0.97 1.23 2.27 3.01 Heating capacity (standard conditions) High kW 2.15 2.94 4.88 8.37 1.76 2.68 4.64 7.35 Medium kW 1.81 2.37 4.11 6.53 1.56 2.31 4.07 6.29 Low kW 1.50 1.76 3.36 4.39 1.36 1.88 3.55 4.85 Power input High kW 0.019 0.016 0.033 0.087 0.019 0.016 0.033 0.087 Medium kW 0.01 0.02 0.038 0.01 0.02 0.038 Low kW 0.01 0.013 0.01 0.013 FCEER B A B A B FCCOP B A B A B Dimensions Unit HeightxWidthxLength mm 564x774x246 564x984x246 564x1,190x246 564x1,404x271 564x774x246 564x984x246 564x1,190x246 564x1,404x271 Weight Unit kg 21.2 27.5 33.6 43.1 21.2 27.5 33.6 43.1 Casing Colour White - RAL9010 Air filter Type Polypropylene net Fan Type Centrifugal Quantity 1 2 1 2 Air flow rate High m³/h 344 442 785 1,393 327 431 763 1,362 Medium m³/h 271 341 605 1,022 261 332 593 1,007 Low m³/h 211 241 470 642 205 237 460 636 Total sound power level High dBA 50.0 48.0 56.0 67.0 50.0 47.0 58.0 66.0 Medium dBA 44.0 42.0 49.0 60.0 44.0 41.0 53.0 58.0 Low dBA 40.0 36.0 43.0 49.0 38.0 33.0 48.0 Sound pressure level High dBA 45.0 43.0 51.0 62.0 45.0 42.0 54.0 61.0 Medium dBA 39.0 37.0 44.0 55.0 39.0 36.0 48.0 53.0 Low dBA 35.0 31.0 38.0 44.0 33.0 28.0 43.0 Electric heater Power input (Optional) kW 1.5 1.6 2.0 - 1.5 1.6 2.0 - Piping connections Drain OD mm 16 Power supply Phase/Frequency/Voltage Hz/V 1~/50/230 Control systems Wired remote control FWEC3A/FWEDA/SHINKA/FWEC10 For standard conditions refer to the Measuring Conditions table, at the end of this catalogue Flexi type unit J BLDC fan motor unit for horizontal or vertical mounting. Continuous air flow regulation and fan speed modulation J For wall or ceiling mounted installation: ideal solution for spaces with no false ceilings J Up to 70% energy savings with brushless DC motor technology compared to traditional technology J Instant adjustment to temperature and relative humidity changes J Low operating sound level J Highly flexible solutions: multiple sizes, piping topologies and connection valves J Requires very little installation space
775 FWL-DAT/DAF FWL-DAT/DAF FWEC2T/4T FWEC1,2,3A ECFWMB6 FWEDA SHINKA TOUCH/ SHINKA ZONE FWL-DAT FWL-DAF Indoor unit FWL-DAT/DAF 01 15 02 25 03 35 04 06 08 10 01 15 02 25 03 35 04 06 08 10 2-pipe 4-pipe Cooling capacity (standard conditions) Total capacity High kW 1.50 1.69 1.91 2.36 2.87 3.45 4.23 4.41 6.53 7.78 1.42 1.64 1.74 2.32 2.81 3.36 4.16 4.57 6.46 7.64 Medium kW 1.21 1.48 1.66 1.99 2.34 2.58 3.21 3.59 5.14 6.07 1.11 1.44 1.52 1.96 2.29 2.54 3.17 3.74 5.10 5.99 Low kW 1.02 1.24 1.34 1.57 1.73 1.94 2.47 2.95 3.88 4.00 0.97 1.22 1.24 1.55 1.70 1.92 2.44 3.06 3.84 3.96 Sensible capacity High kW 1.16 1.25 1.37 1.82 2.05 2.69 3.05 3.55 4.73 5.72 1.10 1.22 1.41 1.79 2.01 2.61 2.99 3.47 4.67 5.61 Medium kW 0.94 1.10 1.20 1.53 1.66 1.99 2.39 2.85 3.70 4.46 0.87 1.07 1.18 1.50 1.62 1.96 2.36 2.80 3.67 4.40 Low kW 0.77 0.93 0.98 1.15 1.23 1.41 1.76 2.27 2.75 2.94 0.73 0.91 0.96 1.14 1.21 1.40 1.74 2.23 2.73 2.91 Heating capacity (standard conditions) High kW 1.82 1.84 2.15 2.70 2.94 4.05 4.24 4.98 6.49 8.37 1.66 1.76 2.53 2.68 4.20 3.82 4.64 6.97 7.35 Medium kW 1.48 1.72 1.81 2.26 2.37 3.13 3.24 4.08 5.17 6.53 1.49 1.56 2.18 2.31 3.47 3.22 4.07 6.02 6.29 Low kW 1.21 1.45 1.50 1.74 1.76 2.39 2.47 3.31 3.97 4.39 1.31 1.36 1.78 1.88 2.82 2.73 3.55 5.02 4.85 Power input High kW 0.037 0.053 0.057 0.056 0.065 0.098 0.182 0.244 0.037 0.053 0.057 0.056 0.065 0.098 0.182 0.244 Medium kW 0.03 0.04 0.05 0.06 0.07 0.13 0.17 0.03 0.04 0.05 0.06 0.07 0.13 0.17 Low kW 0.02 0.03 0.02 0.03 0.04 0.05 0.09 0.11 0.02 0.03 0.02 0.03 0.04 0.05 0.09 0.11 Dimensions Unit HeightxWidthxLength mm 564x774x246 564x984x246 564x1,190x246 564x1,400x271 564x774x246 564x984x246 564x1,190x246 564x1,400x271 Weight Unit kg 20.6 21.2 26.5 27.5 32.5 33.5 33.6 43.1 20.6 21.2 26.5 27.5 32.5 33.5 33.6 43.1 Casing Colour White - RAL9010 Air filter Type Polypropylene net Fan Type Centrifugal Quantity 1 2 1 2 Air flow rate High m³/h 319 344 442 640 706 785 1,011 1,393 307 330 327 432 431 628 690 763 998 1,362 Medium m³/h 233 271 341 450 497 605 771 1,022 225 261 334 332 444 490 593 765 1,007 Low m³/h 178 211 241 320 361 470 570 642 174 205 238 237 316 356 460 565 636 Total sound power level High dBA 47.0 49.0 50.0 48.0 52.0 53.0 56.0 61.0 67.0 45.0 49.0 50.0 48.0 47.0 53.0 56.0 58.0 60.0 66.0 Medium dBA 42.0 44.0 43.0 42.0 43.0 49.0 54.0 60.0 39.0 44.0 43.0 41.0 45.0 46.0 53.0 54.0 58.0 Low dBA 37.0 38.0 40.0 35.0 36.0 35.0 43.0 47.0 49.0 33.0 40.0 38.0 34.0 33.0 36.0 39.0 48.0 46.0 48.0 Sound pressure level High dBA 42.0 44.0 45.0 43.0 47.0 48.0 51.0 56.0 62.0 40.0 44.0 45.0 43.0 42.0 46.0 51.0 54.0 55.0 61.0 Medium dBA 37.0 39.0 38.0 37.0 38.0 44.0 49.0 55.0 34.0 39.0 38.0 36.0 38.0 41.0 48.0 49.0 53.0 Low dBA 32.0 33.0 35.0 30.0 31.0 30.0 38.0 42.0 44.0 28.0 33.0 29.0 28.0 29.0 32.0 43.0 41.0 43.0 Electric heater Power input (Optional) kW 1.0 1.5 1.6 2.0 3.0 1.0 1.5 1.6 2.0 3.0 Piping connections Drain OD mm 16 Power supply Phase/Frequency/Voltage Hz/V 1~/50/230 Control systems Wired remote control FWEC3A/FWEDA/SHINKA/FWEC2T/4T For standard conditions refer to the Measuring Conditions table, at the end of this catalogue Flexi type unit J AC fan motor unit for horizontal or vertical mounting J Quick fixing system for wall or ceiling mounted installation J Pre-assembled 3-way/4-port on/off valves are available J Valve packages are insulated, no extra drain pan required J Valve packages contain balancing valves and sensor pocket J Fast-on connections for electrical options: no tools needed J The air filter can easily be removed for cleaning J Electric heater: no relay up to 2kW capacity J Electric heater: equipped with two overheat cut-out thermostats
776 FWS-AT/AF FWEC3A FWEC10 FWEDA SHINKA TOUCH/ SHINKA ZONE FWS-AT/AF FWS-AT FWS-AF Indoor unit FWS-AT/AF 02 03 06 08 02 03 06 08 2-pipe 4-pipe Cooling capacity (standard conditions) Total capacity High kW 1.94 2.91 4.48 7.93 1.77 2.86 4.64 7.79 Medium kW 1.69 2.37 3.64 6.2 1.55 2.32 3.79 6.12 Low kW 1.35 1.75 2.99 4.1 1.25 1.72 3.10 4.06 Sensible capacity High kW 1.49 2.09 3.62 5.87 1.44 2.06 3.54 5.76 Medium kW 1.30 1.69 2.90 4.59 1.21 1.65 2.85 4.54 Low kW 1.04 1.25 2.31 3.04 0.97 1.23 2.27 3.01 Heating capacity (standard conditions) High kW 2.15 2.94 4.88 8.37 1.76 2.68 4.64 7.35 Medium kW 1.81 2.37 4.11 6.53 1.56 2.31 4.07 6.29 Low kW 1.50 1.76 3.36 4.39 1.36 1.88 3.55 4.85 Power input High kW 0.019 0.016 0.033 0.087 0.019 0.016 0.033 0.087 Medium kW 0.01 0.02 0.038 0.01 0.02 0.038 Low kW 0.01 0.013 0.01 0.013 FCEER B A B A B FCCOP B A B A B Dimensions Unit HeightxWidthxLength mm 535x584x224 535x794x224 535x1,000x224 535x1,214x249 535x584x224 535x794x224 535x1,000x224 535x1,214x249 Weight Unit kg 16.9 22.1 26.6 35.4 16.9 22.1 26.6 35.4 Air filter Type Polypropylene net Fan Type Centrifugal Quantity 1 2 1 2 Air flow rate High m³/h 344 442 785 1,393 327 431 763 1,362 Medium m³/h 271 341 605 1,022 261 332 593 1,007 Low m³/h 211 241 470 642 205 237 460 636 Total sound power level High dBA 50.0 48.0 56.0 67.0 50.0 47.0 58.0 66.0 Medium dBA 44.0 42.0 49.0 60.0 44.0 41.0 53.0 58.0 Low dBA 40.0 36.0 43.0 49.0 38.0 33.0 48.0 Sound pressure level High dBA 45.0 43.0 51.0 62.0 45.0 42.0 54.0 61.0 Medium dBA 39.0 37.0 44.0 55.0 39.0 36.0 48.0 53.0 Low dBA 35.0 31.0 38.0 44.0 33.0 28.0 43.0 Electric heater Power input (Optional) kW 1.5 1.6 2.0 - 1.5 1.6 2.0 - Piping connections Drain OD mm 16 Power supply Phase/Frequency/Voltage Hz/V 1~/50/230 Control systems Wired remote control FWEC3A/FWEDA/SHINKA/FWEC10 For standard conditions refer to the Measuring Conditions table, at the end of this catalogue Concealed flexi type unit J BLDC fan motor unit for horizontal or vertical concealed mounting. Continuous air flow regulation and fan speed modulation J Blends unobtrusively with any interior décor: only the suction and discharge grilles are visible J Up to 70% energy savings with brushless DC motor technology compared to traditional technology J Instant adjustment to temperature and relative humidity changes J Low operating sound level J Highly flexible solutions: multiple sizes, piping topologies and connection valves J Available static pressure up to 50Pa at maximum speed
777 FWM-DAT/DAF FWM-DAT/DAF FWEC1,2,3A FWEC2T/4T FWEDA SHINKA TOUCH/ SHINKA ZONE FWM-DAT FWM-DAF Indoor unit FWM-DAT/DAF 01 15 02 25 03 35 04 06 08 10 01 15 02 25 03 35 04 06 08 10 2-pipe 4-pipe Cooling capacity (standard conditions) Total capacity High kW 1.50 1.69 1.91 2.36 2.87 3.45 4.23 4.41 6.53 7.78 1.42 1.64 1.74 2.32 2.81 3.36 4.16 4.57 6.46 7.64 Medium kW 1.21 1.48 1.66 1.99 2.34 2.58 3.21 3.59 5.14 6.07 1.11 1.44 1.52 1.96 2.29 2.54 3.17 3.74 5.10 5.99 Low kW 1.02 1.24 1.34 1.57 1.73 1.94 2.47 2.95 3.88 4.00 0.97 1.22 1.24 1.55 1.70 1.92 2.44 3.06 3.84 3.96 Sensible capacity High kW 1.16 1.25 1.37 1.82 2.05 2.69 3.05 3.55 4.73 5.72 1.10 1.22 1.41 1.79 2.01 2.61 2.99 3.47 4.67 5.61 Medium kW 0.94 1.10 1.20 1.53 1.66 1.99 2.39 2.85 3.70 4.46 0.87 1.07 1.18 1.50 1.62 1.96 2.36 2.80 3.67 4.40 Low kW 0.77 0.93 0.98 1.15 1.23 1.41 1.76 2.27 2.75 2.94 0.73 0.91 0.96 1.14 1.21 1.40 1.74 2.23 2.73 2.91 Heating capacity (standard conditions) High kW 1.82 1.84 2.15 2.70 2.94 4.05 4.24 4.98 6.49 8.37 1.66 1.76 2.53 2.68 4.20 3.82 4.64 6.97 7.35 Medium kW 1.48 1.72 1.81 2.26 2.37 3.13 3.24 4.08 5.17 6.53 1.49 1.56 2.18 2.31 3.47 3.22 4.07 6.02 6.29 Low kW 1.21 1.45 1.50 1.74 1.76 2.39 2.47 3.31 3.97 4.39 1.31 1.36 1.78 1.88 2.82 2.73 3.55 5.02 4.85 Power input High kW 0.037 0.053 0.057 0.056 0.065 0.098 0.182 0.244 0.037 0.053 0.057 0.056 0.065 0.098 0.182 0.244 Medium kW 0.03 0.04 0.05 0.06 0.07 0.13 0.17 0.03 0.04 0.05 0.06 0.07 0.13 0.17 Low kW 0.02 0.03 0.02 0.03 0.04 0.05 0.09 0.11 0.02 0.03 0.02 0.03 0.04 0.05 0.09 0.11 Dimensions Unit HeightxWidthxLength mm 535x584x224 535x794x224 535x1,000x224 535x1,210x249 535x584x224 535x794x224 535x1,000x224 535x1,210x249 Weight Unit kg 16.5 16.9 21.4 22.1 26.3 26.4 26.6 35.4 16.5 16.9 21.4 22.1 26.3 26.4 26.6 35.4 Air filter Type Polypropylene net Fan Type Centrifugal Quantity 1 2 1 2 Air flow rate High m³/h 319 344 442 640 706 785 1,011 1,393 307 330 327 432 431 628 690 763 998 1,362 Medium m³/h 233 271 341 450 497 605 771 1,022 225 261 334 332 444 490 593 765 1,007 Low m³/h 178 211 241 320 361 470 570 642 174 205 238 237 316 356 460 565 636 Total sound power level High dBA 47.0 49.0 50.0 48.0 52.0 53.0 56.0 61.0 67.0 45.0 49.0 50.0 48.0 47.0 53.0 56.0 58.0 60.0 66.0 Medium dBA 42.0 44.0 43.0 42.0 43.0 49.0 54.0 60.0 39.0 44.0 43.0 41.0 45.0 46.0 53.0 54.0 58.0 Low dBA 37.0 38.0 40.0 35.0 36.0 35.0 43.0 47.0 49.0 33.0 40.0 38.0 34.0 33.0 36.0 39.0 48.0 46.0 48.0 Sound pressure level High dBA 42.0 44.0 45.0 43.0 47.0 48.0 51.0 56.0 62.0 40.0 44.0 45.0 43.0 42.0 46.0 51.0 54.0 55.0 61.0 Medium dBA 37.0 39.0 38.0 37.0 38.0 44.0 49.0 55.0 34.0 39.0 38.0 36.0 38.0 41.0 48.0 49.0 53.0 Low dBA 32.0 33.0 35.0 30.0 31.0 30.0 38.0 42.0 44.0 28.0 33.0 29.0 28.0 29.0 32.0 43.0 41.0 43.0 Electric heater Power input (Optional) kW 1.0 1.5 1.6 2.0 3.0 1.0 1.5 1.6 2.0 3.0 Piping connections Drain OD mm 16 Power supply Phase/Frequency/Voltage Hz/V 1~/50/230 Control systems Wired remote control FWEC3A/FWEDA/SHINKA/FWEC2T/4T For standard conditions refer to the Measuring Conditions table, at the end of this catalogue Concealed flexi type unit J AC fan motor unit for horizontal or vertical concealed mounting J Quick fixing system for wall or ceiling mounted installation J Pre-assembled 3-way/4-port on/off valves are available J Valve packages are insulated, no extra drain pan required J Valve packages contain balancing valves and sensor pocket J Fast-on connections for electrical options: no tools needed J The air filter can easily be removed for cleaning J Electric heater: no relay up to 2kW capacity J Electric heater: equipped with two overheat cut-out thermostats J Available static pressure up to 50Pa at maximum speed
778 FWE-DT/DF FWE-DT/DF FWEC1,2,3A FWEC2T/4T FWEDA SHINKA TOUCH/ SHINKA ZONE FWE-DT FWE-DF Indoor unit FWE-DT/FWE-DF 03 04 05 06 07 08 10 11 03 04 05 06 07 08 10 11 2-pipe 4-pipe Cooling capacity (standard conditions) Total capacity High kW 1.94 2.06 2.58 3.12 3.43 3.92 5.22 5.6 1.94 2.06 2.58 3.12 3.42 3.92 5.22 5.6 Medium kW 1.6 1.64 2 2.4 2.79 3.66 4.19 4.41 1.6 1.64 2 2.4 2.79 3.66 4.19 4.41 Low kW 1.22 1.4 1.64 2.01 2.41 2.77 3.1 3.39 1.22 1.4 1.64 2.01 2.42 2.77 3.1 3.39 Fan speed 1 kW 1.22 1.21 1.33 1.24 2.07 2.38 2.57 2.81 1.22 1.21 1.33 1.24 2.07 3.22 2.57 2.81 Sensible capacity High kW 1.59 1.69 2.11 2.56 2.81 3.22 4.28 4.59 1.59 1.69 2.11 2.56 2.81 3.22 4.28 4.59 Medium kW 1.31 1.34 1.64 1.97 2.28 3 3.44 3.61 1.31 1.34 1.64 1.97 2.28 3 3.44 3.61 Low kW 1 1.15 1.35 1.64 1.98 2.27 2.54 2.78 1 1.15 1.35 1.64 1.98 2.27 2.54 2.78 Fan speed 1 kW 1 0.99 1.09 1.02 1.7 1.95 2.11 2.3 1 0.99 1.09 1.02 1.7 1.95 2.11 2.3 Latent capacity High kW 0.35 0.37 0.46 0.56 0.62 0.71 0.94 1.01 0.35 0.37 0.46 0.56 0.62 0.71 0.94 1.01 Medium kW 0.32 0.34 0.43 0.49 0.58 0.66 0.86 0.92 0.32 0.34 0.43 0.49 0.58 0.66 0.86 0.92 Heating capacity (standard conditions) Capacity High kW 2 2.38 2.89 4 4.37 4.64 5.98 6.35 2.11 2.61 2.94 3.84 4.57 5.83 6.18 Medium kW 1.69 1.99 2.32 3.36 3.6 4.39 4.96 5.17 1.81 2.37 2.58 3.09 3.93 4.34 4.87 5.07 Low kW 1.34 1.78 1.98 2.94 3.15 3.56 3.89 4.17 1.47 2.23 2.36 2.69 3.57 3.87 4.14 Fan speed 1 kW 1.34 1.6 1.68 2.13 2.74 3.2 3.37 3.6 1.47 2.11 2.16 1.91 3.22 3.39 3.6 Power input High kW 0.03 0.03 0.04 0.06 0.07 0.10 0.11 0.03 0.03 0.04 0.06 0.07 0.10 0.11 Medium kW 0.03 0.05 0.06 0.03 0.05 0.06 Low kW 0.03 0.04 0.03 0.04 Fan speed 1 kW 0.03 0.04 0.03 0.03 0.04 0.03 Dimensions Unit Height mm 200 Width mm 795 995 1,200 795 995 1,200 Depth mm 610 Packed unit Height mm 205 Width mm 925 1,125 1,325 925 1,125 1,325 Depth mm 745 Weight Unit kg 17.5 18.5 22 25.5 18 19 22.5 26 Packed unit kg 20 21 25 29 21 22 26 30 Casing Colour Metal Material Galvanised sheet metal Air filter Type Plastic Frame / PP Filter Net (G1) Fan Type Sirocco fan Quantity 2 3 4 2 3 4 Air flow rate High m³/h 407 385 488 677 725 1,032 1,116 407 385 488 677 725 1,032 1,116 Medium m³/h 326 306 374 527 570 669 798 846 326 306 374 527 570 669 798 846 Low m³/h 235 263 304 446 481 555 619 235 263 304 446 481 555 619 Fan speed 1 m³/h 235 227 243 290 397 436 489 235 227 243 290 397 436 489 Total sound power level High dBA 45 44 50 57 59 45 44 50 57 59 Medium dBA 39 38 41 44 42 46 51 52 39 38 41 44 42 46 51 52 Low dBA 33 34 37 39 34 43 44 33 34 37 39 34 43 44 Fan speed 1 dBA 33 30 31 38 40 33 30 31 38 40 Water flow Cooling High l/h 334 354 443 536 589 674 897 962 334 354 443 536 589 674 897 962 Medium l/h 275 282 343 412 479 630 720 757 275 282 343 412 479 630 720 757 Low l/h 210 241 282 345 415 477 534 583 210 241 282 345 415 477 534 583 Fan speed 1 l/h 210 209 228 213 354 409 442 483 210 209 228 213 354 409 442 483 Heating High l/h 344 409 496 689 751 797 1,029 1,092 182 225 253 330 393 502 531 Medium l/h 290 343 400 577 618 755 852 888 156 203 222 266 338 374 419 436 Low l/h 230 306 341 505 542 613 669 717 126 192 203 231 307 333 356 Fan speed 1 l/h 126 182 186 164 277 291 310 230 275 289 366 471 550 579 620 Piping connections Drain OD mm 17.3 Power supply Phase/Frequency/Voltage Hz/V 1~/50/230 Current input High A 0.01 0.02 0.03 0.02 0.04 0.05 0.01 0.02 0.03 0.02 0.04 0.05 Medium A 0.01 0.02 0.04 0.01 0.02 0.04 Low A 0.01 0.02 0.01 0.03 0.01 0.02 0.01 0.03 Control systems Wired remote control FWEC3A/FWEDA/SHINKA/FWEC2T/4T Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB Concealed flexi type unit with low ESP J AC fan motor unit for horizontal or vertical concealed mounting J Low unit casing height of 200mm J Sirocco Fan leading to low noise operation J Open control J Factory mounted valve combinations J Increased flexibility of capacity setting in the field J The air filter can easily be removed for cleaning
my.daikin.euRkJQdWJsaXNoZXIy MTE0MTkzMg==