806 Professional Modular R & P AHU N°: 14.05.003 Range: D-AHU Products overview Products overview Centralized ventilation D-AHU Modular P J Pre-configured sizes J Plug and play concept J EC Fan technology J High efficiency aluminium counter flow PHE J Modular design D-AHU Professional J Infinite variable sizes J Tailored to the individual customer D-AHU Modular R J Pre-configured sizes J Plug and play concept J EC Fan technology J Heat recovery wheel (sorption and sensible technology) J Modular design 750 m3/h up to 144,000 m3/h 500 m3/h up to 25,000 m3/h 500 m³/h up to 25,000 m³/h Eurovent certification Daikin Applied Europe S.p.A. participates in the Eurovent Certified Performance programme for Air Handling Units. Check ongoing validity of certificate: www.eurovent-certification.com or www.certiflash.com Eurovent Classification according to EN1886 Result Energy TermiC° S2&F2 ePM1 80% (F9) Filter bypass leakage class ePM1 80% (F9) ePM1 70% (F8) ePM1 50% (F7) ePM2,5 50% (M6) ISO Coarse Max. filter bypass leakage rate k in % of the volume flow rate 0.50 1 2 4 6 T2 Thermal transmittance T1 T2 T3 T4 T5 (U) W x m-2 x K-1 U <= 0.5 0.5 < U <= 1 1 < U <= 1.4 1.4 < U <= 2 No requirements TB2 Thermal bridging factor TB1 TB2 TB3 TB4 TB5 (kb) 0.75 < Kb <= 1 0.6 < Kb <= 0.75 0.45 < Kb <= 0.6 0.3 < Kb <= 0.45 No requirements D1 Casing strength class D1 D2 D3 Max. relative deflection mm x m-1 4.00 10.00 Exceeding 10 L1 Casing air leakage class at -400 Pa L1 L2 L3 Max. leakage rate (f400) l x s -1 x m-2 0.15 0.44 1.32 L1 Casing air leakage lass at +700 Pa L1 L2 L3 Max. leakage rate (f700) l x s -1 x m-2 0.22 0.63 1.90
RkJQdWJsaXNoZXIy MTE0MTkzMg==