12_ECPEN26-500_Air_Handling_Units

810 TÜV NORD Systems GmbH & Co. KG tuev-nord.com Certification Scheme TNS-KKL Hygiene Characteristics tested on sample acc. to DIN 1946-4 and VDI 6022-1 Certified Product Air Handling Unit Range: D-AHU SEIT/2038/16 PROFESSIONAL Flexible solution for custom applications Highlights J Air flow from 750 m³/h to 144,000 m³/h, for all customer needs J Indoor and outdoor versions J Custom designed to facilitate the transport and the assembly on site J Smooth interior surface with improved IAQ (Indoor Air Quality) J DX cooling system integration (VRV IV and ERQ coupling capability) J Daikin Digital Control compatible J Different heat recovery systems: heat wheel (sensible, enthalpy or sorption), cross flow and counter flow plate heat exchangers, runaround coils J Wide range of fans selectable: EC, AC plug, belt driven (forward curved, backward curved and backward airfoil blades) J Heating/cooling coil section with stainless steel condensate tray and drip protection J Different humidifiers available depending on customer needs J Premium efficiency filters with factory mounted differential pressure manometer J Profile in anodized aluminum with or without thermal break J Base frame in Galvanized steel, Aluminium, Stainless Steel 430 or 316 J Panel insulation in polyurethane foam or mineral wool J Different material options selectable for internal, external panel skin: Pre-coated, Aluzinc, Aluminum, Stainless Steel 304 or 316 J Wide range of accessories J Possibility to import BIM objects in Autodesk® Revit, thanks to a dedicated free plug-in available for download

RkJQdWJsaXNoZXIy MTE0MTkzMg==