816 COMPACT L Compact L Size 07 Size 06 Size 05 Size 04 Size 03 Size 02 0 500 1,000 1,500 2,000 2,500 3,000 3,500 4,000m3/h From 150 up to 4,000 m3/h with ESP 100 Pa Nominal air flow m3/h Air flow range COMPACT L PRO COMPACT L SMART Compact L ALB02*C* (1) ALB03*C* ALB04*C* ALB05*C* ALB06*C* ALB07*C* Airflow Nominal m3/h 300 600 1,200 1,500 2,500 3,000 Electrical supply Phase ph 1 Frequency Hz 50/60 Voltage V 220/240 Ampere A 16 Main unit dimensions Width mm 920 1,100 1,600 2,000 Height mm 280 350 415 500 Length mm 1,660 1,800 2,000 Weight unit Net weight kg 115 170 255 265 310 320 Gross weight kg 125 180 270 280 325 335 Duct dimensions mm 250 400 500 500 700 700 mm 150 200 300 300 400 400 (1) ALB02*C* refers to all configuration available for Compact L size 02 (Smart or Pro version and right or left handing) Please refer to Databook or Astra selection software for more details. 2,500 1,500 1,200 600 300 3,000 Compact L and Compact T offer its customers two control options: J the “Pro” platform is a flexible and advanced control solution to meet different project requirements. It can operate in automatic mode as a variable or constant air volume system, and can also manage temperature, CO₂ and J humidity control, thanks to the cutting-edge software developed by Daikin. The “Smart” controls, instead, allow for a direct integration into the Daikin ecosystem. False ceiling heat recovery unit Highlights J 6 Predefined sizes J Plug & Play control solution J Compact unit from 280 mm height (for air flow up to 550 m3/h) J Wide air flow coverage from 150 to 4,000 m3/h J Right and left configuration J Pro (open control platform) and Smart (Daikin control platform) version J Excellent indoor air quality (IAQ). Double filtration stage on supply and return side J DX and water coil available as option J BIM file available at www.daikin.eu/BIM
RkJQdWJsaXNoZXIy MTE0MTkzMg==