12_ECPEN26-500_Air_Handling_Units

819 Compact R COMPACT R Compact R 1 2 3 4 5 6 7 Airflow Nominal m3/h 600 1,100 1,600 2,100 2,900 3,750 5,000 Maximum m3/h 900 1,400 1,900 2,500 3,400 4,200 6,000 Section 1 1 1 1 2 2 2 Main unit dimensions Length mm 1,640 1,662 1,745 1,750 1,772 1,789 1,792 Depth mm 650 790 790 890 990 1,100 1,300 Height mm 960 1,050 1,150 1,250 1,400 1,450 1,700 Inlets mm 200x400 300x500 300x500 300x500 400x700 400x700 500x800 Compact design Water and DX internail coils Condensation or sorption heat wheel Indoor and outdoor installation Plug and Play solution Open control platform Made to stock Eurovent Certified Compact R ventilation solution with heat wheel and side connection J Pre-configured sizes J Plug and play concept J EC fan technology J Compact design J High efficiency heat wheel J Indoor and outdoor installation

RkJQdWJsaXNoZXIy MTE0MTkzMg==