12_ECPEN25-500_Air_Handling_Units

831 Technical Specifications: J Number of I/O: Supports over 300 inputs and outputs, both analog or digital. J Communication Protocols: Compatible with Building Management Systems (BMS) via Modbus or BACnet, ensuring seamless integration with existing infrastructures. J Advanced Setpoint Control: The Digital® controller precisely ensure setpoints. Setpoints are pre-configured during factory testing based on the selections made. J Monitoring and Alarms: Constantly monitors AHU operation, identifying malfunctions and activating alarms for prompt intervention. J Energy Consumption Optimization: With its monitoring and control capabilities, Digital® controls helps to reduce energy consumption, improving overall system efficiency. J Installation and Commissioning: The pre-configuration of setpoints during factory testing streamlines installation and commissioning processes. Only one cable runs through the air handling unit, simplifying on-site setup. Male-female connectors are the only plugs required for joining on-site, further enhancing ease of installation. J Flexibility and Scalability: The sectional design and the large number of I/O allow the system to be adapted to any configurations, providing a tailored space-saving solution for every need. Patented solution This innovative control design relies on sectional Daikin patented I/O modules: each AHU section is equipped with one or more dedicated module that collect analog or digital signals. The modules are interconnected in a continuous loop up to the central controller (Microtech 4), ensuring smooth and reliable communication among all system components by means of only one cable running through the unit, allowing for the easiest on-site setup and reducing downtime and management costs. VFD Damper Actuator Water Coil Valve Smoke Detector Daikin I/O module HMI

RkJQdWJsaXNoZXIy MTE0MTkzMg==