833 0 5,000 10,000 15,000 20,000 m3/h From 700 up to 21,000 m3/h with ESP 200 Pa Nominal air flow m3/h 1,100 1,600 2,400 3,100 3,700 4,750 5,500 8,000 10,400 12,500 Size 10 Size 09 Size 08 Size 07 Size 06 Size 05 Size 04 Size 03 Size 02 Size 01 Modular P MODULAR P Side connected plate heat recovery air handling unit Highlights J 10 predefined sizes J Airflow from 700 m³/h to 21,000 m3/h (ErP 2018) J Counterflow plate heat recovery J Compact design (only 720 mm depth) J Indoor and outdoor versions J Thermal bridge free for the entire AHU J Smooth interior surface with improved IAQ (Indoor Air Quality) J Indoor air quality compliant with VDI 6022 hygiene guideline J Chilled water system control J DX cooling system integration (VRV IV and ERQ coupling capability) J Advanced control features J Air flow or pressure control (Variable Air Volume - Constant Air Volume) J Possibility to import BIM objects in Autodesk® Revit Air flow range Additional module for Modular R&P Modular P Humidifier for humidity level control Water or DX coil for air a fully treatment Mixing box to allow recirculation mode Water heating coil for post heating or heating mode only
RkJQdWJsaXNoZXIy MTE0MTkzMg==