13_ECPEN26-500_Refrigeration

836 LMSEY LMSEY1A-AVM01/AYE01 LMSEY1A09AVM01 LMSEY1A13AVM01 LMSEY2A19AYE01 LMSEY2A25AYE01 Dimensions of the unit Height mm 780 Depth mm 970 1,040 Width mm 400 620 Weight of the unit Weight kg 52 83.5 Characteristics of the hole where to accommodate the units (through the wall installation Height mm 335 Width mm 375 595 Characteristics of the holes where to accommodate the units (straddle installation) Height mm 83 177 Width mm 43 Refrigerant Type R290 GWP 3 N° of circuits 1 Refrigerant Charge per circuit kg 0.15 0.13 Power supply Voltage/phase/frequency V/ph/Hz 230/1/50-60 400/3/50-60 Voltage range (Min/Max) V 207V/253V 360V/440V MCA (Max Current Amps) A 5.9 7.6 11.3 14.6 MFA (Max Fuse Amps) A 15 25 TOCA (Total overcurrent Amps) A 9.3 18.5 Compressor Type Hermetic reciprocating inverter driven Air flow rate condenser (1) m3/h 555 939 Air flow rate evaporator (1) m3/h 597 1,114 Air throw evaporator (2) m 9.6 PED category I IP category 20 Defrost Type Hot gas Operating sound pressure (3) dBA 39.4 43.9 Operation range ambient temp. Min °C 5 Max °C 45 Operation range cold room temp. Min °C -25 Max °C 10 (1) According to EN ISO 5801 | (2) According to CECOMAF GT 6-001 (final velocity = 0.25 m/s) | (3) According to UNI EN ISO 3746 Inverter Monoblock for Refrigeration | Single & Double Circuit Standard equipment J 3 years warranty J Inverter driven hermetic reciprocating compressor J 50/60 Hz power supply J certified J Microchannel condenser J Filter dryer J Electronic expansion valve J Condensate evaporation tray J Hot gas defrost J Propane refrigerant charge => 150gr (Single Circuit) Propane refrigerant charge (each circuit) => 130gr (Double Circuit) J Electronic control board J Electrical switchboard with protection fuses J Fixed calibration HP switch with automatic reset J Automatic elimination of condensation water J 5 m cable for power supply J 2 m cold room lighting cable (Light bulb and bulb as option) J 5 m micro-switch door cable (Microswitch as option) J 5 m cable for door heater LMSEY1A-AVM01 / LMSEY2A-AYE01 1 2 Self-diagnosis Auto-restart Auto fan speed Reciprocating compressor Inverter technology Double Circuit Single Circuit

RkJQdWJsaXNoZXIy MTE0MTkzMg==