13_ECPEN26-500_Refrigeration

837 LMCEY LMCEY1A-AVM01/AYE01 LMCEY1A13AVM01 LMCEY2A19AYE01 LMCEY2A25AYE01 Dimensions of the unit Height mm 578 659 Depth mm 742 1,002 Width mm 700 1,100 Weight of the unit Weight kg 60 101 Characteristics of the hole where to accommodate the units (through the wall installation) Height mm 337 458 Width mm 550 750 Refrigerant Type R-290 GWP 3 N° of circuits 1 2 Refrigerant Charge per circuit kg 0.15 0.13 Power supply Voltage/phase/frequency V/ph/Hz 230/1/50-60 400/3/50-60 Voltage range (Min/Max) V 230 +/-10% 400 +/-10% MCA (Max Current Amps) A 7.6 11.3 14.6 MFA (Max Fuse Amps) A 15 25 Compressor Type Hermetic reciprocating inverter driven Air flow rate condenser (1) m3/h 532 1,030 Air flow rate evaporator (1) m3/h 336 865 Air throw evaporator (2) m 1.3 1.7 PED category Art4.3 IP category 20 Defrost Type Hot gas Operating sound pressure (3) dBA 38 44 Operation range ambient temp. Min °C 5 Max °C 45 Operation range cold room temp. Min °C -25 Max °C 10 (1) According to EN ISO 5801 | (2) According to CECOMAF GT 6-001 (final velocity = 0.25 m/s) | (3) According to UNI EN ISO 3746 Inverter Monoblock for Refrigeration | Single & Double Circuit Standard equipment J 3 years warranty J Inverter driven hermetic reciprocating compressor J 50/60 Hz power supply J certified J Filter dryer J Electronic expansion valve J Hot gas defrost J Electronic control board J Electrical switchboard with protection fuses J Fixed calibration HP switch with automatic reset J 5 m cable for power supply J 2 m cold room lighting cable (Light bulb and bulb as option) J 5 m micro-switch door cable (Microswitch as option) J 5 m cable for door heater J Remote control panel (as standard) J 5m cable for remote control panel J Microchannel air cooled condenser LMCEY1A-AVM01 / LMCEY2A-AYE01 1 2 Self-diagnosis Auto-restart Auto fan speed Reciprocating compressor Inverter technology Watercooled version available Single Circuit Double Circuit

RkJQdWJsaXNoZXIy MTE0MTkzMg==