13_ECPEN26-500_Refrigeration

838 PS PS MPS1107YA11A MPS1110YA11A MPS3112YA11A MPS3220YA11A BPS3112YA11A BPS3115YA11A BPS3224YA11A BPS3230YA11A Application Medium temperature units Low temperature units Dimensions of the unit Height mm 771 866 Depth mm 935 1,010 Width mm 400 650 Weight of the unit Weight kg 50 87.6 93 87.6 105.4 Characteristics of the hole where to accommodate the units (through the wall installation) Height mm 335 335 Width mm 375 585 Characteristics of the holes where to accommodate the units (straddle installation) a mm 43 40 b mm 288 470 c mm 43 60 d mm 88 145 e mm 19 f mm 28 g mm 321 320 420 320 420 Refrigerant Type R290 GWP 3 N° of circuits 1 2 1 2 Refrigerant Charge per circuit kg 0.15 max/circuit Power supply Voltage/phase/frequency Vac/ph/Hz 230/1N~/50Hz Voltage range (Min/Max) V 207-250 Max input power W 900 920 1,680 2,140 1,310 1,680 2,250 2,985 MCA (Max Current Amps) A 4.89 4.99 9.12 11.62 7.12 9.12 12.22 16.22 MFA (Max Fuse Amps) A 10 12 16 10 12 16 20 TOCA (Total overcurrent Amps) A 23 29 49 68 37 43 72 84 Compressor Type Hermetic reciprocating (ON/OFF controlled) Air flow rate condenser (1) m3/h 530 930 1,030 930 1,030 Air flow rate evaporator (1) m3/h 590 1,150 1,230 1,150 1,230 Air throw evaporator (2) m 5 PED category I IP category IPX0 Defrost Hot gas Condenser operating sound pressure (3) dBA (10m) 38.5 47.5 Operation range ambient temperature Min °C 5 Max °C 45 Operation range cold room temperature Min °C -5 -25 Max °C 10 -15 (1) According to EN ISO 5801 | (2) According to CECOMAF GT 6-001 (final velocity = 0.25 m/s) | (3) According to UNI EN ISO 3746 On/Off Monoblock for Refrigeration Standard equipment J 2 years warranty J 50 Hz power supply J certified J Ambient working temperature: +5°C ÷ +45°C J Cold room working temperature: MT +10°C / -5°C | LT -15°C / -25°C J MT and LT in separate models J Hermetic reciprocating compressor J Suitable for 100mm and 150mm panel J Fin&tube condenser J Fin&tube evaporator J Filter dryer J Thermal expansion valve J Condensate evaporation tray with automatic elimination of condensation water J Fixed calibration HP switch with automatic reset J Hot gas defrost J Propane refrigerant charge 150 gr max per circuit J Electronic control board J Master slave connection J Serial output J Predisposition for connection of “Man in cold room” alarm J 5m cable for power supply J 2m cold room lighting cable (Light bulb holder and bulb as option) J 5m microswitch door cable (Microswitch as option) J 5m cable for door heater (LT units only) PS 1 2

RkJQdWJsaXNoZXIy MTE0MTkzMg==