13_ECPEN26-500_Refrigeration

839 PC 1 2 PC PC MPC1107YA11X MPC1110YA11X MPC2112YA11X MPC3220YA11X MPC3224YA11X MPC4336YA11X BPC1112YA11X BPC2224YA11X BPC4336YA11X BPC4345YA11X Dimensions of the unit Height mm 356 427 537 356 427 537 Depth mm 780 1,074 1,074 1,418 780 1,074 1,418 Width mm 624 922 1,044 624 922 1,044 Weight of the unit Weight kg 56 85 120 180 56 110 180 Characteristics of the hole where to accommodate the units Thickness (of ceiling) mm from 100 to 200 Height mm 550 750 1,004 550 750 1,004 Width mm 340 460 340 460 Refrigerant Type R-290 GWP 0.02 N° of circuits 1 2 3 1 2 3 Refrigerant Charge per circuit kg 0.14 0.15 0.14 0.15 0.14 0.11 0.15 Power supply Voltage/phase/ frequency V/ph/Hz 230/1N~/50Hz Voltage range (Min/Max) V 207-250 Max input power W 580 750 1,280 1,760 2,340 3,590 810 1,600 2,580 3,020 Rated input current A 3.76 3.68 6.18 8.22 11.34 17.35 4.49 8.54 13.63 14.95 Max input power W 900 985 1,555 2,270 2,920 4,440 1,100 2,125 3,335 4,440 MCA (Max Current Amps) A 4.89 5.35 8.44 12.34 15.86 24.13 5.99 11.54 18.13 24.13 MFA (Max Fuse Amps) A 10 12 16 20 32 10 16 25 32 TOCA (Total overcurrent Amps) A 23 29 48 68 96 144 36 72 108 126 Compressor Type Hermetic reciprocating (ON/OFF controlled) Air flow rate condenser (1) m3/h 600 1,800 2,500 600 1,800 2,500 Air flow rate evaporator (1) m3/h 550 900 1,600 2,000 550 900 2,000 Air throw evaporator (2) m 2 3 2 3 PED category I IP category IPX0 Defrost Hot gas Capacities table at different working conditions according to operation range (steps of 5°C) (4) W 683 952 1,453 2,338 2,901 4,431 632 1,267 1,851 2,710 Power absorption table at different working conditions according to operation range (steps of 5°C) (4) kW 0.69 0.87 1.36 1.93 2.47 3.83 0.97 1.84 2.98 3.35 Operating sound pressure condenser (3) dBA (10m) 45 51 45 51 Operating sound pressure evaporator (3) dBA N/A Operation range ambient temperature Min °C 5 Max °C 45 Operation range cold room temperature Min °C -5 -25 Max °C 10 -15 (1) According to EN ISO 5801 | (2) According to CECOMAF GT 6-001 (final velocity = 0.25 m/s) | (3) According to UNI EN ISO 3746 | (4) According to EN17432 (Simulation according to EN12900+EN13215 to be provided too) On/Off Monoblock for Refrigeration Standard equipment J 2 years warranty J 50 Hz power supply J certified J Ambient working temperature: +5°C ÷ +45°C J Cold room working temperature: MT +10°C / -5°C | LT -15°C / -25°C J MT and LT in separate models J Hermetic reciprocating compressor J Suitable for 100mm and 150mm panel J Fin&tube condenser J Fin&tube evaporator J Filter dryer J Thermal expansion valve J Condensate evaporation tray with automatic elimination of condensation water J Fixed calibration HP switch with automatic reset J Hot gas defrost J Propane refrigerant charge 150 gr max per circuit J Electronic control board J Master slave connection J Serial output J Predisposition for connection of “Man in cold room” alarm J 5m cable for power supply J 2m cold room lighting cable (Light bulb holder and bulb as option) J 5m microswitch door cable (Microswitch as option) J 5m cable for door heater (LT units only)

RkJQdWJsaXNoZXIy MTE0MTkzMg==