841 400 735 264 280 510 790 368 620 280 264 830 510 790 585 Installation type Through- wall model Straddle model GM R290 Medium temperature units MGM1280Y1WAA MGM2210Y1WAA Refrigerant R290 Power supply V/Ph~/Hz 220-230/1N~/50 HP compressor 0.56 0.9 Defrost Hot gas PED category 0 Working temperature °C +10/-5 Cooling capacity [TC=0°C | TW=32°C] Watt 1,338 2,266 Low temperature units BGM0870Y1WAA Refrigerant R290 Power supply V/Ph~/Hz 220-230/1N~/50 HP compressor 0.9 Defrost Hot gas PED category 0 Working temperature °C -15/-25 Cooling capacity [TC=-20°C | TW=32°C] Watt 881 Water-cooled monoblock system for low and medium temperature refrigeration For wall mounted installation in small and medium sized cold rooms J Rapid mounting on the wall of the cold room by straddlemounting, which is ideal for new installations or through-wall mounting and refurbishment projects J Metallic grey coloured finish of the outdoor unit J The white colour of the evaporator blends unobtrusively with the cold room walls J BHPE condenser (Brazed Plate Heat Exchanger) J The units are provided with a control panel with an easy-to-use interface GM R290 1 2 R290 Refrigerant (propane) Reciprocating compressor MGM1280-BGM0870 MGM2210
RkJQdWJsaXNoZXIy MTE0MTkzMg==