842 Installation type MSB1310 - BSB0870 BSB1710 MSB2181 MSB5821-BSB2651 MSB3371 SB R290 Medium temperature units MSB1310Y1WAA MSB2181Y1WAA MSB3371Y2WAA MSB5821Y3WBA Refrigerant R290 Power supply V/Ph~/Hz 220-230/1N~/50 380-400/3N~/50 HP compressor 0.56 0.9 2x0.56 3x0.9 Defrost Hot gas PED category 0 Working temperature °C +10/-5 Cooling capacity [TC=0°C | TW=32°C] Watt 1,348 2,231 3,563 5,988 Low temperature units BSB0870Y1WAA BSB1710Y2WAA BSB2651Y3WBA Refrigerant R290 Power supply V/Ph~/Hz 220-230/1N~/50 380-400/3N~/50 HP compressor 0.9 2x0.9 3x0.9 Defrost Hot gas PED category 0 Working temperature °C -15/-25 Cooling capacity [TC=-20°C | TW=32°C] Watt 877 1,747 2,851 Water-cooled monoblock system for low and medium temperature refrigeration For roof mounted installation in small and medium sized cold rooms J Rapid mounting on the roof of the cold room J Ceiling assembly leaves the space inside the cold room completely free J The white colour of the evaporator blends unobtrusively with the cold room walls J Extremely fast to assemble, reducing installation time and cost J Best surface-to-capacity ratio J BHPE condenser (Brazed Plate Heat Exchanger) J Remote electronic command station with easy-to-use user interface programmable according to various system requirements SB R290 2 R290 Refrigerant (propane) 620 719 506 340 150 MSB1310 - BSB0870 919 809 360 MSB2181 227 615 Reciprocating compressor
RkJQdWJsaXNoZXIy MTE0MTkzMg==