844 Installation type GS Refrigeration split type units designed for use in small to medium rooms Condensing unit for wall mounted installation J Wide versatility of installation of condensing part and evaporating part J Condensing part body with metallic grey finishing J The white color of the evaporator part blends discreetly with the walls of the cold room J Compressor compartment is ready to be insulated with suitable sound-absorbing material to reduce noise levels J Micro-channel condensers available to reduce the refrigerant charge as much as possible and ensure higher energy efficiency GS 2 GS Medium temperature units SB.MGS103EA12XX SB.MGS105EA12XX SB.MGS106EA12XX SB.MGS107EA12XX SB.MGS110EA12XX SB.MGS211EA12XX SB.MGS212EB12XX SB.MGS315EB13XX SB.MGS320EB13XX Refrigerant R134a Power supply V/Ph~/Hz 220-230/1N~/50 380-400/3N~/50 HP compressor 1/2 5/8 3/4 1 1.2 2.3 3 3.5 Defrost Electric PED category 0 Working temperature °C +10 ÷ -5 Cooling capacity [TC=0°C | TA=30°C] Watt 855 978 1,120 1,315 1,351 1,806 2,034 3,079 3,351 Low temperature units SB.BGS110DA12XX SB.BGS112DA12XX SB.BGS117DA12XX SB.BGS218DA12XX SB.BGS220DB12XX SB.BGS320DB13XX SB.BGS330DB13XX SB.BGS340DB13XX Refrigerant R452A Power supply V/Ph~/Hz 220-230/1N~/50 380-400/3N~/50 HP compressor 1 1.2 1.7 2 3 4 Defrost Electric PED category 0 2 Working temperature °C -15 ÷ -25 Cooling capacity [TC=-20°C | TA=30°C] Watt 679 889 1,155 1,429 1,688 2,491 2,701 3,160 Ceiling evaporator Reciprocating compressor
RkJQdWJsaXNoZXIy MTE0MTkzMg==