13_ECPEN25-500_Refrigeration

847 Meeting customer needs! Depending on type of application, location and customers interest/values, the optimal refrigeration solution for the customer can potentially be different! Thanks to our wide product portfolio, Daikin can offer what a customer really needs! The DNA of our Advice is: Safety and Reliability Reducing the Total Equivalent Warming Impact (TEWI) Reduction of CO2 emissions is one of the main priorities for the future. A refrigeration plant’s global warming effect is the combination of the possible refrigerant losses (Direct warming impact) and the CO2 emissions caused by electricity production (Indirect warming impact). Country per country situation is different, however on average in Europe CO2 release at energy production is quite high (average 0.45kg/kwh of Electrical Energy)! Due to this, there is a significant greenhouse effect over the lifetime of the refrigeration plant and efficiency is thus one of the crucial focus points in reducing TEWI! When various refrigeration solutions are being compared it is thus important to take into account both aspects as in some cases optimizing the direct warming impact (eg: changing refrigerant) will have an opposite effect on the indirect warming impact! Reducing your running cost Through focus on reliability & quality, through extensive testing on each product, and energy efficiency our aim is to reduce your operational cost to the absolute minimum! DIRECT warming impact Refrigerant used F-gas legislation INDIRECT warming impact CO2 emissions of electricity production Eco design directive TACKLED BY POTENTIAL IMPACT (when leakage occurs) GUARANTEED IMPACT linked to energy consumption TEWI = +

RkJQdWJsaXNoZXIy MTE0MTkzMg==