13_ECPEN26-500_Refrigeration

849 JEHCCU-CM1/CM3 Medium Temperature Refrigeration JEHCCU-CM1/CM3 0040CM1 0050CM1 0051CM1 0063CM1 0067CM1 0077CM1 0095CM1 0100CM1 0113CM1 0140CM1 0170CM1 0140CM3 0170CM3 Refrigerating capacity Medium temperature (1) R-134a Nom kW 0.59 - 0.89 1.06 - 1.29 1.60 - - - - R-407A Nom kW - 0.80 - 1.07 - 1.33 1.66 1.92 - 1.92 - R-407F Nom kW - 0.86 - 1.15 - 1.41 1.74 2.08 - 2.08 - R-448A Nom kW - 0.87 - 1.12 - 1.35 1.64 2.15 2.57 2.15 2.57 R-449A Nom kW - 0.87 - 1.12 - 1.35 1.64 2.15 2.57 2.15 2.57 R-452A Nom kW - 0.95 - 1.23 - 1.48 1.79 2.20 2.69 2.20 2.69 Seasonal energy performance ratio SEPR R-134a Te -10°C 1.50 - 1.77 1.77 - 1.85 1.86 - - - R-407A Te -10°C - 1.59 - 1.62 - 1.66 1.78 1.74 - 1.66 - R-407F Te -10°C - 1.77 - 1.76 - 1.77 1.85 1.93 - 1.85 - R-448A Te -10°C - 1.66 - 1.64 - 1.64 1.71 2.09 1.73 2.00 1.76 R-449A Te -10°C - 1.66 - 1.64 - 1.64 1.71 2.09 1.73 2.00 1.76 R-452A Te -10°C - 1.67 - 1.67 - 1.68 1.73 1.92 1.65 1.83 1.73 Parameters at full load and ambient temp. 25°C R-134a Te -10°C Declared COP (COP2) 1.84 - 2.01 2.05 - 2.22 2.30 - - R-407A Te -10°C Declared COP (COP2) - 1.69 - 1.69 - 1.74 1.90 1.87 - 2.09 - R-407F Te -10°C Declared COP (COP2) - 1.93 - 1.94 - 1.95 2.07 2.22 - 1.78 - R-448A Te -10°C Declared COP (COP2) - 1.91 - 1.90 - 1.89 1.95 2.42 1.93 2.11 2.01 R-449A Te -10°C Declared COP (COP2) - 1.91 - 1.90 - 1.89 1.95 2.42 1.93 2.32 2.01 R-452A Te -10°C Declared COP (COP2) - 1.90 - 1.90 - 1.90 1.98 2.18 1.85 2.32 1.99 Parameters at full load and ambient temp. 32°C (Point A) R-134a Te -10°C Rated COP (COPA) 1.5 - 1.77 1.77 - 1.85 1.86 - - - - R-407A Te -10°C Rated COP (COPA) - 1.59 - 1.62 - 1.66 1.78 1.74 - 1.66 - R-407F Te -10°C Rated COP (COPA) - 1.77 - 1.76 - 1.77 1.85 1.93 - 1.85 - R-448A Te -10°C Rated COP (COPA) - 1.66 - 1.64 - 1.64 1.71 2.09 1.73 2.00 1.76 R-449A Te -10°C Rated COP (COPA) - 1.66 - 1.64 - 1.64 1.71 2.09 1.73 2.00 1.76 R-452A Te -10°C Rated COP (COPA) - 1.67 - 1.67 - 1.68 1.73 1.92 1.65 1.83 1.73 R-134a Te -10°C Rated cooling capacity (PA) kW 0.59 - 0.89 1.06 - 1.29 1.60 - - - - R-407A Te -10°C Rated cooling capacity (PA) kW - 0.80 - 1.07 - 1.33 1.66 1.92 - 1.92 - R-407F Te -10°C Rated cooling capacity (PA) kW - 0.86 - 1.15 - 1.41 1.74 2.08 - 2.08 - R-448A Te -10°C Rated cooling capacity (PA) kW - 0.87 - 1.12 - 1.35 1.64 2.15 2.57 2.15 2.57 R-449A Te -10°C Rated cooling capacity (PA) kW - 0.87 - 1.12 - 1.35 1.64 2.15 2.57 2.15 2.57 R-452A Te -10°C Rated cooling capacity (PA) kW - 0.95 - 1.23 - 1.48 1.79 2.20 2.69 2.20 2.69 R-134a Te -10°C Rated power input (DA) kW 0.39 - 0.50 0.60 - 0.70 0.86 - - - - R-407A Te -10°C Rated power input (DA) kW - 0.50 - 0.66 - 0.80 0.94 1.11 - 1.16 - R-407F Te -10°C Rated power input (DA) kW - 0.49 - 0.65 - 0.79 0.94 1.07 - 1.12 - R-448A Te -10°C Rated power input (DA) kW - 0.53 - 0.68 - 0.82 0.96 1.03 1.49 1.08 1.46 R-449A Te -10°C Rated power input (DA) kW - 0.53 - 0.68 - 0.82 0.96 1.03 1.49 1.08 1.46 R-452A Te -10°C Rated power input (DA) kW - 0.57 - 0.74 - 0.88 1.03 1.15 1.63 1.20 1.55 Parameters at full load and ambient temp. 43°C R-134a Te -10°C Declared COP (COP3) 1.42 - 1.40 1.40 - 1.49 1.50 - - - - R-407A Te -10°C Declared COP (COP3) - 1.42 - 1.56 - 1.47 - R-407F Te -10°C Declared COP (COP3) - 1.46 - 1.58 - 1.49 - R-448A Te -10°C Declared COP (COP3) - 1.27 - 1.26 - 1.25 1.33 1.62 1.42 1.53 1.43 R-449A Te -10°C Declared COP (COP3) - 1.27 - 1.26 - 1.25 1.33 1.62 1.42 1.53 1.43 R-452A Te -10°C Declared COP (COP3) - 1.31 - 1.32 - 1.34 1.37 1.52 1.35 1.44 1.39 R-134a Te -10°C Cooling capacity (P3) kW - 0.75 0.86 - 1.06 1.34 - - - R-407A Te -10°C Cooling capacity (P3) kW 0.75 - 1.79 - 1.78 R-407F Te -10°C Cooling capacity (P3) kW 0.79 - 1.85 - 1.84 R-448A Te -10°C Cooling capacity (P3) kW - 0.73 - 0.91 - 1.10 1.34 1.79 2.23 1.77 2.20 R-449A Te -10°C Cooling capacity (P3) kW - 0.73 - 0.91 - 1.10 1.34 1.79 2.23 1.77 2.20 R-452A Te -10°C Cooling capacity (P3) kW - 0.80 - 1.01 - 1.23 1.46 1.83 2.28 1.81 2.26 R-134a Te -10°C Power input (D3) kW 0.36 - 0.53 0.62 - 0.71 0.89 - - - - R-407A Te -10°C Power input (D3) kW - 0.53 - 1.15 - 1.21 - R-407F Te -10°C Power input (D3) kW - 0.54 - 1.17 - 1.23 - R-448A Te -10°C Power input (D3) kW - 0.58 - 0.73 - 0.88 1.01 1.11 1.57 1.16 1.54 R-449A Te -10°C Power input (D3) kW - 0.58 - 0.73 - 0.88 1.01 1.11 1.57 1.16 1.54 R-452A Te -10°C Power input (D3) kW - 0.61 - 0.77 - 0.92 1.06 1.20 1.69 1.26 1.62 Dimensions Unit HeightxWidthxDepth mm 607x876x420 662x1,101x444 Weight Unit kg 49 57 56 58 57 58 67 68 67 68 Compressor Type Reciprocating compressor Piston displacement m³/h 1.8 3.18 3.79 2.64 4.51 5.69 3.18 4.21 4.52 4.52 4.52 4.52 Fan Type Axial Sound pressure level Nom. dBA 28 32 33 32 33 Piping connections Liquid line connection inch 1/4" 3/8" Suction line connection inch 3/8" 1/2" 5/8 5/8 Refrigerant Type/GWP R-134a/ 1,430 R-452A/ 2,141 R-134a/1,430 R-452A/ 2,141 R-134a/1,430 R-452A/2,141 R-452A/ 2,141 R-407A/ 2,107 R-452A/ 2,141 Type 2 - GWP Type 2 - R-407A/ 2,107 - R-407A/ 2,107 - R-407A/2,107 R-448A/ 1,387 R-407F/ 1,825 R-448A/ 1,387 Type 3 - GWP Type 3 - R-407F/ 1,825 - R-407F/ 1,825 - R-407F/1,825 R-449A/ 1,397 R-448A/ 1,387 R-449A/ 1,397 Type 4 - GWP Type 4 - R-448A/ 1,387 - R-448A/ 1,387 - R-448A/ 1,387 R-449A/ 1,397 R-448A/ 1,387 - R-449A/ 1,397 - Type 5 - GWP Type 5 - R-449A/ 1,397 - R-449A/ 1,397 - R-449A/ 1,397 - R-449A/ 1,397 - R-452A/ 1,397 - GWP Type 6 - 2,140.0 - Power supply Phase/Frequency/Voltage Hz/V 1~/50/230 3~/50/400 (1) Refer to condition: Outside ambient temperature = 32°C, Evaporation temperature = -10°C and Return Gas 20°C (medium temperature application) | (2) Average sound pressure level is measured at 10m in anechoic room Condensing unit for commercial refrigeration with reciprocating technology Refrigeration solution for small food retailers J Designed specifically for small capacity refrigeration applications in small food stores (eg. in bakeries and butchers), cold rooms, bottle coolers and display cabinets J Compact and lightweight for even the smallest of city centre locations J All components can be accessed, making maintenance quick and easy J Ideal for urban applications: sound proofing and low operating sound levels mean the unit is quiet J The optimised compressor range and increased condenser surface deliver high levels of energy efficiency and reliability is ensured by using high quality components and production processes J Micro channel heat exchanger technology reduces the amount of refrigerant used in the system, lowering environmental impact JEHCCU-CM1/JEHCCU-CM3 1 2 JEHCCU-CM3 JEHCCU-CM1 Reciprocating compressor

RkJQdWJsaXNoZXIy MTE0MTkzMg==