13_ECPEN26-500_Refrigeration

850 JEHSCU-CM1/CM3 Medium Temperature Refrigeration JEHSCU-CM1/CM3 0200CM1 0250CM1 0300CM1 0200CM3 0250CM3 0300CM3 0350CM3 0360CM3 0400CM3 0500CM3 0600CM3 0680CM3 0800CM3 1000CM3 Refrigerating capacity Medium temperature (1) R-134a Nom kW 2.13 - 2.24 - 3.48 3.80 4.37 - - - 8.21 10.75 R-407A Nom kW 3.48 4.09 - 3.45 4.05 4.69 - 5.77 6.76 8.28 9.54 10.7 12.95 - R-407F Nom kW 3.33 3.82 4.63 3.33 3.94 4.58 - 5.73 6.75 8.18 9.59 - 12.9 - R-407H Nom kW - 3.30 3.76 4.51 - - 5.96 - 9.24 10.3 12.3 - R-448A Nom kW 3.33 3.82 4.73 3.33 3.82 4.73 5.46 5.76 6.37 7.88 9.45 10.5 12.8 15.85 R-449A Nom kW 3.33 3.82 4.73 3.33 3.82 4.73 5.46 5.76 6.37 7.88 9.45 10.5 12.8 15.85 Seasonal energy performance ratio SEPR R-134a Te -10°C 1.92 - 2.19 - 2.08 2.36 2.36 - - - 3.10 3.37 R-407A Te -10°C 2.18 2.06 - 2.12 1.99 1.92 - 3.48 3.79 3.21 3.19 2.96 3.12 - R-407F Te -10°C 1.92 1.83 1.74 1.88 1.83 1.69 - 3.22 3.49 3.07 3.12 - 2.95 - R-407H Te -10°C - 1.93 2.02 1.80 - 3.15 3.03 - 2.90 2.68 3.24 - R-448A Te -10°C 2.02 1.93 1.85 2.02 1.93 1.85 2.72 3.02 3.13 2.97 3.22 2.96 2.88 2.83 R-449A Te -10°C 2.02 1.93 1.85 2.02 1.93 1.85 2.72 3.02 3.13 2.97 3.22 2.96 2.88 2.83 Annual electricity consumption Q R-134a Te -10°C - 16,257 19,586 R-407A Te -10°C kWh/a - 10,187 10,973 15,848 18,408 22,240 25,491 - R-407F Te -10°C kWh/a - 10,933 11,873 16,401 18,903 - 26,882 - R-407H Te -10°C kWh/a - 10,664 12,082 - 19,576 23,664 - R-448A Te -10°C kWh/a - 12,363 11,736 12,512 16,305 18,395 22,298 27,302 34,432 R-449A Te -10°C kWh/a - 12,363 11,736 12,512 16,305 18,395 22,298 27,302 34,432 Parameters at full load and ambient temp. 25°C R-134a Te -10°C Declared COP (COP2) 2.21 - 2.62 - 2.46 2.86 2.90 - R-407A Te -10°C Declared COP (COP2) 2.61 2.44 - 2.55 2.36 2.26 - R-407F Te -10°C Declared COP (COP2) 2.46 2.33 2.21 2.39 2.29 2.14 - R-407H Te -10°C Declared COP (COP2) - 2.37 2.48 2.21 - R-448A Te -10°C Declared COP (COP2) 2.53 2.32 2.23 2.53 2.32 2.23 - R-449A Te -10°C Declared COP (COP2) 2.53 2.32 2.23 2.53 2.32 2.23 - Parameters at part load and ambient temp. 25°C (Point B) R-134a Te -10°C Declared COP (COPB) - 2.49 2.7 R-407A Te -10°C Declared COP (COPB) - 2.77 2.90 2.60 2.51 2.37 2.55 - R-407F Te -10°C Declared COP (COPB) - 2.53 2.66 2.36 2.39 - 2.5 - R-407H Te -10°C Declared COP (COPB) - 2.47 2.37 - 2.32 2.17 2.68 - R-448A Te -10°C Declared COP (COPB) - 2.18 2.56 2.51 2.41 2.39 2.18 2.33 2.26 R-449A Te -10°C Declared COP (COPB) - 2.18 2.56 2.51 2.41 2.39 2.18 2.33 2.26 Parameters at full load and ambient temp. 32°C (Point A) R-134a Te -10°C Rated COP (COPA) 1.92 - 2.19 - 2.08 2.36 2.36 - - - 2.2 2.21 R-407A Te -10°C Rated COP (COPA) 2.18 2.06 - 2.12 1.99 1.92 - 2.24 2.28 2.11 2.05 1.93 2.08 - R-407F Te -10°C Rated COP (COPA) 1.92 1.83 1.74 1.88 1.83 1.69 - 1.97 2.10 1.88 1.91 - 2.1 - R-407H Te -10°C Rated COP (COPA) - 1.93 2.02 1.80 - 1.89 - 1.92 1.78 2.2 - R-448A Te -10°C Rated COP (COPA) 2.02 1.93 1.85 2.02 1.93 1.85 1.77 2.04 1.98 1.78 1.96 1.79 2.05 1.83 R-449A Te -10°C Rated COP (COPA) 2.02 1.93 1.85 2.02 1.93 1.85 1.77 2.04 1.98 1.78 1.96 1.79 2.05 1.83 R-134a Te -10°C Rated cooling capacity (PA) kW 2.13 - 2.24 - 3.48 3.80 4.37 - - - 8.21 10.75 R-407A Te -10°C Rated cooling capacity (PA) kW 3.48 4.09 - 3.45 4.05 4.69 - 5.77 6.76 8.28 9.54 10.7 12.95 - R-407F Te -10°C Rated cooling capacity (PA) kW 3.33 3.82 4.63 3.33 3.94 4.58 - 5.73 6.75 8.18 9.59 - 12.9 - R-407H Te -10°C Rated cooling capacity (PA) kW - - - 3.30 3.76 4.51 - 5.96 - 9.24 10.3 12.3 - R-448A Te -10°C Rated cooling capacity (PA) kW 3.33 3.82 4.73 3.33 3.82 4.73 5.46 5.76 6.37 7.88 9.45 10.5 12.8 15.85 R-449A Te -10°C Rated cooling capacity (PA) kW 3.33 3.82 4.73 3.33 3.82 4.73 5.46 5.76 6.37 7.88 9.45 10.5 12.8 15.85 R-134a Te -10°C Rated power input (DA) kW 1.11 - 1.03 - 1.68 1.61 1.85 - - - 3.74 4.86 R-407A Te -10°C Rated power input (DA) kW 1.60 1.99 - 1.63 2.04 2.45 - 2.58 2.97 3.93 4.65 5.54 6.24 - R-407F Te -10°C Rated power input (DA) kW 1.74 2.09 2.66 1.78 2.16 2.71 - 2.91 3.21 4.36 5.03 - 6.13 - R-407H Te -10°C Rated power input (DA) kW - 1.71 1.86 2.50 - 3.15 - 4.82 5.79 5.58 - R-448A Te -10°C Rated power input (DA) kW 1.65 1.98 2.56 1.65 1.98 2.56 3.09 2.83 3.22 4.43 4.83 5.85 6.23 8.68 R-449A Te -10°C Rated power input (DA) kW 1.65 1.98 2.56 1.65 1.98 2.56 3.09 2.83 3.22 4.43 4.83 5.85 6.23 8.68 Parameters at full load and ambient temp. 43°C R-134a Te -10°C Declared COP (COP3) 1.42 - 1.52 - 1.59 1.60 R-448A Te -10°C Declared COP (COP3) 1.31 1.36 1.31 1.31 1.36 1.31 1.26 1.41 1.37 1.24 1.42 1.32 - R-449A Te -10°C Declared COP (COP3) 1.31 1.36 1.31 1.31 1.36 1.31 1.26 1.41 1.37 1.24 1.42 1.32 - R-134a Te -10°C Cooling capacity (P3) kW 1.87 - 3.06 - 7.26 9.46 R-448A Te -10°C Cooling capacity (P3) kW 2.80 3.35 4.12 2.80 3.35 4.12 4.78 4.99 5.57 6.79 8.29 9.25 - - R-449A Te -10°C Cooling capacity (P3) kW 2.80 3.35 4.12 2.80 3.35 4.12 4.78 4.99 5.57 6.79 8.29 9.25 - - R-134a Te -10°C Power input (D3) kW 1.32 - 2.02 - 4.56 5.92 R-448A Te -10°C Power input (D3) kW 2.14 2.47 3.14 2.14 2.47 3.14 3.78 3.54 4.08 5.46 5.82 7.00 - R-449A Te -10°C Power input (D3) kW 2.14 2.47 3.14 2.14 2.47 3.14 3.78 3.54 4.08 5.46 5.82 7.00 - Parameters at part load and ambient temp. 15°C (Point C) R-134a Te -10°C Declared COP (COPC) - 3.71 4.02 3.43 - 3.26 3.58 R-407A Te -10°C Declared COP (COPC) - 3.46 3.69 3.24 3.35 3.13 3.34 - R-407F Te -10°C Declared COP (COPC) - 3.34 3.22 - 3.3 - 3.14 - R-407H Te -10°C Declared COP (COPC) - 3.18 3.34 3.20 3.06 2.84 3.47 - R-448A Te -10°C Declared COP (COPC) - 2.88 3.18 3.34 3.20 3.15 2.85 3.02 3.01 R-449A Te -10°C Declared COP (COPC) - 2.88 - 3.15 2.85 3.26 3.01 Parameters at part load and ambient temp. 5°C (Point D) R-134a Te -10°C Declared COP (COPD) - 4.85 5.41 4.40 - 4.25 4.66 R-407A Te -10°C Declared COP (COPD) - 4.48 5.05 4.43 4.49 4.1 4.25 - R-407F Te -10°C Declared COP (COPD) - 4.45 4.3 - 4.5 - 3.90 - R-407H Te -10°C Declared COP (COPD) - 4.05 4.32 4.12 4.03 3.67 4.36 - R-448A Te -10°C Declared COP (COPD) - 3.77 - 4.05 3.68 3.92 3.96 R-449A Te -10°C Declared COP (COPD) - 3.77 4.05 4.32 4.12 4.05 3.68 3.92 3.96 Dimensions Unit HeightxWidthxDepth mm 662x1,101x444 872x1,353x575 1,727x1,348x641 Weight Unit kg 70 72 74 70 72 74 74 112 119 123 125 126 222 226 Compressor Type Reciprocating compressor Scroll compressor Reciprocating compressor Piston displacement m³/h 5.9 6.8 8.6 5.9 6.8 8.6 9.9 9.9 11.4 14.4 17.1 18.8 22.1 29.1 Fan Type Axial Sound pressure level Nom. dBA 33 34 36 33 34 36 39 37 37 38 40 40 43 43 Piping connections Liquid line connection inch 3/8" 1/2" 3/4" Suction line connection inch 3/4" 3/4" 7/8" 1 1/8" 1 3/8" Refrigerant Type/GWP R-134a/1,430 R-407A/2,107 R-407A/2,107 R-134a/1,430 R-407A/2,107 R-407A/2,107 R-134a/1,430.0 R-134a/1,430 R-134a/1,430 R-407A/2,107 R-407A/2,107 R-407A/2,107 R-134a/1,430 R-134a/1,430 Type 2 - GWP Type 2 R-407A/2,107 R-407F/1,825 R-448A/1,387 R-407A/2,107 R-407F/1,825 R-407F/1,825 - R-407A/2,107 R-407A/2,107 R-407F/1,825 R-407F/1,825 R-407H/1,495.0 R-407A/2,107 R-448A/1,387 Type 3 - GWP Type 3 R-407F/1,825 R-448A/1,387 R-449A/1,397 R-407F/1,825 R-407H/1,495.0 R-407H/1,495.0 - R-407F/1,825 R-407F/1,825 R-448A/1,387 R-407H/1,495.0 R-448A/1,387 R-407F/1,825 R-449A/1,397 Type 4 - GWP Type 4 R-448A/1,387 R-449A/1,397 - R-407H/1,495.0 R-448A/1,387 R-448A/1,387 - R-407H/1,495 R-407H/1,495.0 R-449A/1,397 R-448A/1,387 R-449A/1,397.0 R-407H/1,495 - Type 5 - GWP Type 5 R-449A/1,397 - R-448A/1,387 R-449A/1,397.0 R-449A/1,397.0 - R-448A/1,387 R-448A/1,387 - R-449A/1,397.0 - R-448A/1,387 - Type 6 - GWP Type 6 - R-449A/1,397.0 - R-449A/1,397.0 R-449A/1,397.0 - R-449A/1,397 - Power supply Phase/Frequency/Voltage Hz/V 1~/50/230 3~/50/400 (1) Refer to condition: Outside ambient temperature = 32°C, Evaporation temperature = -10°C and Return Gas 20°C (medium temperature application) | (2) Average sound pressure level is measured at 10m in anechoic room JEHSCU-CM1/JEHSCU-CM3 1 2 Condensing unit for commercial refrigeration with scroll technology Refrigeration solution for small food retailers J Designed specifically for small capacity refrigeration applications in small food stores (eg. in bakeries and butchers), cold rooms, bottle coolers and display cabinets J Compact and lightweight for even the smallest of city centre locations J All components can be accessed, making maintenance quick and easy J Ideal for urban applications: sound proofing and low operating sound levels mean the unit is quiet J The optimised compressor range and increased condenser surface deliver high levels of energy efficiency and reliability is ensured by using high quality components and production processes J Micro channel heat exchanger technology reduces the amount of refrigerant used in the system, lowering environmental impact JEHSCU-CM1 JEHSCU-CM3 Scroll compressor

RkJQdWJsaXNoZXIy MTE0MTkzMg==