851 LMS/LMC The monoblock of the future Proven efficiency in all climate areas The full controls of LMC in your hands Inverter technology & EEV Benefits J Efficiency – lower running costs (up to 40%) J Stable cold room temp (less dehumidification and better food conservation) J Less defrost cycles (more energy savings) J No peak currents One unit for all needs and applications (low and medium temp) Benefits J Flexible use of Cold room J Lower stock for Wholesalers Smart controls Benefits J Smart controls for end user J Advance controls for installers including remote monitoring (life) R290 + Low refrigerant charge Benefits J 1. Daikin quality J Future proof (GWP = 0.02) J Low ecological footprint J No specific safety countermeasure required 3 Year warranty Benefits J Peace of mind that ROI will take place Ceiling- and Wall-mounted range Benefits J Installation flexibility J A monoblock for any situation J Combinable with other solution (SPI) 100% 90% 80% 70% 60% 50M 0.9kW 1.3kW 1.9kW 2.5kW Reference ON/OFF Cold Room Temp 0°C Cold Room Temp -20°C 87% 61% 64% 79% 72% 85% 86% 93% 100% 90% 80% 70% 60% 50M 0.9kW 1.3kW 1.9kW 2.5kW Reference ON/OFF Cold Room Temp 0°C Cold Room Temp -20°C 87% 60% 63% 79% 72% 85% 86% 93% 100% 90% 80% 70% 60% 50M 0.9kW 1.3kW 1.9kW 2.5kW Reference ON/OFF Cold Room Temp 0°C Cold Room Temp -20°C 87% 60% 63% 78% 72% 85% 86% 93% Cold climate: Stockholm Yearly energy consumption Average climate: Munich Yearly energy consumption Hot climate: Madrid Yearly energy consumption End user: Extended control J Extended functionalities and controls over the LMS/LMC without the need to get close to the unit Installer: Full control J Extended functionalities and controls over the LMS/LMC only accessible for the installer J Real Remote monitoring, enabling installers to monitor their customers units real-time
RkJQdWJsaXNoZXIy MTE0MTkzMg==