13_ECPEN25-500_Refrigeration

852 Model A 400 241 241 300 350 620 236.5 22 37 107.5 31 31 31 24 362 300 470 30 780 840 9.5 817 14.5 40 1 2 3 4 6 371 7 5 38.5 38.5 78 Air flow Air flow Air flow Air flow 4-Ø 6.2 (For fixing the unit on the wall) (For lifting up the unit) 2-Ø 12 LMSEY LMSEY1A-AVM01 LMSEY1A09AVM01 LMSEY1A13AVM01 Dimensions of the unit Height mm 780 Depth mm 970 Width mm 400 Dimensions of the packaged unit Height mm 1,030 Depth mm 1,050 Width mm 500 Weight of the unit Weight kg 52 Weight of the packaged unit Weight kg 66 Characteristics of the hole where to accommodate the units (through the wall installation Height mm 335 Width mm 375 Characteristics of the holes where to accommodate the units (straddle installation) Height mm 83 Width mm 43 Refrigerant Type R290 GWP 3 N° of circuits 1 Refrigerant Charge per circuit kg 0.15 Power supply Voltage/phase/frequency V/ph/Hz 230/1/50-60 Voltage range (Min/Max) V 207V/253V Rated input power W 807 (MT) / 523 (LT) 1,103 (MT) / 750 (LT) Rated input current A 3,593 (MT) / 2,357 (LT) 4,912 (MT) / 3,380 (LT) MCA (Max Current Amps) A 5.9 7.6 MFA (Max Fuse Amps) A 15 TOCA (Total overcurrent Amps) A 9.3 Compressor Type Hermetic reciprocating inverter driven Air flow rate condenser (1) m3/h 555 Air flow rate evaporator (1) m3/h 597 Air throw evaporator (2) m 9.6 PED category I IP category 20 Defrost Type Hot gas Operating sound pressure (3) dBA 39.4 Operation range ambient temp. Min °C 5 Max °C 45 Operation range cold room temp. Min °C -25 Max °C 10 (1) According to EN ISO 5801 | (2) According to CECOMAF GT 6-001 (final velocity = 0.25 m/s) | (3) According to UNI EN ISO 3746 Inverter Monoblock for Refrigeration | Model A Standard equipment J Inverter driven hermetic reciprocating compressor J 50/60 Hz power supply J certified J Microchannel condenser J Filter dryer J Condenser fan ON/OFF controlled by temperature probe J Electronic thermal expansion valve J Condensate evaporation tray J Hot gas defrost J Propane refrigerant charge => 150gr J Electronic control board J Electrical switchboard with protection fuses J Fixed calibration HP switch with automatic reset J Automatic elimination of condensation water J 5 m cable for power supply J 2 m cold room lighting cable (Light bulb and bulb as option) J 5 m micro-switch door cable (Microswitch as option) J 5 m cable for door heater LMSEY1A-AVM01 Self-diagnosis Auto-restart Auto fan speed Reciprocating compressor Inverter technology

RkJQdWJsaXNoZXIy MTE0MTkzMg==