13_ECPEN25-500_Refrigeration

853 Model B � � "' c:::> Air flow "' '" 520 240 240 620 ◊ ® • • • M . . " 21 31 240 M g ® <=i ==== ==== Air flow == == == == ���� ==== g 15 237 383 420 Air flow Air flow Air flow Air flow 4-Ø 6.2 (For fixing the unit on the wall) (For lifting up the unit) 2-Ø 12 Inverter Monoblock for Refrigeration | Model B Standard equipment J Inverter driven hermetic reciprocating compressor J 50/60 Hz power supply J certified J Microchannel condenser J Filter dryer J Condenser fan ON/OFF controlled by temperature probe J Electronic thermal expansion valve J Condensate evaporation tray J Hot gas defrost J Propane refrigerant charge (each circuit) => 130gr J Electronic control board J Electrical switchboard with protection fuses J Fixed calibration HP switch with automatic reset J Automatic elimination of condensation water J 5 m cable for power supply J 2 m cold room lighting cable (Light bulb and bulb as option) J 5 m micro-switch door cable (Microswitch as option) J 5 m cable for door heater LMSEY2A-AYE01 LMSEY LMSEY2A-AYE01 LMSEY2A19AYE01 LMSEY2A25AYE01 Dimensions of the unit Height mm 780 Depth mm 1,040 Width mm 620 Dimensions of the packaged unit Height mm 1,030 Depth mm 1,120 Width mm 720 Weight of the unit Weight kg 83.5 Weight of the packaged unit Weight kg 107.5 Characteristics of the hole where to accommodate the units (through the wall installation Height mm 335 Width mm 595 Characteristics of the holes where to accommodate the units (straddle installation) Height mm 177 Width mm 43 Refrigerant Type R290 GWP 3 N° of circuits 2 Refrigerant Charge per circuit kg 0.13 Power supply Voltage/phase/frequency V/ph/Hz 400/3/50-60 Voltage range (Min/Max) V 360V/440V Rated input power W 1,765 (MT) / 1,208 (LT) 2,275 (MT) / 1,563 (LT) Rated input current A 4,645 (MT) / 3,179 (LT) 5,987 (MT) / 4,113 (LT) MCA (Max Current Amps) A 11.3 14.6 MFA (Max Fuse Amps) A 25 TOCA (Total overcurrent Amps) A 18.5 Compressor Type Hermetic reciprocating inverter driven Air flow rate condenser (1) m3/h 939 Air flow rate evaporator (1) m3/h 1,114 Air throw evaporator (2) m 9.6 PED category I IP category 20 Defrost Type Hot gas Operating sound pressure (3) dBA 43.9 Operation range ambient temp. Min °C 5 Max °C 45 Operation range cold room temp. Min °C -25 Max °C 10 (1) According to EN ISO 5801 | (2) According to CECOMAF GT 6-001 (final velocity = 0.25 m/s) | (3) According to UNI EN ISO 3746 Self-diagnosis Auto-restart Auto fan speed Reciprocating compressor Inverter technology

RkJQdWJsaXNoZXIy MTE0MTkzMg==