13_ECPEN25-500_Refrigeration

854 Model C LMCEY LMCEY1A13AVM01 Dimensions of the unit Height mm 578 Depth mm 742 Width mm 700 Dimensions of the packaged unit Height mm 754 Depth mm 780 Width mm 882 Weight of the unit Weight kg 60 Weight of the packaged unit Weight kg 81 Characteristics of the hole where to accommodate the units (through the wall installation Height mm 337 Width mm 550 Refrigerant Type R-290 GWP 3 N° of circuits 1 Refrigerant Charge per circuit kg 0.15 Power supply Voltage/phase/frequency V/ph/Hz 230/1/50-60 Voltage range (Min/Max) V 230 +/-10% MCA (Max Current Amps) A 7.6 MFA (Max Fuse Amps) A 15 Compressor Type Hermetic reciprocating inverter driven Air flow rate condenser (1) m3/h 532 Air flow rate evaporator (1) m3/h 336 Air throw evaporator (2) m 1.3 PED category Art4.3 IP category 20 Defrost Type Hot gas Operating sound pressure (3) dBA 38 Operation range ambient temp. Min °C 5 Max °C 45 Operation range cold room temp. Min °C -25 Max °C 10 (1) According to EN ISO 5801 | (2) According to CECOMAF GT 6-001 (final velocity = 0.25 m/s) | (3) According to UNI EN ISO 3746 Inverter Monoblock for Refrigeration | Model C Standard equipment J Inverter driven hermetic reciprocating compressor J 50/60 Hz power supply J certified J Filter dryer J Electronic expansion valve J Hot gas defrost J Electronic control board J Electrical switchboard with protection fuses J Fixed calibration HP switch with automatic reset J 5 m cable for power supply J 2 m cold room lighting cable (Light bulb and bulb as option) J 5 m micro-switch door cable (Microswitch as option) J 5 m cable for door heater J Remote control panel (as standard) J 5m cable for remote control panel J Microchannel air cooled condenser LMCEY1A-AVM01 Air flow Self-diagnosis Auto-restart Auto fan speed Reciprocating compressor Inverter technology

RkJQdWJsaXNoZXIy MTE0MTkzMg==